1 /*
2 * LP8727 Micro/Mini USB IC with integrated charger
3 *
4 * Copyright (C) 2011 Texas Instruments
5 * Copyright (C) 2011 National Semiconductor
6 *
7 * This program is free software; you can redistribute it and/or modify
8 * it under the terms of the GNU General Public License version 2 as
9 * published by the Free Software Foundation.
10 */
12 #ifndef _LP8727_H
13 #define _LP8727_H
15 enum lp8727_eoc_level {
16 LP8727_EOC_5P,
17 LP8727_EOC_10P,
18 LP8727_EOC_16P,
19 LP8727_EOC_20P,
20 LP8727_EOC_25P,
21 LP8727_EOC_33P,
22 LP8727_EOC_50P,
23 };
25 enum lp8727_ichg {
26 LP8727_ICHG_90mA,
27 LP8727_ICHG_100mA,
28 LP8727_ICHG_400mA,
29 LP8727_ICHG_450mA,
30 LP8727_ICHG_500mA,
31 LP8727_ICHG_600mA,
32 LP8727_ICHG_700mA,
33 LP8727_ICHG_800mA,
34 LP8727_ICHG_900mA,
35 LP8727_ICHG_1000mA,
36 };
38 /**
39 * struct lp8727_chg_param
40 * @eoc_level : end of charge level setting
41 * @ichg : charging current
42 */
43 struct lp8727_chg_param {
44 enum lp8727_eoc_level eoc_level;
45 enum lp8727_ichg ichg;
46 };
48 /**
49 * struct lp8727_platform_data
50 * @get_batt_present : check battery status - exists or not
51 * @get_batt_level : get battery voltage (mV)
52 * @get_batt_capacity : get battery capacity (%)
53 * @get_batt_temp : get battery temperature
54 * @ac : charging parameters for AC type charger
55 * @usb : charging parameters for USB type charger
56 * @debounce_msec : interrupt debounce time
57 */
58 struct lp8727_platform_data {
59 u8 (*get_batt_present)(void);
60 u16 (*get_batt_level)(void);
61 u8 (*get_batt_capacity)(void);
62 u8 (*get_batt_temp)(void);
63 struct lp8727_chg_param *ac;
64 struct lp8727_chg_param *usb;
65 unsigned int debounce_msec;
66 };
68 #endif