Add TPS61163A driver using EasyScale Interface - V0 based on LK3.8
[mlp-open-source/kernel.git] / include / linux / platform_data / tps61163a_bl.h
1 /*
2  * Simple driver for Texas Instruments TPS61163a Backlight driver chip
3  * Copyright (C) 2014 Texas Instruments
4  *
5  * This program is free software; you can redistribute it and/or modify
6  * it under the terms of the GNU General Public License version 2 as
7  * published by the Free Software Foundation.
8  *
9  */
11 #ifndef __TPS61163A_H
12 #define __TPS61163A_H
14 #define TPS61163A_NAME "tps61163a_bl"
16 /* struct tps61163a platform data
17  * @en_gpio_num : en pin gpio number
18  */
19 struct tps61163a_platform_data {
21         unsigned int en_gpio_num;
22 };
24 #endif /* __TPS61163A_H */