mfd : add new mfd device LM3631-backlight and regulator
[mlp-open-source/kernel.git] / include / media / lm3560.h
1 /*
2  * include/media/lm3560.h
3  *
4  * Copyright (C) 2013 Texas Instruments
5  *
6  * Contact: Daniel Jeong <gshark.jeong@gmail.com>
7  *                      Ldd-Mlp <ldd-mlp@list.ti.com>
8  *
9  * This program is free software; you can redistribute it and/or
10  * modify it under the terms of the GNU General Public License
11  * version 2 as published by the Free Software Foundation.
12  *
13  * This program is distributed in the hope that it will be useful, but
14  * WITHOUT ANY WARRANTY; without even the implied warranty of
15  * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE.  See the GNU
16  * General Public License for more details.
17  *
18  * You should have received a copy of the GNU General Public License
19  * along with this program; if not, write to the Free Software
20  * Foundation, Inc., 51 Franklin St, Fifth Floor, Boston, MA
21  * 02110-1301 USA
22  *
23  */
25 #ifndef __LM3560_H__
26 #define __LM3560_H__
28 #include <media/v4l2-subdev.h>
30 #define LM3560_NAME     "lm3560"
31 #define LM3560_I2C_ADDR (0x53)
33 /*  FLASH Brightness
34  *      min 62500uA, step 62500uA, max 1000000uA
35  */
36 #define LM3560_FLASH_BRT_MIN 62500
37 #define LM3560_FLASH_BRT_STEP 62500
38 #define LM3560_FLASH_BRT_MAX 1000000
39 #define LM3560_FLASH_BRT_uA_TO_REG(a)   \
40         ((a) < LM3560_FLASH_BRT_MIN ? 0 :       \
41          (((a) - LM3560_FLASH_BRT_MIN) / LM3560_FLASH_BRT_STEP))
42 #define LM3560_FLASH_BRT_REG_TO_uA(a)           \
43         ((a) * LM3560_FLASH_BRT_STEP + LM3560_FLASH_BRT_MIN)
45 /*  FLASH TIMEOUT DURATION
46  *      min 32ms, step 32ms, max 1024ms
47  */
48 #define LM3560_FLASH_TOUT_MIN 32
49 #define LM3560_FLASH_TOUT_STEP 32
50 #define LM3560_FLASH_TOUT_MAX 1024
51 #define LM3560_FLASH_TOUT_ms_TO_REG(a)  \
52         ((a) < LM3560_FLASH_TOUT_MIN ? 0 :      \
53          (((a) - LM3560_FLASH_TOUT_MIN) / LM3560_FLASH_TOUT_STEP))
54 #define LM3560_FLASH_TOUT_REG_TO_ms(a)          \
55         ((a) * LM3560_FLASH_TOUT_STEP + LM3560_FLASH_TOUT_MIN)
57 /*  TORCH BRT
58  *      min 31250uA, step 31250uA, max 250000uA
59  */
60 #define LM3560_TORCH_BRT_MIN 31250
61 #define LM3560_TORCH_BRT_STEP 31250
62 #define LM3560_TORCH_BRT_MAX 250000
63 #define LM3560_TORCH_BRT_uA_TO_REG(a)   \
64         ((a) < LM3560_TORCH_BRT_MIN ? 0 :       \
65          (((a) - LM3560_TORCH_BRT_MIN) / LM3560_TORCH_BRT_STEP))
66 #define LM3560_TORCH_BRT_REG_TO_uA(a)           \
67         ((a) * LM3560_TORCH_BRT_STEP + LM3560_TORCH_BRT_MIN)
69 enum lm3560_led_id {
70         LM3560_LED0 = 0,
71         LM3560_LED1,
72         LM3560_LED_MAX
73 };
75 enum lm3560_peak_current {
76         LM3560_PEAK_1600mA = 0x00,
77         LM3560_PEAK_2300mA = 0x20,
78         LM3560_PEAK_3000mA = 0x40,
79         LM3560_PEAK_3600mA = 0x60
80 };
82 /* struct lm3560_platform_data
83  *
84  * @peak :  peak current
85  * @max_flash_timeout: flash timeout
86  * @max_flash_brt: flash mode led brightness
87  * @max_torch_brt: torch mode led brightness
88  */
89 struct lm3560_platform_data {
90         enum lm3560_peak_current peak;
92         u32 max_flash_timeout;
93         u32 max_flash_brt[LM3560_LED_MAX];
94         u32 max_torch_brt[LM3560_LED_MAX];
95 };
97 #endif /* __LM3560_H__ */