1 /*
2 * include/media/lm3643.h
3 *
4 * Copyright (C) 2014 Texas Instruments
5 *
6 * Contact: Daniel Jeong <gshark.jeong@gmail.com>
7 * Ldd-Mlp <ldd-mlp@list.ti.com>
8 *
9 * This program is free software; you can redistribute it and/or
10 * modify it under the terms of the GNU General Public License
11 * version 2 as published by the Free Software Foundation.
12 *
13 * This program is distributed in the hope that it will be useful, but
14 * WITHOUT ANY WARRANTY; without even the implied warranty of
15 * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the GNU
16 * General Public License for more details.
17 */
19 #ifndef __LM3643_H__
20 #define __LM3643_H__
22 #include <media/v4l2-subdev.h>
24 #define LM3643_NAME "lm3643"
25 #define LM3643_I2C_ADDR (0x63)
27 /* FLASH Brightness
28 * min 11310uA, step 11720uA, max 1500000uA
29 */
30 #define LM3643_FLASH_BRT_MIN 11310
31 #define LM3643_FLASH_BRT_STEP 11720
32 #define LM3643_FLASH_BRT_MAX 1500000
33 #define LM3643_FLASH_BRT_uA_TO_REG(a) \
34 ((a) < LM3643_FLASH_BRT_MIN ? 0 : \
35 (((a) - LM3643_FLASH_BRT_MIN) / LM3643_FLASH_BRT_STEP))
37 /* TORCH BRT
38 * min 1060uA, step 1460uA, max 187000uA
39 */
40 #define LM3643_TORCH_BRT_MIN 1060
41 #define LM3643_TORCH_BRT_STEP 1460
42 #define LM3643_TORCH_BRT_MAX 187000
43 #define LM3643_TORCH_BRT_uA_TO_REG(a) \
44 ((a) < LM3643_TORCH_BRT_MIN ? 0 : \
45 (((a) - LM3643_TORCH_BRT_MIN) / LM3643_TORCH_BRT_STEP))
47 /* FLASH TIMEOUT DURATION
48 * min 10ms, max 400ms
49 * step 10ms in range from 10ms to 100ms
50 * setp 50ms in range from 100ms to 400ms
51 */
52 #define LM3643_FLASH_TOUT_MIN 10
53 #define LM3643_FLASH_TOUT_LOW_STEP 10
54 #define LM3643_FLASH_TOUT_LOW_MAX 100
55 #define LM3643_FLASH_TOUT_HIGH_STEP 50
56 #define LM3643_FLASH_TOUT_MAX 400
57 #define LM3643_FLASH_TOUT_ms_TO_REG(a) \
58 ((a) < LM3643_FLASH_TOUT_MIN ? 0 : \
59 ((a) <= LM3643_FLASH_TOUT_LOW_MAX ? \
60 (((a) - LM3643_FLASH_TOUT_MIN) / LM3643_FLASH_TOUT_LOW_STEP) : \
61 ((((a) - LM3643_FLASH_TOUT_LOW_MAX) / LM3643_FLASH_TOUT_HIGH_STEP) \
62 +((LM3643_FLASH_TOUT_LOW_MAX - LM3643_FLASH_TOUT_MIN) \
63 / LM3643_FLASH_TOUT_LOW_STEP))))
65 enum lm3643_led_id {
66 LM3643_LED0 = 0,
67 LM3643_LED1,
68 LM3643_LED_MAX
69 };
71 /*
72 * struct lm3643_platform_data
73 * @led0_enable : led0 enable
74 * @led1_enable : led1 enable
75 * @flash1_override : led1 flash current override
76 * @torch1_override : led1 torch current override
77 */
78 struct lm3643_platform_data {
80 u8 led0_enable;
81 u8 led1_enable;
82 u8 flash1_override;
83 u8 torch1_override;
84 };
86 #endif /* __LM3643_H__ */