mfd : add new mfd device LM3631-backlight and regulator
[mlp-open-source/kernel.git] / include / media / lm3643.h
1 /*
2  * include/media/lm3643.h
3  *
4  * Copyright (C) 2014 Texas Instruments
5  *
6  * Contact: Daniel Jeong <gshark.jeong@gmail.com>
7  *                      Ldd-Mlp <ldd-mlp@list.ti.com>
8  *
9  * This program is free software; you can redistribute it and/or
10  * modify it under the terms of the GNU General Public License
11  * version 2 as published by the Free Software Foundation.
12  *
13  * This program is distributed in the hope that it will be useful, but
14  * WITHOUT ANY WARRANTY; without even the implied warranty of
15  * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE.  See the GNU
16  * General Public License for more details.
17  */
19 #ifndef __LM3643_H__
20 #define __LM3643_H__
22 #include <media/v4l2-subdev.h>
24 #define LM3643_NAME     "lm3643"
25 #define LM3643_I2C_ADDR (0x63)
27 /*  FLASH Brightness
28  *      min 11310uA, step 11720uA, max 1500000uA
29  */
30 #define LM3643_FLASH_BRT_MIN    11310
31 #define LM3643_FLASH_BRT_STEP   11720
32 #define LM3643_FLASH_BRT_MAX    1500000
33 #define LM3643_FLASH_BRT_uA_TO_REG(a)   \
34         ((a) < LM3643_FLASH_BRT_MIN ? 0 :       \
35          (((a) - LM3643_FLASH_BRT_MIN) / LM3643_FLASH_BRT_STEP))
37 /*  TORCH BRT
38  *      min 1060uA, step 1460uA, max 187000uA
39  */
40 #define LM3643_TORCH_BRT_MIN 1060
41 #define LM3643_TORCH_BRT_STEP 1460
42 #define LM3643_TORCH_BRT_MAX 187000
43 #define LM3643_TORCH_BRT_uA_TO_REG(a)   \
44         ((a) < LM3643_TORCH_BRT_MIN ? 0 :       \
45          (((a) - LM3643_TORCH_BRT_MIN) / LM3643_TORCH_BRT_STEP))
47 /*  FLASH TIMEOUT DURATION
48  *      min 10ms, max 400ms
49  *  step 10ms in range from  10ms to 100ms
50  *  setp 50ms in range from 100ms to 400ms
51  */
52 #define LM3643_FLASH_TOUT_MIN           10
53 #define LM3643_FLASH_TOUT_LOW_STEP      10
54 #define LM3643_FLASH_TOUT_LOW_MAX       100
55 #define LM3643_FLASH_TOUT_HIGH_STEP     50
56 #define LM3643_FLASH_TOUT_MAX           400
57 #define LM3643_FLASH_TOUT_ms_TO_REG(a)  \
58         ((a) < LM3643_FLASH_TOUT_MIN ? 0 :      \
59          ((a) <= LM3643_FLASH_TOUT_LOW_MAX ?    \
60           (((a) - LM3643_FLASH_TOUT_MIN) / LM3643_FLASH_TOUT_LOW_STEP) :        \
61            ((((a) - LM3643_FLASH_TOUT_LOW_MAX) / LM3643_FLASH_TOUT_HIGH_STEP)   \
62                 +((LM3643_FLASH_TOUT_LOW_MAX - LM3643_FLASH_TOUT_MIN)   \
63                 / LM3643_FLASH_TOUT_LOW_STEP))))
65 enum lm3643_led_id {
66         LM3643_LED0 = 0,
67         LM3643_LED1,
68         LM3643_LED_MAX
69 };
71 /*
72  * struct lm3643_platform_data
73  * @led0_enable : led0 enable
74  * @led1_enable : led1 enable
75  * @flash1_override : led1 flash current override
76  * @torch1_override : led1 torch current override
77  */
78 struct lm3643_platform_data {
80         u8 led0_enable;
81         u8 led1_enable;
82         u8 flash1_override;
83         u8 torch1_override;
84 };
86 #endif /* __LM3643_H__ */