mfd : add new mfd device LM3631-backlight and regulator
[mlp-open-source/kernel.git] / include / media / ti-ss-flash.h
1 /*
2  * include/media/ti-ss-flash.h
3  *
4  * Copyright (C) 2014 Texas Instruments
5  *
6  * Contact: Daniel Jeong <gshark.jeong@gmail.com>
7  *                      Ldd-Mlp <ldd-mlp@list.ti.com>
8  *
9  * This program is free software; you can redistribute it and/or
10  * modify it under the terms of the GNU General Public License
11  * version 2 as published by the Free Software Foundation.
12  */
14 #ifndef __TI_SS_FLASH_H__
15 #define __TI_SS_FLASH_H__
17 #include <media/v4l2-subdev.h>
19 #define LM3556_NAME "lm3556"
20 #define LM3556_I2C_ADDR (0x63)
22 #define LM3561_NAME "lm3561"
23 #define LM3561_I2C_ADDR (0x53)
25 #define LM3642_NAME "lm3642"
26 #define LM3642_I2C_ADDR (0x63)
28 #define LM3646_NAME "lm3646"
29 #define LM3646_I2C_ADDR (0x63)
31 #define LM3648_NAME "lm3648"
32 #define LM3648_I2C_ADDR (0x63)
34 #define SINGLE_STRING_FLASH_NAME        "ti_ss_flash"
36 #endif /* __TI_SS_FLASH_H__ */