/* * TI/National Semiconductor LP3943 MFD Core Driver * * Copyright 2013 Texas Instruments * * Author: Milo Kim * * This program is free software; you can redistribute it and/or modify * it under the terms of the GNU General Public License version 2 as * published by the Free Software Foundation. * * Driver structure: * LP3943 is an integrated device capable of driving 16 output channels. * It can be used for a GPIO expander and PWM generators. * * LED control General usage for a device * ___________ ____________________________ * * LP3943 MFD ---- GPIO expander leds-gpio eg) HW enable pin * | * --- PWM generator leds-pwm eg) PWM input * * Internal two PWM channels are used for LED dimming effect. * And each output pin can be used as a GPIO as well. * The LED functionality can work with GPIOs or PWMs. * LEDs can be controlled with legacy leds-gpio(static brightness) or * leds-pwm drivers(dynamic brightness control). * Alternatively, it can be used for generic GPIO and PWM controller. * For example, a GPIO is HW enable pin of a device. * A PWM is input pin of a backlight device. */ #include #include #include #include #include #include #include #include #define LP3943_MAX_REGISTERS 0x09 /* Register configuration for pin MUX */ static const struct lp3943_reg_cfg lp3943_mux_cfg[] = { /* address, mask, shift */ { LP3943_REG_MUX0, 0x03, 0 }, { LP3943_REG_MUX0, 0x0C, 2 }, { LP3943_REG_MUX0, 0x30, 4 }, { LP3943_REG_MUX0, 0xC0, 6 }, { LP3943_REG_MUX1, 0x03, 0 }, { LP3943_REG_MUX1, 0x0C, 2 }, { LP3943_REG_MUX1, 0x30, 4 }, { LP3943_REG_MUX1, 0xC0, 6 }, { LP3943_REG_MUX2, 0x03, 0 }, { LP3943_REG_MUX2, 0x0C, 2 }, { LP3943_REG_MUX2, 0x30, 4 }, { LP3943_REG_MUX2, 0xC0, 6 }, { LP3943_REG_MUX3, 0x03, 0 }, { LP3943_REG_MUX3, 0x0C, 2 }, { LP3943_REG_MUX3, 0x30, 4 }, { LP3943_REG_MUX3, 0xC0, 6 }, }; static struct mfd_cell lp3943_devs[] = { { .name = "lp3943-pwm", .of_compatible = "ti,lp3943-pwm", }, { .name = "lp3943-gpio", .of_compatible = "ti,lp3943-gpio", }, }; int lp3943_read_byte(struct lp3943 *lp3943, u8 reg, u8 *read) { int ret; unsigned int val; ret = regmap_read(lp3943->regmap, reg, &val); if (ret < 0) return ret; *read = (u8)val; return 0; } EXPORT_SYMBOL_GPL(lp3943_read_byte); int lp3943_write_byte(struct lp3943 *lp3943, u8 reg, u8 data) { return regmap_write(lp3943->regmap, reg, data); } EXPORT_SYMBOL_GPL(lp3943_write_byte); int lp3943_update_bits(struct lp3943 *lp3943, u8 reg, u8 mask, u8 data) { return regmap_update_bits(lp3943->regmap, reg, mask, data); } EXPORT_SYMBOL_GPL(lp3943_update_bits); static const struct regmap_config lp3943_regmap_config = { .reg_bits = 8, .val_bits = 8, .max_register = LP3943_MAX_REGISTERS, }; static int lp3943_probe(struct i2c_client *cl, const struct i2c_device_id *id) { struct lp3943 *lp3943; struct device *dev = &cl->dev; lp3943 = devm_kzalloc(dev, sizeof(*lp3943), GFP_KERNEL); if (!lp3943) return -ENOMEM; lp3943->regmap = devm_regmap_init_i2c(cl, &lp3943_regmap_config); if (IS_ERR(lp3943->regmap)) return PTR_ERR(lp3943->regmap); lp3943->pdata = dev_get_platdata(dev); lp3943->dev = dev; lp3943->mux_cfg = lp3943_mux_cfg; i2c_set_clientdata(cl, lp3943); return mfd_add_devices(dev, -1, lp3943_devs, ARRAY_SIZE(lp3943_devs), NULL, 0, NULL); } static int lp3943_remove(struct i2c_client *cl) { struct lp3943 *lp3943 = i2c_get_clientdata(cl); mfd_remove_devices(lp3943->dev); return 0; } static const struct i2c_device_id lp3943_ids[] = { { "lp3943", 0 }, { } }; MODULE_DEVICE_TABLE(i2c, lp3943_ids); #ifdef CONFIG_OF static const struct of_device_id lp3943_of_match[] = { { .compatible = "ti,lp3943", }, { } }; MODULE_DEVICE_TABLE(of, lp3943_of_match); #endif static struct i2c_driver lp3943_driver = { .probe = lp3943_probe, .remove = lp3943_remove, .driver = { .name = "lp3943", .owner = THIS_MODULE, .of_match_table = of_match_ptr(lp3943_of_match), }, .id_table = lp3943_ids, }; module_i2c_driver(lp3943_driver); MODULE_DESCRIPTION("LP3943 MFD Core Driver"); MODULE_AUTHOR("Milo Kim"); MODULE_LICENSE("GPL");