/* * TI LP8788 MFD - buck regulator driver * * Copyright 2012 Texas Instruments * * Author: Milo(Woogyom) Kim * * This program is free software; you can redistribute it and/or modify * it under the terms of the GNU General Public License version 2 as * published by the Free Software Foundation. * */ #include #include #include #include #include #include #include /* register address */ #define LP8788_EN_BUCK 0x0C #define LP8788_BUCK_DVS_SEL 0x1D #define LP8788_BUCK1_VOUT0 0x1E #define LP8788_BUCK1_VOUT1 0x1F #define LP8788_BUCK1_VOUT2 0x20 #define LP8788_BUCK1_VOUT3 0x21 #define LP8788_BUCK2_VOUT0 0x22 #define LP8788_BUCK2_VOUT1 0x23 #define LP8788_BUCK2_VOUT2 0x24 #define LP8788_BUCK2_VOUT3 0x25 #define LP8788_BUCK3_VOUT 0x26 #define LP8788_BUCK4_VOUT 0x27 #define LP8788_BUCK1_TIMESTEP 0x28 #define LP8788_BUCK_PWM 0x2D /* mask/shift bits */ #define LP8788_EN_BUCK1_M BIT(0) /* Addr 0Ch */ #define LP8788_EN_BUCK2_M BIT(1) #define LP8788_EN_BUCK3_M BIT(2) #define LP8788_EN_BUCK4_M BIT(3) #define LP8788_BUCK1_DVS_SEL_M 0x04 /* Addr 1Dh */ #define LP8788_BUCK1_DVS_M 0x03 #define LP8788_BUCK1_DVS_S 0 #define LP8788_BUCK2_DVS_SEL_M 0x40 #define LP8788_BUCK2_DVS_M 0x30 #define LP8788_BUCK2_DVS_S 4 #define LP8788_BUCK1_DVS_I2C BIT(2) #define LP8788_BUCK2_DVS_I2C BIT(6) #define LP8788_BUCK1_DVS_PIN (0 << 2) #define LP8788_BUCK2_DVS_PIN (0 << 6) #define LP8788_VOUT_M 0x1F /* Addr 1Eh ~ 27h */ #define LP8788_STARTUP_TIME_M 0xF8 /* Addr 28h ~ 2Bh */ #define LP8788_STARTUP_TIME_S 3 #define LP8788_FPWM_BUCK1_M BIT(0) /* Addr 2Dh */ #define LP8788_FPWM_BUCK1_S 0 #define LP8788_FPWM_BUCK2_M BIT(1) #define LP8788_FPWM_BUCK2_S 1 #define LP8788_FPWM_BUCK3_M BIT(2) #define LP8788_FPWM_BUCK3_S 2 #define LP8788_FPWM_BUCK4_M BIT(3) #define LP8788_FPWM_BUCK4_S 3 #define INVALID_ADDR 0xFF #define LP8788_FORCE_PWM 1 #define LP8788_AUTO_PWM 0 #define PIN_LOW 0 #define PIN_HIGH 1 #define ENABLE_TIME_USEC 32 #define BUCK_FPWM_MASK(x) (1 << (x)) #define BUCK_FPWM_SHIFT(x) (x) enum lp8788_dvs_state { DVS_LOW = GPIOF_OUT_INIT_LOW, DVS_HIGH = GPIOF_OUT_INIT_HIGH, }; enum lp8788_dvs_mode { REGISTER, EXTPIN, }; enum lp8788_buck_id { BUCK1, BUCK2, BUCK3, BUCK4, }; struct lp8788_buck { struct lp8788 *lp; struct regulator_dev *regulator; void *dvs; }; /* BUCK 1 ~ 4 voltage table */ static const int lp8788_buck_vtbl[] = { 500000, 800000, 850000, 900000, 950000, 1000000, 1050000, 1100000, 1150000, 1200000, 1250000, 1300000, 1350000, 1400000, 1450000, 1500000, 1550000, 1600000, 1650000, 1700000, 1750000, 1800000, 1850000, 1900000, 1950000, 2000000, }; static void lp8788_buck1_set_dvs(struct lp8788_buck *buck) { struct lp8788_buck1_dvs *dvs = (struct lp8788_buck1_dvs *)buck->dvs; enum lp8788_dvs_state pinstate; if (!dvs) return; pinstate = dvs->vsel == DVS_SEL_V0 ? DVS_LOW : DVS_HIGH; if (gpio_is_valid(dvs->gpio)) gpio_set_value(dvs->gpio, pinstate); } static void lp8788_buck2_set_dvs(struct lp8788_buck *buck) { struct lp8788_buck2_dvs *dvs = (struct lp8788_buck2_dvs *)buck->dvs; enum lp8788_dvs_state pin1, pin2; if (!dvs) return; switch (dvs->vsel) { case DVS_SEL_V0: pin1 = DVS_LOW; pin2 = DVS_LOW; break; case DVS_SEL_V1: pin1 = DVS_HIGH; pin2 = DVS_LOW; break; case DVS_SEL_V2: pin1 = DVS_LOW; pin2 = DVS_HIGH; break; case DVS_SEL_V3: pin1 = DVS_HIGH; pin2 = DVS_HIGH; break; default: return; } if (gpio_is_valid(dvs->gpio[0])) gpio_set_value(dvs->gpio[0], pin1); if (gpio_is_valid(dvs->gpio[1])) gpio_set_value(dvs->gpio[1], pin2); } static void lp8788_set_dvs(struct lp8788_buck *buck, enum lp8788_buck_id id) { switch (id) { case BUCK1: lp8788_buck1_set_dvs(buck); break; case BUCK2: lp8788_buck2_set_dvs(buck); break; default: break; } } static enum lp8788_dvs_mode lp8788_get_buck_dvs_ctrl_mode(struct lp8788_buck *buck, enum lp8788_buck_id id) { u8 val, mask; switch (id) { case BUCK1: mask = LP8788_BUCK1_DVS_SEL_M; break; case BUCK2: mask = LP8788_BUCK2_DVS_SEL_M; break; default: return REGISTER; } lp8788_read_byte(buck->lp, LP8788_BUCK_DVS_SEL, &val); return val & mask ? REGISTER : EXTPIN; } static bool lp8788_is_valid_buck_addr(u8 addr) { switch (addr) { case LP8788_BUCK1_VOUT0: case LP8788_BUCK1_VOUT1: case LP8788_BUCK1_VOUT2: case LP8788_BUCK1_VOUT3: case LP8788_BUCK2_VOUT0: case LP8788_BUCK2_VOUT1: case LP8788_BUCK2_VOUT2: case LP8788_BUCK2_VOUT3: return true; default: return false; } } static u8 lp8788_select_buck_vout_addr(struct lp8788_buck *buck, enum lp8788_buck_id id) { enum lp8788_dvs_mode mode = lp8788_get_buck_dvs_ctrl_mode(buck, id); struct lp8788_buck1_dvs *b1_dvs; struct lp8788_buck2_dvs *b2_dvs; u8 val, idx, addr; int pin1, pin2; switch (id) { case BUCK1: if (mode == EXTPIN) { b1_dvs = (struct lp8788_buck1_dvs *)buck->dvs; if (!b1_dvs) goto err; idx = gpio_get_value(b1_dvs->gpio) ? 1 : 0; } else { lp8788_read_byte(buck->lp, LP8788_BUCK_DVS_SEL, &val); idx = (val & LP8788_BUCK1_DVS_M) >> LP8788_BUCK1_DVS_S; } addr = LP8788_BUCK1_VOUT0 + idx; break; case BUCK2: if (mode == EXTPIN) { b2_dvs = (struct lp8788_buck2_dvs *)buck->dvs; if (!b2_dvs) goto err; pin1 = gpio_get_value(b2_dvs->gpio[0]); pin2 = gpio_get_value(b2_dvs->gpio[1]); if (pin1 == PIN_LOW && pin2 == PIN_LOW) idx = 0; else if (pin1 == PIN_LOW && pin2 == PIN_HIGH) idx = 2; else if (pin1 == PIN_HIGH && pin2 == PIN_LOW) idx = 1; else idx = 3; } else { lp8788_read_byte(buck->lp, LP8788_BUCK_DVS_SEL, &val); idx = (val & LP8788_BUCK2_DVS_M) >> LP8788_BUCK2_DVS_S; } addr = LP8788_BUCK2_VOUT0 + idx; break; default: goto err; } return addr; err: return INVALID_ADDR; } static int lp8788_buck12_set_voltage_sel(struct regulator_dev *rdev, unsigned selector) { struct lp8788_buck *buck = rdev_get_drvdata(rdev); enum lp8788_buck_id id = rdev_get_id(rdev); u8 addr; if (buck->dvs) lp8788_set_dvs(buck, id); addr = lp8788_select_buck_vout_addr(buck, id); if (!lp8788_is_valid_buck_addr(addr)) return -EINVAL; return lp8788_update_bits(buck->lp, addr, LP8788_VOUT_M, selector); } static int lp8788_buck12_get_voltage_sel(struct regulator_dev *rdev) { struct lp8788_buck *buck = rdev_get_drvdata(rdev); enum lp8788_buck_id id = rdev_get_id(rdev); int ret; u8 val, addr; addr = lp8788_select_buck_vout_addr(buck, id); if (!lp8788_is_valid_buck_addr(addr)) return -EINVAL; ret = lp8788_read_byte(buck->lp, addr, &val); if (ret) return ret; return val & LP8788_VOUT_M; } static int lp8788_buck_enable_time(struct regulator_dev *rdev) { struct lp8788_buck *buck = rdev_get_drvdata(rdev); enum lp8788_buck_id id = rdev_get_id(rdev); u8 val, addr = LP8788_BUCK1_TIMESTEP + id; if (lp8788_read_byte(buck->lp, addr, &val)) return -EINVAL; val = (val & LP8788_STARTUP_TIME_M) >> LP8788_STARTUP_TIME_S; return ENABLE_TIME_USEC * val; } static int lp8788_buck_set_mode(struct regulator_dev *rdev, unsigned int mode) { struct lp8788_buck *buck = rdev_get_drvdata(rdev); enum lp8788_buck_id id = rdev_get_id(rdev); u8 mask, val; mask = BUCK_FPWM_MASK(id); switch (mode) { case REGULATOR_MODE_FAST: val = LP8788_FORCE_PWM << BUCK_FPWM_SHIFT(id); break; case REGULATOR_MODE_NORMAL: val = LP8788_AUTO_PWM << BUCK_FPWM_SHIFT(id); break; default: return -EINVAL; } return lp8788_update_bits(buck->lp, LP8788_BUCK_PWM, mask, val); } static unsigned int lp8788_buck_get_mode(struct regulator_dev *rdev) { struct lp8788_buck *buck = rdev_get_drvdata(rdev); enum lp8788_buck_id id = rdev_get_id(rdev); u8 val; int ret; ret = lp8788_read_byte(buck->lp, LP8788_BUCK_PWM, &val); if (ret) return ret; return val & BUCK_FPWM_MASK(id) ? REGULATOR_MODE_FAST : REGULATOR_MODE_NORMAL; } static struct regulator_ops lp8788_buck12_ops = { .list_voltage = regulator_list_voltage_table, .map_voltage = regulator_map_voltage_ascend, .set_voltage_sel = lp8788_buck12_set_voltage_sel, .get_voltage_sel = lp8788_buck12_get_voltage_sel, .enable = regulator_enable_regmap, .disable = regulator_disable_regmap, .is_enabled = regulator_is_enabled_regmap, .enable_time = lp8788_buck_enable_time, .set_mode = lp8788_buck_set_mode, .get_mode = lp8788_buck_get_mode, }; static struct regulator_ops lp8788_buck34_ops = { .list_voltage = regulator_list_voltage_table, .map_voltage = regulator_map_voltage_ascend, .set_voltage_sel = regulator_set_voltage_sel_regmap, .get_voltage_sel = regulator_get_voltage_sel_regmap, .enable = regulator_enable_regmap, .disable = regulator_disable_regmap, .is_enabled = regulator_is_enabled_regmap, .enable_time = lp8788_buck_enable_time, .set_mode = lp8788_buck_set_mode, .get_mode = lp8788_buck_get_mode, }; static struct regulator_desc lp8788_buck_desc[] = { { .name = "buck1", .id = BUCK1, .ops = &lp8788_buck12_ops, .n_voltages = ARRAY_SIZE(lp8788_buck_vtbl), .volt_table = lp8788_buck_vtbl, .type = REGULATOR_VOLTAGE, .owner = THIS_MODULE, .enable_reg = LP8788_EN_BUCK, .enable_mask = LP8788_EN_BUCK1_M, }, { .name = "buck2", .id = BUCK2, .ops = &lp8788_buck12_ops, .n_voltages = ARRAY_SIZE(lp8788_buck_vtbl), .volt_table = lp8788_buck_vtbl, .type = REGULATOR_VOLTAGE, .owner = THIS_MODULE, .enable_reg = LP8788_EN_BUCK, .enable_mask = LP8788_EN_BUCK2_M, }, { .name = "buck3", .id = BUCK3, .ops = &lp8788_buck34_ops, .n_voltages = ARRAY_SIZE(lp8788_buck_vtbl), .volt_table = lp8788_buck_vtbl, .type = REGULATOR_VOLTAGE, .owner = THIS_MODULE, .vsel_reg = LP8788_BUCK3_VOUT, .vsel_mask = LP8788_VOUT_M, .enable_reg = LP8788_EN_BUCK, .enable_mask = LP8788_EN_BUCK3_M, }, { .name = "buck4", .id = BUCK4, .ops = &lp8788_buck34_ops, .n_voltages = ARRAY_SIZE(lp8788_buck_vtbl), .volt_table = lp8788_buck_vtbl, .type = REGULATOR_VOLTAGE, .owner = THIS_MODULE, .vsel_reg = LP8788_BUCK4_VOUT, .vsel_mask = LP8788_VOUT_M, .enable_reg = LP8788_EN_BUCK, .enable_mask = LP8788_EN_BUCK4_M, }, }; static int lp8788_dvs_gpio_request(struct platform_device *pdev, struct lp8788_buck *buck, enum lp8788_buck_id id) { struct lp8788_platform_data *pdata = buck->lp->pdata; char *b1_name = "LP8788_B1_DVS"; char *b2_name[] = { "LP8788_B2_DVS1", "LP8788_B2_DVS2" }; int i, gpio, ret; switch (id) { case BUCK1: gpio = pdata->buck1_dvs->gpio; ret = devm_gpio_request_one(&pdev->dev, gpio, DVS_LOW, b1_name); if (ret) return ret; buck->dvs = pdata->buck1_dvs; break; case BUCK2: for (i = 0; i < LP8788_NUM_BUCK2_DVS; i++) { gpio = pdata->buck2_dvs->gpio[i]; ret = devm_gpio_request_one(&pdev->dev, gpio, DVS_LOW, b2_name[i]); if (ret) return ret; } buck->dvs = pdata->buck2_dvs; break; default: break; } return 0; } static int lp8788_init_dvs(struct platform_device *pdev, struct lp8788_buck *buck, enum lp8788_buck_id id) { struct lp8788_platform_data *pdata = buck->lp->pdata; u8 mask[] = { LP8788_BUCK1_DVS_SEL_M, LP8788_BUCK2_DVS_SEL_M }; u8 val[] = { LP8788_BUCK1_DVS_PIN, LP8788_BUCK2_DVS_PIN }; u8 default_dvs_mode[] = { LP8788_BUCK1_DVS_I2C, LP8788_BUCK2_DVS_I2C }; /* no dvs for buck3, 4 */ if (id > BUCK2) return 0; /* no dvs platform data, then dvs will be selected by I2C registers */ if (!pdata) goto set_default_dvs_mode; if ((id == BUCK1 && !pdata->buck1_dvs) || (id == BUCK2 && !pdata->buck2_dvs)) goto set_default_dvs_mode; if (lp8788_dvs_gpio_request(pdev, buck, id)) goto set_default_dvs_mode; return lp8788_update_bits(buck->lp, LP8788_BUCK_DVS_SEL, mask[id], val[id]); set_default_dvs_mode: return lp8788_update_bits(buck->lp, LP8788_BUCK_DVS_SEL, mask[id], default_dvs_mode[id]); } static int lp8788_buck_probe(struct platform_device *pdev) { struct lp8788 *lp = dev_get_drvdata(pdev->dev.parent); int id = pdev->id; struct lp8788_buck *buck; struct regulator_config cfg = { }; struct regulator_dev *rdev; int ret; if (id >= LP8788_NUM_BUCKS) return -EINVAL; buck = devm_kzalloc(&pdev->dev, sizeof(struct lp8788_buck), GFP_KERNEL); if (!buck) return -ENOMEM; buck->lp = lp; ret = lp8788_init_dvs(pdev, buck, id); if (ret) return ret; cfg.dev = pdev->dev.parent; cfg.init_data = lp->pdata ? lp->pdata->buck_data[id] : NULL; cfg.driver_data = buck; cfg.regmap = lp->regmap; rdev = devm_regulator_register(&pdev->dev, &lp8788_buck_desc[id], &cfg); if (IS_ERR(rdev)) { ret = PTR_ERR(rdev); dev_err(&pdev->dev, "BUCK%d regulator register err = %d\n", id + 1, ret); return ret; } buck->regulator = rdev; platform_set_drvdata(pdev, buck); return 0; } static struct platform_driver lp8788_buck_driver = { .probe = lp8788_buck_probe, .driver = { .name = LP8788_DEV_BUCK, .owner = THIS_MODULE, }, }; static int __init lp8788_buck_init(void) { return platform_driver_register(&lp8788_buck_driver); } subsys_initcall(lp8788_buck_init); static void __exit lp8788_buck_exit(void) { platform_driver_unregister(&lp8788_buck_driver); } module_exit(lp8788_buck_exit); MODULE_DESCRIPTION("TI LP8788 BUCK Driver"); MODULE_AUTHOR("Milo Kim"); MODULE_LICENSE("GPL"); MODULE_ALIAS("platform:lp8788-buck");