Add LM3646 driver using LED subsystem structure - V0
[mlp-open-source/kernel.git] / drivers / leds / Kconfig
index 72156c123033342f566497155154d31eeef79baf..8dc4932c45f800dcf755272cecc7302b17d9b79f 100644 (file)
@@ -472,6 +472,14 @@ config LEDS_LM355x
          This option enables support for LEDs connected to LM355x.
          LM355x includes Torch, Flash and Indicator functions.
 
+config LEDS_LM3646
+       tristate "LED support for LM3646 Chip"
+       depends on LEDS_CLASS && I2C
+       select REGMAP_I2C
+       help
+         This option enables support for LEDs connected to LM3646.
+         LM3646 includes dual Torch and Flash functions.
+
 config LEDS_OT200
        tristate "LED support for the Bachmann OT200"
        depends on LEDS_CLASS && HAS_IOMEM