index 8beaa79af21ac867f52f17deb1d6314b1e5278eb..00630a333d16b56e2f0128f676ceac1a552e95e1 100644 (file)
#include <media/v4l2-device.h>
/* registers definitions */
-#define REG_ENABLE 0x0c
-#define REG_TORCH_BR 0x05
+#define REG_ENABLE 0x01
#define REG_FLASH_BR 0x03
+#define REG_TORCH_BR 0x05
#define REG_FLASH_TOUT 0x08
#define REG_FLAG1 0x0a
#define REG_FLAG2 0x0b
#define REG_STROBE_SRC 0x01
-#define MASK_ENABLE 0x03
+#define MASK_ENABLE 0x0c
#define MASK_TORCH_BR 0x7f
#define MASK_FLASH_BR 0x3f
#define MASK_FLASH_TOUT 0x0f
switch (ctrl->id) {
case V4L2_CID_FLASH_LED_MODE:
-
if (ctrl->val != V4L2_FLASH_LED_MODE_FLASH)
return lm3648_mode_ctrl(flash, ctrl->val);
/* switch to SHDN mode before flash strobe on */
(ctrl->val) << 5);
case V4L2_CID_FLASH_STROBE:
-
/* read and check current mode of chip to start flash */
rval = regmap_read(flash->regmap, REG_ENABLE, ®_val);
if (rval < 0 || ((reg_val & MASK_ENABLE) != MODE_SHDN))
return lm3648_mode_ctrl(flash, V4L2_FLASH_LED_MODE_FLASH);
case V4L2_CID_FLASH_STROBE_STOP:
-
/*
* flash mode will be turned automatically
* from FLASH mode to SHDN mode after flash duration timeout
v4l2_ctrl_handler_init(hdl, 8);
/* flash mode */
v4l2_ctrl_new_std_menu(hdl, ops, V4L2_CID_FLASH_LED_MODE,
- V4L2_FLASH_LED_MODE_TORCH, ~0x7,
+ V4L2_FLASH_LED_MODE_IR, ~0x7,
V4L2_FLASH_LED_MODE_NONE);
/* flash source */
v4l2_ctrl_new_std(hdl, ops, V4L2_CID_FLASH_TIMEOUT,
LM3648_FLASH_TOUT_MIN,
LM3648_FLASH_TOUT_MAX,
- LM3648_FLASH_TOUT_LOW_STEP, flash->pdata->flash_timeout);
+ LM3648_FLASH_TOUT_LOW_STEP,
+ LM3648_FLASH_TOUT_MAX);
/* max flash current */
v4l2_ctrl_new_std(hdl, ops, V4L2_CID_FLASH_INTENSITY,
/* fault */
fault = v4l2_ctrl_new_std(hdl, ops, V4L2_CID_FLASH_FAULT, 0,
- V4L2_FLASH_FAULT_OVER_VOLTAGE
- | V4L2_FLASH_FAULT_OVER_TEMPERATURE
+ V4L2_FLASH_FAULT_TIMEOUT
| V4L2_FLASH_FAULT_SHORT_CIRCUIT
- | V4L2_FLASH_FAULT_TIMEOUT, 0, 0);
+ | V4L2_FLASH_FAULT_UNDER_VOLTAGE
+ | V4L2_FLASH_FAULT_INPUT_VOLTAGE
+ | V4L2_FLASH_FAULT_OVER_CURRENT
+ | V4L2_FLASH_FAULT_OVER_TEMPERATURE
+ | V4L2_FLASH_FAULT_LED_OVER_TEMPERATURE
+ | V4L2_FLASH_FAULT_OVER_VOLTAGE, 0, 0);
if (fault != NULL)
fault->flags |= V4L2_CTRL_FLAG_VOLATILE;
unsigned int reg_val;
int rval;
+ /* LED Enable - on */
+ rval = regmap_update_bits(flash->regmap, REG_ENABLE, 0x03, 0x03);
+ rval |= regmap_update_bits(flash->regmap, REG_FLASH_BR, 0xc0, 0x80);
+ rval |= regmap_update_bits(flash->regmap, REG_TORCH_BR, 0x80, 0x80);
+ if (rval < 0)
+ return rval;
/* read the value of mode register to reduce redundant i2c accesses */
rval = regmap_read(flash->regmap, REG_ENABLE, ®_val);
if (rval < 0)
return rval;
- flash->mode_reg = reg_val & 0xfc;
+ flash->mode_reg = reg_val & 0xf3;
/* output disable */
rval = lm3648_mode_ctrl(flash, V4L2_FLASH_LED_MODE_NONE);