Add LM3643 new flash driver using v4l2-subsystem
[mlp-open-source/kernel.git] / include / uapi / linux / v4l2-controls.h
index 1666aabbbb868ae9a215794e36726bd37a6fe2bd..b18d8942e4b547d822e4ed87bd924da2d187fa57 100644 (file)
@@ -779,6 +779,7 @@ enum v4l2_flash_led_mode {
        V4L2_FLASH_LED_MODE_NONE,
        V4L2_FLASH_LED_MODE_FLASH,
        V4L2_FLASH_LED_MODE_TORCH,
+       V4L2_FLASH_LED_MODE_IR,
 };
 
 #define V4L2_CID_FLASH_STROBE_SOURCE           (V4L2_CID_FLASH_CLASS_BASE + 2)