summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: 196613d)
raw | patch | inline | side by side (parent: 196613d)
author | Daniel jeong <daniel.jeong@ti.com> | |
Mon, 2 Jun 2014 06:27:52 +0000 (15:27 +0900) | ||
committer | Daniel jeong <daniel.jeong@ti.com> | |
Mon, 2 Jun 2014 06:27:52 +0000 (15:27 +0900) |
Signed-off-by: Daniel jeong <daniel.jeong@ti.com>
drivers/video/backlight/Kconfig | patch | blob | history | |
drivers/video/backlight/Makefile | patch | blob | history | |
drivers/video/backlight/tps611xx_bl.c | [new file with mode: 0644] | patch | blob |
include/linux/platform_data/tps611xx_bl.h | [new file with mode: 0644] | patch | blob |
index 6963bcf34fda25f7dc76d91ab957b4b93cc42732..cc95545810efa0a51e06f63d65dd83e6260e6597 100644 (file)
config BACKLIGHT_TPS61163A
tristate "TPS61163A Backlight"
depends on BACKLIGHT_CLASS_DEVICE
+ depends on GPIOLIB
help
This supports TPS61163A Texas Instruments backlight driver
based on EasyScale Interface.
+config BACKLIGHT_TPS611XX
+ tristate "TPS611XX Backlight"
+ depends on BACKLIGHT_CLASS_DEVICE
+ depends on GPIOLIB
+ help
+ This supports TPS61158, TPS61161, TPS61163 and TPS61165
+ Texas Instruments backlight drivers based on EasyScale Interface.
+
config BACKLIGHT_AS3711
tristate "AS3711 Backlight"
depends on BACKLIGHT_CLASS_DEVICE && MFD_AS3711
index c6abc3d7d13e2f2a96f3c6a33fb12667b17ce177..f04eceb2a02391a88fbdd534eae554f16f1f03e4 100644 (file)
obj-$(CONFIG_BACKLIGHT_TOSA) += tosa_bl.o
obj-$(CONFIG_BACKLIGHT_TPS65217) += tps65217_bl.o
obj-$(CONFIG_BACKLIGHT_TPS61163A) += tps61163a_bl.o
+obj-$(CONFIG_BACKLIGHT_TPS611XX) += tps611xx_bl.o
obj-$(CONFIG_BACKLIGHT_WM831X) += wm831x_bl.o
diff --git a/drivers/video/backlight/tps611xx_bl.c b/drivers/video/backlight/tps611xx_bl.c
--- /dev/null
@@ -0,0 +1,490 @@
+/*
+ * Simple driver for Texas Instruments TPS611XX Backlight driver chip
+ * using EasyScale Interface. It supports TPS61158, TPS61161,
+ * TPS61163 and TPS61165.
+ *
+ * Copyright (C) 2014 Texas Instruments
+ * Author: Daniel Jeong <gshark.jeong@gmail.com>
+ * Ldd Mlp <ldd-mlp@list.ti.com>
+ *
+ * This program is free software; you can redistribute it and/or modify
+ * it under the terms of the GNU General Public License version 2 as
+ * published by the Free Software Foundation.
+ *
+ */
+
+#include <linux/backlight.h>
+#include <linux/delay.h>
+#include <linux/err.h>
+#include <linux/fb.h>
+#include <linux/gpio.h>
+#include <linux/init.h>
+#include <linux/kernel.h>
+#include <linux/module.h>
+#include <linux/of.h>
+#include <linux/of_device.h>
+#include <linux/platform_data/tps611xx_bl.h>
+#include <linux/platform_device.h>
+#include <linux/slab.h>
+
+#define CMD_FORWARD 0
+#define CMD_BACKWARD 1
+
+enum tps611xx_id {
+ TPS61158_ID = 0,
+ TPS61161_ID,
+ TPS61163_ID,
+ TPS61165_ID,
+};
+
+/*
+ * easyscale time spec
+ * @es_delay : es delay time(ns)
+ * @es_det : es detection time(ns)
+ * @start : start time of data stream(ns)
+ * @eos : end time of data stream(ns)
+ * @reset : ic shutdown time(ms)
+ * @logic_1_low : low time high bit(ns)
+ * @logic_0_low : low time low bit(ns)
+ * @ackn : duation of ack condistion(ns)
+ * @ack_poll : ack polling duration(ns)
+ */
+struct tps611xx_time {
+ unsigned int es_delay;
+ unsigned int es_det;
+ unsigned int start;
+ unsigned int eos;
+ unsigned int reset;
+ unsigned int logic_1_low;
+ unsigned int logic_0_low;
+ unsigned int ackn;
+ unsigned int ack_poll;
+};
+
+/*
+ * @seq : sequence of data transfer
+ * @size: size of data
+ * @brt_max : max brightness
+ * @brt_bmask : bit mask of dimming bits
+ * @rfa_bmask : bit mask of request of ack
+ */
+struct tps611xx_command {
+ int seq;
+ int size;
+ int brt_max;
+ int brt_bmask;
+ int rfa_bmask;
+};
+
+/*
+ * @id : product id
+ * @name : product name
+ * @addr : device address
+ * @cmd : es command info
+ * @time : es time info
+ */
+struct tps611xx_esdata {
+ enum tps611xx_id id;
+ char *name;
+ int addr;
+ struct tps611xx_command cmd;
+ struct tps611xx_time time;
+};
+
+struct tps611xx_bl_data {
+ struct device *dev;
+ struct backlight_device *bled;
+ struct tps611xx_platform_data *pdata;
+
+ /*
+ * @rfa_en : acknowlege request enable
+ * @en_gpio: enable pin gpio no.
+ * @esdata : easyscale data
+ */
+ int rfa_en;
+ unsigned int en_gpio;
+ const struct tps611xx_esdata *esdata;
+};
+
+static struct tps611xx_esdata tps611xx_info[] = {
+ [TPS61158_ID] = {
+ .id = TPS61158_ID,
+ .name = "tps61158",
+ .addr = 0x5800,
+ .cmd = {
+ .seq = CMD_FORWARD,
+ .size = 16,
+ .brt_max = 31,
+ .brt_bmask = 0x1f,
+ .rfa_bmask = 0x80},
+ .time = {
+ .es_delay = 100000,
+ .es_det = 450000,
+ .start = 3500,
+ .eos = 3500,
+ .reset = 4,
+ .logic_1_low = 5000,
+ .logic_0_low = 15000,
+ .ackn = 900000,
+ .ack_poll = 2000},
+ },
+
+ [TPS61161_ID] = {
+ .id = TPS61161_ID,
+ .name = "tps61161",
+ .addr = 0x7200,
+ .cmd = {
+ .seq = CMD_FORWARD,
+ .size = 16,
+ .brt_max = 31,
+ .brt_bmask = 0x1f,
+ .rfa_bmask = 0x80},
+ .time = {
+ .es_delay = 120000,
+ .es_det = 280000,
+ .start = 2000,
+ .eos = 2000,
+ .reset = 3,
+ .logic_1_low = 3000,
+ .logic_0_low = 7000,
+ .ackn = 512000,
+ .ack_poll = 2000},
+ },
+
+ [TPS61163_ID] = {
+ .id = TPS61163_ID,
+ .name = "tps61163",
+ .addr = 0x8F0000,
+ .cmd = {
+ .seq = CMD_BACKWARD,
+ .size = 24,
+ .brt_max = 511,
+ .brt_bmask = 0x1ff,
+ .rfa_bmask = 0x400},
+ .time = {
+ .es_delay = 100000,
+ .es_det = 260000,
+ .start = 2000,
+ .eos = 2000,
+ .reset = 3,
+ .logic_1_low = 3000,
+ .logic_0_low = 7000,
+ .ackn = 512000,
+ .ack_poll = 2000},
+ },
+
+ [TPS61165_ID] = {
+ .id = TPS61165_ID,
+ .name = "tps61165",
+ .addr = 0x7200,
+ .cmd = {
+ .seq = CMD_FORWARD,
+ .size = 16,
+ .brt_max = 31,
+ .brt_bmask = 0x1f,
+ .rfa_bmask = 0x80},
+ .time = {
+ .es_delay = 120000,
+ .es_det = 280000,
+ .start = 4000,
+ .eos = 4000,
+ .reset = 3,
+ .logic_1_low = 3000,
+ .logic_0_low = 7000,
+ .ackn = 512000,
+ .ack_poll = 2000},
+ },
+};
+
+static int tps611xx_bl_update_status(struct backlight_device *bl)
+{
+ struct tps611xx_bl_data *pchip = bl_get_data(bl);
+ const struct tps611xx_esdata *esdata = pchip->esdata;
+ int data_in, t_low, t_logic, max_bmask;
+ unsigned long flags;
+
+ data_in = esdata->addr | (bl->props.brightness & esdata->cmd.brt_bmask);
+ if (pchip->rfa_en)
+ data_in |= esdata->cmd.rfa_bmask;
+
+ max_bmask = 0x1 << esdata->cmd.size;
+ t_logic = esdata->time.logic_1_low + esdata->time.logic_0_low;
+
+ local_irq_save(flags);
+ /* t_start : 2us high before data byte */
+ gpio_direction_output(pchip->en_gpio, 1);
+ ndelay(esdata->time.start);
+
+ /* forward command transfer */
+ if (esdata->cmd.seq == CMD_FORWARD) {
+ int addr_bmask = max_bmask >> 8;
+ for (max_bmask >>= 1; max_bmask > 0x0; max_bmask >>= 1) {
+ if (data_in & max_bmask)
+ t_low = esdata->time.logic_1_low;
+ else
+ t_low = esdata->time.logic_0_low;
+
+ gpio_direction_output(pchip->en_gpio, 0);
+ ndelay(t_low);
+ gpio_direction_output(pchip->en_gpio, 1);
+ ndelay(t_logic - t_low);
+
+ if (max_bmask == addr_bmask) {
+ gpio_direction_output(pchip->en_gpio, 0);
+ /* t_eos : low after address byte */
+ ndelay(esdata->time.eos);
+ gpio_direction_output(pchip->en_gpio, 1);
+ /* t_start : high before data byte */
+ ndelay(esdata->time.start);
+ }
+ }
+ } else {
+ /* backward command tansfer */
+ int bmask;
+ for (bmask = 0x01; bmask < max_bmask; bmask <<= 1) {
+ if (data_in & bmask)
+ t_low = esdata->time.logic_1_low;
+ else
+ t_low = esdata->time.logic_0_low;
+
+ gpio_direction_output(pchip->en_gpio, 0);
+ ndelay(t_low);
+ gpio_direction_output(pchip->en_gpio, 1);
+ ndelay(t_logic - t_low);
+ }
+ }
+
+ /*
+ * t_eos : low after address byte
+ * t_ackVal is also t_eos
+ */
+ gpio_direction_output(pchip->en_gpio, 0);
+ ndelay(esdata->time.eos);
+
+ /* RFA management */
+ if (pchip->rfa_en) {
+ int max_ack_time = esdata->time.ackn;
+ /* set input */
+ gpio_direction_input(pchip->en_gpio);
+ /* read acknowledge from chip */
+ while (max_ack_time > 0) {
+ if (gpio_get_value(pchip->en_gpio) == 0)
+ break;
+ max_ack_time -= esdata->time.ack_poll;
+ }
+ if (max_ack_time <= 0)
+ dev_err(pchip->dev,
+ "easyscale : no ack from %s\n", esdata->name);
+ else
+ ndelay(max_ack_time);
+ }
+ gpio_direction_output(pchip->en_gpio, 1);
+ local_irq_restore(flags);
+
+ return bl->props.brightness;
+}
+
+static int tps611xx_bl_get_brightness(struct backlight_device *bl)
+{
+ return bl->props.brightness;
+}
+
+static const struct backlight_ops tps611xx_bl_ops = {
+ .update_status = tps611xx_bl_update_status,
+ .get_brightness = tps611xx_bl_get_brightness,
+};
+
+static ssize_t tps611xx_enable_store(struct device *dev,
+ struct device_attribute *devAttr,
+ const char *buf, size_t size)
+{
+ struct tps611xx_bl_data *pchip = dev_get_drvdata(dev);
+ const struct tps611xx_esdata *esdata = pchip->esdata;
+ unsigned long flags;
+ unsigned int input;
+ int ret;
+
+ ret = kstrtouint(buf, 10, &input);
+ if (ret)
+ return -EINVAL;
+
+ local_irq_save(flags);
+ if (input == 0) {
+ /* chip disable */
+ gpio_direction_output(pchip->en_gpio, 0);
+ /* low more than reset ms to reset */
+ mdelay(esdata->time.reset);
+ } else {
+ /* easyscale detection window */
+ gpio_direction_output(pchip->en_gpio, 1);
+ ndelay(esdata->time.es_delay);
+ gpio_direction_output(pchip->en_gpio, 0);
+ ndelay(esdata->time.es_det);
+ gpio_direction_output(pchip->en_gpio, 1);
+ }
+ local_irq_restore(flags);
+
+ return size;
+}
+
+static DEVICE_ATTR(enable, S_IWUSR, NULL, tps611xx_enable_store);
+
+#ifdef CONFIG_OF
+static struct of_device_id tps611xx_backlight_of_match[] = {
+ {.compatible = "ti,tps61158_bl",.data = &tps611xx_info[TPS61158_ID]},
+ {.compatible = "ti,tps61161_bl",.data = &tps611xx_info[TPS61161_ID]},
+ {.compatible = "ti,tps61163_bl",.data = &tps611xx_info[TPS61163_ID]},
+ {.compatible = "ti,tps61165_bl",.data = &tps611xx_info[TPS61165_ID]},
+ {}
+};
+
+MODULE_DEVICE_TABLE(of, tps611xx_backlight_of_match);
+
+static int tps611xx_backlight_parse_dt(struct tps611xx_bl_data *pchip)
+{
+ struct device *dev = pchip->dev;
+ struct device_node *node = dev->of_node;
+ const struct of_device_id *of_id =
+ of_match_device(tps611xx_backlight_of_match, dev);
+ u32 value;
+ int ret;
+
+ if (!node)
+ return -ENODEV;
+
+ if (!of_id || !of_id->data) {
+ dev_err(dev, "Failed to find tps611xx chip id\n");
+ return -EFAULT;
+ }
+ pchip->esdata = of_id->data;
+
+ ret = of_property_read_u32(node, "en_gpio_num", &value);
+ if (ret < 0)
+ return ret;
+ pchip->en_gpio = value;
+ ret = of_property_read_u32(node, "rfa_en", &value);
+ if (ret < 0)
+ return ret;
+ pchip->rfa_en = value;
+
+ return 0;
+}
+
+#else
+static int tps611xx_backlight_parse_dt(struct tps611xx_bl_data *pchip)
+{
+ return -ENODEV;
+}
+#endif
+
+static int tps611xx_backlight_probe(struct platform_device *pdev)
+{
+ struct tps611xx_bl_data *pchip;
+ struct backlight_properties props;
+ const struct tps611xx_esdata *esdata;
+ struct tps611xx_platform_data *pdata = dev_get_platdata(&pdev->dev);
+ unsigned long flags;
+ int ret;
+
+ printk(KERN_INFO "\n\n");
+ pchip = devm_kzalloc(&pdev->dev,
+ sizeof(struct tps611xx_bl_data), GFP_KERNEL);
+ if (pchip == NULL)
+ return -ENOMEM;
+ pchip->dev = &pdev->dev;
+
+ if (pdata == NULL) {
+ ret = tps611xx_backlight_parse_dt(pchip);
+ if (ret < 0)
+ return ret;
+ } else {
+ pchip->rfa_en = pdata->rfa_en;
+ pchip->en_gpio = pdata->en_gpio_num;
+ pchip->esdata = (const struct tps611xx_esdata *)
+ platform_get_device_id(pdev)->driver_data;
+ }
+
+ esdata = pchip->esdata;
+ memset(&props, 0, sizeof(struct backlight_properties));
+ props.brightness = esdata->cmd.brt_max;
+ props.max_brightness = esdata->cmd.brt_max;
+ props.type = BACKLIGHT_RAW;
+ pchip->bled =
+ devm_backlight_device_register(pchip->dev, TPS611XX_NAME,
+ pchip->dev, pchip,
+ &tps611xx_bl_ops, &props);
+ if (IS_ERR(pchip->bled))
+ return PTR_ERR(pchip->bled);
+
+ /* for enable/disable */
+ ret = device_create_file(&(pchip->bled->dev), &dev_attr_enable);
+ if (ret < 0) {
+ dev_err(pchip->dev, "failed : add sysfs entries\n");
+ goto err_out;
+ }
+ platform_set_drvdata(pdev, pchip);
+
+ /* EasyScale init */
+ ret = gpio_request(pchip->en_gpio, "tps611xx");
+ if (ret) {
+ device_remove_file(&(pchip->bled->dev), &dev_attr_enable);
+ dev_err(pchip->dev, "failed : get gpio %d\n", pchip->en_gpio);
+ goto err_out;
+ }
+
+ /*
+ * ES Detection Window
+ * - ES detect delay
+ * - ES detect time
+ */
+ local_irq_save(flags);
+ gpio_direction_output(pchip->en_gpio, 1);
+ ndelay(esdata->time.es_delay);
+ gpio_direction_output(pchip->en_gpio, 0);
+ ndelay(esdata->time.es_det);
+ gpio_direction_output(pchip->en_gpio, 1);
+ local_irq_restore(flags);
+ dev_info(pchip->dev,
+ "%s based on EasyScale is initialized\n", pchip->esdata->name);
+ return 0;
+
+err_out:
+ backlight_device_unregister(pchip->bled);
+ return ret;
+}
+
+static int tps611xx_backlight_remove(struct platform_device *pdev)
+{
+ struct tps611xx_bl_data *pchip = platform_get_drvdata(pdev);
+ const struct tps611xx_esdata *esdata = pchip->esdata;
+
+ device_remove_file(&(pchip->bled->dev), &dev_attr_enable);
+ gpio_direction_output(pchip->en_gpio, 0);
+ mdelay(esdata->time.reset);
+ return 0;
+}
+
+static const struct platform_device_id tps611xx_id_table[] = {
+ {TPS61158_NAME, (unsigned long)&tps611xx_info[TPS61158_ID]},
+ {TPS61161_NAME, (unsigned long)&tps611xx_info[TPS61161_ID]},
+ {TPS61163_NAME, (unsigned long)&tps611xx_info[TPS61163_ID]},
+ {TPS61165_NAME, (unsigned long)&tps611xx_info[TPS61165_ID]},
+ {}
+};
+
+static struct platform_driver tps611xx_backlight_driver = {
+ .driver = {
+ .name = TPS611XX_NAME,
+ .owner = THIS_MODULE,
+ .of_match_table = of_match_ptr(tps611xx_backlight_of_match),
+ },
+ .probe = tps611xx_backlight_probe,
+ .remove = tps611xx_backlight_remove,
+ .id_table = tps611xx_id_table,
+};
+
+module_platform_driver(tps611xx_backlight_driver);
+
+MODULE_DESCRIPTION("EasyScale based tps611xx Backlight Driver");
+MODULE_LICENSE("GPL");
+MODULE_ALIAS("platform:tps611xx_bl");
diff --git a/include/linux/platform_data/tps611xx_bl.h b/include/linux/platform_data/tps611xx_bl.h
--- /dev/null
@@ -0,0 +1,30 @@
+/*
+ * Simple driver for Texas Instruments TPS61163a Backlight driver chip
+ * Copyright (C) 2014 Texas Instruments
+ *
+ * This program is free software; you can redistribute it and/or modify
+ * it under the terms of the GNU General Public License version 2 as
+ * published by the Free Software Foundation.
+ *
+ */
+
+#ifndef __TPS611XX_H
+#define __TPS611XX_H
+
+#define TPS611XX_NAME "tps611xx_bl"
+#define TPS61158_NAME "tps61158_bl"
+#define TPS61161_NAME "tps61161_bl"
+#define TPS61163_NAME "tps61163_bl"
+#define TPS61165_NAME "tps61165_bl"
+
+/* struct tps61163a platform data
+ * @use_rfa : request for acknowledge
+ * @en_gpio_num : en pin gpio number
+ */
+struct tps611xx_platform_data {
+
+ int rfa_en;
+ unsigned int en_gpio_num;
+};
+
+#endif /* __TPS61163A_H */