summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: 71adb76)
raw | patch | inline | side by side (parent: 71adb76)
author | Daniel Jeong <gshark.jeong@gmail.com> | |
Mon, 19 Jan 2015 06:15:44 +0000 (15:15 +0900) | ||
committer | Daniel Jeong <gshark.jeong@gmail.com> | |
Mon, 19 Jan 2015 06:15:44 +0000 (15:15 +0900) |
This patch adds the driver for the single string flash products of TI.
Several single string flash controllers of TI have similar register map
and bit data. This patch enables one driver to support five products,
lm3556, lm3561, lm3642 and lm3648.
Signed-off-by: Daniel Jeong <gshark.jeong@gmail.com>
Several single string flash controllers of TI have similar register map
and bit data. This patch enables one driver to support five products,
lm3556, lm3561, lm3642 and lm3648.
Signed-off-by: Daniel Jeong <gshark.jeong@gmail.com>
drivers/media/i2c/Kconfig | patch | blob | history | |
drivers/media/i2c/Makefile | patch | blob | history | |
drivers/media/i2c/ti-ss-flash.c | [new file with mode: 0644] | patch | blob |
include/media/ti-ss-flash.h | [new file with mode: 0644] | patch | blob |
index d933011266438f18253b9ff8ed67b637cedf927b..e97ec62a961c5eed1298225c8c4c4e68aa3e3656 100644 (file)
This is a driver for the lm3644 dual flash controllers. It controls
flash, torch and ir modes.
+config VIDEO_LM3646
+ tristate "LM3646 dual flash driver support"
+ depends on I2C && VIDEO_V4L2 && MEDIA_CONTROLLER
+ depends on MEDIA_CAMERA_SUPPORT
+ select REGMAP_I2C
+ ---help---
+ This is a driver for the lm3646 dual flash controllers. It controls
+ flash, torch LEDs.
+
+config VIDEO_TI_SS_FLASH
+ tristate "TI Single String Flash driver support"
+ depends on I2C && VIDEO_V4L2 && MEDIA_CONTROLLER
+ depends on MEDIA_CAMERA_SUPPORT
+ select REGMAP_I2C
+ ---help---
+ This is a driver for the signle string flash controllers of TI.
+ It supports LM3556, LM3561, LM3642 and LM3648.
+
comment "Video improvement chips"
config VIDEO_UPD64031A
index 2194d71f63741f8513d451fe3e78ae120f5f64fd..a44dc11dc026e3252402a3bec7484acab0f684f5 100644 (file)
obj-$(CONFIG_VIDEO_LM3643) += lm3643.o
obj-$(CONFIG_VIDEO_LM3643) += lm3644.o
obj-$(CONFIG_VIDEO_LM3648) += lm3648.o
+obj-$(CONFIG_VIDEO_TI_SS_FLASH) += ti-ss-flash.o
obj-$(CONFIG_VIDEO_SMIAPP_PLL) += smiapp-pll.o
obj-$(CONFIG_VIDEO_AK881X) += ak881x.o
obj-$(CONFIG_VIDEO_IR_I2C) += ir-kbd-i2c.o
diff --git a/drivers/media/i2c/ti-ss-flash.c b/drivers/media/i2c/ti-ss-flash.c
--- /dev/null
@@ -0,0 +1,836 @@
+/*
+ * drivers/media/i2c/ti-ss-flash.c
+ * General device driver for Single String FLASH LED Drivers of TI
+ * It covers lm3556, lm3561, lm3642, lm3646 and lm3648.
+ *
+ * Copyright (C) 2015 Texas Instruments
+ *
+ * Contact: Daniel Jeong <gshark.jeong@gmail.com>
+ * Ldd-Mlp <ldd-mlp@list.ti.com>
+ *
+ * This program is free software; you can redistribute it and/or
+ * modify it under the terms of the GNU General Public License
+ * version 2 as published by the Free Software Foundation.
+ *
+ */
+
+#include <linux/delay.h>
+#include <linux/i2c.h>
+#include <linux/module.h>
+#include <linux/of_device.h>
+#include <linux/regmap.h>
+#include <linux/slab.h>
+#include <linux/videodev2.h>
+#include <media/ti-ss-flash.h>
+#include <media/v4l2-ctrls.h>
+#include <media/v4l2-device.h>
+
+/* operation mode */
+enum led_opmode {
+ OPMODE_SHDN = 0x0,
+ OPMODE_INDI_IR,
+ OPMODE_TORCH,
+ OPMODE_FLASH,
+};
+
+/*
+ * register data
+ * @reg : register
+ * @mask : mask bits
+ * @shift : bit shift of data
+ */
+struct ctrl_reg {
+ unsigned int reg;
+ unsigned int mask;
+ unsigned int shift;
+};
+
+/*
+ * unit data
+ * @min : min value of brightness or timeout
+ * brightness : uA
+ * timeout : ms
+ * @step : step value of brightness or timeout
+ * brightness : uA
+ * timeout : ms
+ * @knee: knee point of step of brightness/timeout
+ * brightness : uA
+ * timeout : ms
+ * @knee_step : step value of brightness or timeout after knee point
+ * brightness : uA
+ * timeout : ms
+ * @max : max value of brightness or timeout
+ * brightness : uA
+ * timeout : ms
+ * @ctrl : register info to control brightness or timeout
+ */
+struct ssflash_config {
+ unsigned int min;
+ unsigned int step;
+ unsigned int knee;
+ unsigned int knee_step;
+ unsigned int max;
+ struct ctrl_reg ctrl;
+};
+
+/*
+ * @reg : fault register
+ * @mask : fault mask bit
+ * @v4l2_fault : bit mapping to V4L2_FLASH_FAULT_
+ * refer to include//uapi/linux/v4l2-controls.h
+ */
+struct ssflash_fault {
+ unsigned int reg;
+ unsigned int mask;
+ unsigned int v4l2_fault;
+};
+
+#define NUM_V4L2_FAULT 9
+
+/*
+ * ssflash data
+ * @name: device name
+ * @mode: operation mode control data
+ * @flash_br: flash brightness register and bit data
+ * @timeout: timeout control data
+ * @strobe: strobe control data
+ * @torch_br: torch brightness register and bit data
+ * @fault: fault data
+ * @func: initialize function
+ */
+struct ssflash_data {
+ char *name;
+ struct ctrl_reg mode;
+ struct ssflash_config flash_br;
+ struct ssflash_config timeout;
+ struct ctrl_reg strobe;
+
+ struct ssflash_config torch_br;
+ struct ssflash_fault fault[NUM_V4L2_FAULT];
+
+ int (*func)(struct regmap *regmap);
+};
+
+/*
+ * struct ssflash_flash
+ * @dev: device
+ * @regmap: reg map for interface
+ * @ctrls_led: V4L2 contols
+ * @subdev_led: V4L2 subdev
+ * @data : chip control data
+ * @mode_reg: value of mode register
+ */
+struct ssflash_flash {
+ struct device *dev;
+ struct regmap *regmap;
+
+ struct v4l2_ctrl_handler ctrls_led;
+ struct v4l2_subdev subdev_led;
+ const struct ssflash_data *data;
+ u8 mode_reg;
+};
+
+#define to_ssflash_flash(_ctrl) \
+ container_of(_ctrl->handler, struct ssflash_flash, ctrls_led)
+
+static const struct ssflash_data flash_lm3556 = {
+ .name = LM3556_NAME,
+ .mode = {
+ .reg = 0x0a, .mask = 0x03, .shift = 0
+ },
+ .flash_br = {
+ .min = 93750, .step = 93750,
+ .max = 1500000,
+ .ctrl = {
+ .reg = 0x09, .mask = 0xf, .shift = 0
+ },
+ },
+ .timeout = {
+ .min = 100, .step = 100,
+ .max = 800,
+ .ctrl = {
+ .reg = 0x08, .mask = 0x07, .shift = 0
+ }
+ },
+ .torch_br = {
+ .min = 46880, .step = 46880,
+ .max = 375000,
+ .ctrl = {
+ .reg = 0x09, .mask = 0x70, .shift = 4
+ }
+ },
+ .strobe = {
+ .reg = 0x0a, .mask = 0x20, .shift = 5
+ },
+ .fault = {
+ [0] = {
+ .reg = 0x0b, .mask = 0x01,
+ .v4l2_fault = V4L2_FLASH_FAULT_TIMEOUT,
+ },
+ [1] = {
+ .reg = 0x0b, .mask = 0x02,
+ .v4l2_fault = V4L2_FLASH_FAULT_OVER_TEMPERATURE,
+ },
+ [2] = {
+ .reg = 0x0b, .mask = 0x04,
+ .v4l2_fault = V4L2_FLASH_FAULT_SHORT_CIRCUIT,
+ },
+ [3] = {
+ .reg = 0x0b, .mask = 0x08,
+ .v4l2_fault = V4L2_FLASH_FAULT_OVER_VOLTAGE,
+ },
+
+ [4] = {
+ .reg = 0x0b, .mask = 0x10,
+ .v4l2_fault = V4L2_FLASH_FAULT_UNDER_VOLTAGE,
+ },
+ [5] = {
+ .reg = 0x0b, .mask = 0x20,
+ .v4l2_fault = V4L2_FLASH_FAULT_INPUT_VOLTAGE,
+ },
+ },
+ .func = NULL
+};
+
+static const struct ssflash_data flash_lm3561 = {
+ .name = LM3561_NAME,
+ .mode = {
+ .reg = 0x10, .mask = 0x03, .shift = 0
+ },
+ .flash_br = {
+ .min = 36000, .step = 37600,
+ .max = 600000,
+ .ctrl = {
+ .reg = 0xb0, .mask = 0xf, .shift = 0
+ },
+ },
+ .timeout = {
+ .min = 32, .step = 32,
+ .max = 1024,
+ .ctrl = {
+ .reg = 0xc0, .mask = 0x1f, .shift = 0
+ }
+ },
+ .torch_br = {
+ .min = 18000, .step = 18800,
+ .max = 149600,
+ .ctrl = {
+ .reg = 0xa0, .mask = 0x07, .shift = 0
+ }
+ },
+ .strobe = {
+ .reg = 0xe0, .mask = 0x04, .shift = 2
+ },
+ .fault = {
+ [0] = {
+ .reg = 0xd0, .mask = 0x01,
+ .v4l2_fault = V4L2_FLASH_FAULT_TIMEOUT,
+ },
+ [1] = {
+ .reg = 0xd0, .mask = 0x02,
+ .v4l2_fault = V4L2_FLASH_FAULT_OVER_TEMPERATURE,
+ },
+ [2] = {
+ .reg = 0xd0, .mask = 0x04,
+ .v4l2_fault = V4L2_FLASH_FAULT_SHORT_CIRCUIT,
+ },
+ [3] = {
+ .reg = 0xd0, .mask = 0x20,
+ .v4l2_fault = V4L2_FLASH_FAULT_LED_OVER_TEMPERATURE,
+ },
+ [4] = {
+ .reg = 0xd0, .mask = 0x80,
+ .v4l2_fault = V4L2_FLASH_FAULT_INPUT_VOLTAGE,
+ },
+ },
+ .func = NULL
+};
+
+static const struct ssflash_data flash_lm3642 = {
+ .name = LM3642_NAME,
+ .mode = {
+ .reg = 0x0a, .mask = 0x03, .shift = 0
+ },
+ .flash_br = {
+ .min = 93750, .step = 93750,
+ .max = 1500000,
+ .ctrl = {
+ .reg = 0x09, .mask = 0xf, .shift = 0
+ },
+ },
+ .timeout = {
+ .min = 100, .step = 100,
+ .max = 800,
+ .ctrl = {
+ .reg = 0x08, .mask = 0x07, .shift = 0
+ }
+ },
+ .torch_br = {
+ .min = 46880, .step = 46880,
+ .max = 375000,
+ .ctrl = {
+ .reg = 0x09, .mask = 0x70, .shift = 4
+ }
+ },
+ .strobe = {
+ .reg = 0x0a, .mask = 0x20, .shift = 5
+ },
+ .fault = {
+ [0] = {
+ .reg = 0x0b, .mask = 0x01,
+ .v4l2_fault = V4L2_FLASH_FAULT_TIMEOUT,
+ },
+ [1] = {
+ .reg = 0x0b, .mask = 0x02,
+ .v4l2_fault = V4L2_FLASH_FAULT_OVER_TEMPERATURE,
+ },
+ [2] = {
+ .reg = 0x0b, .mask = 0x04,
+ .v4l2_fault = V4L2_FLASH_FAULT_SHORT_CIRCUIT,
+ },
+ [3] = {
+ .reg = 0x0b, .mask = 0x20,
+ .v4l2_fault = V4L2_FLASH_FAULT_INPUT_VOLTAGE,
+ },
+ },
+ .func = NULL
+};
+
+/*
+ * LM3646 is a dual string flash LED driver
+ * but there are no regiters to control LED2 directly.
+ * LED1 and LED2 are controlled through LED1 registers.
+ */
+static int ssflash_lm3646_init(struct regmap *regmap)
+{
+ int rval;
+
+ /*
+ *max flash & torch current
+ * LED2 = max current value - LED1 Current value
+ * if max current value < LED1 current value
+ * LED1 = max current value
+ * LED2 = off
+ */
+ rval = regmap_update_bits(regmap, 0x05, 0x0f, 0x0f);
+ rval |= regmap_update_bits(regmap, 0x05, 0x70, 0x07 << 4);
+ if(rval < 0)
+ return rval;
+ return 0;
+}
+
+static const struct ssflash_data flash_lm3646 = {
+ .name = LM3646_NAME,
+ .mode = {
+ .reg = 0x01, .mask = 0x03, .shift = 0
+ },
+ .flash_br = {
+ .min = 0, .step = 23100,
+ .knee = 23100, .knee_step = 11700,
+ .max = 1500000,
+ .ctrl = {
+ .reg = 0x06, .mask = 0x7f, .shift = 0
+ },
+ },
+ .timeout = {
+ .min = 50, .step = 100,
+ .max = 400,
+ .ctrl = {
+ .reg = 0x04, .mask = 0x0f, .shift = 0
+ }
+ },
+ .torch_br = {
+ .min = 0, .step = 2600,
+ .knee = 2600, .knee_step = 1400,
+ .max = 187100,
+ .ctrl = {
+ .reg = 0x7, .mask = 0x7f, .shift = 0
+ }
+ },
+ .strobe = {
+ .reg = 0x6, .mask = 0x80, .shift = 7
+ },
+ .fault = {
+ [0] = {
+ .reg = 0x08, .mask = 0x01,
+ .v4l2_fault = V4L2_FLASH_FAULT_TIMEOUT,
+ },
+ [1] = {
+ .reg = 0x08, .mask = 0x02,
+ .v4l2_fault = V4L2_FLASH_FAULT_SHORT_CIRCUIT,
+ },
+ [2] = {
+ .reg = 0x08, .mask = 0x04,
+ .v4l2_fault = V4L2_FLASH_FAULT_UNDER_VOLTAGE,
+ },
+ [3] = {
+ .reg = 0x08, .mask = 0x08,
+ .v4l2_fault = V4L2_FLASH_FAULT_INPUT_VOLTAGE,
+ },
+ [4] = {
+ .reg = 0x08, .mask = 0x10,
+ .v4l2_fault = V4L2_FLASH_FAULT_OVER_CURRENT,
+ },
+ [5] = {
+ .reg = 0x08, .mask = 0x20,
+ .v4l2_fault =V4L2_FLASH_FAULT_OVER_TEMPERATURE,
+ },
+ [6] = {
+ .reg = 0x08, .mask = 0x40,
+ .v4l2_fault = V4L2_FLASH_FAULT_LED_OVER_TEMPERATURE,
+ },
+ [7] = {
+ .reg = 0x08, .mask = 0x80,
+ .v4l2_fault = V4L2_FLASH_FAULT_OVER_VOLTAGE,
+ },
+ },
+ .func = ssflash_lm3646_init
+};
+
+static int ssflash_lm3648_init(struct regmap *regmap)
+{
+ int rval;
+
+ /* enable LED */
+ rval = regmap_update_bits(regmap, 0x01, 0x03, 0x03);
+ /* bit[7:6] must be set to 10b for proper operation */
+ rval |= regmap_update_bits(regmap, 0x03, 0xc0, 0x80);
+ /* bit[7] must be set to 1b for proper operation */
+ rval |= regmap_update_bits(regmap, 0x05, 0x80, 0x80);
+ if (rval < 0)
+ return rval;
+ return 0;
+}
+
+static const struct ssflash_data flash_lm3648 = {
+ .name = LM3648_NAME,
+ .mode = {
+ .reg = 0x01, .mask = 0x0c, .shift = 2
+ },
+ .flash_br = {
+ .min = 21800, .step = 23450,
+ .max = 1500000,
+ .ctrl = {
+ .reg = 0x03, .mask = 0x3f, .shift = 0
+ },
+ },
+ .timeout = {
+ .min = 10, .step = 10,
+ .knee = 100, .knee_step = 50,
+ .max = 1024,
+ .ctrl = {
+ .reg = 0x08, .mask = 0x0f, .shift = 0
+ }
+ },
+ .torch_br = {
+ .min = 1954, .step = 2800,
+ .max = 357600,
+ .ctrl = {
+ .reg = 0x5, .mask = 0x7f, .shift = 0
+ }
+ },
+ .strobe = {
+ .reg = 0x1, .mask = 0x20, .shift = 5
+ },
+ .fault = {
+ [0] = {
+ .reg = 0x0a, .mask = 0x01,
+ .v4l2_fault = V4L2_FLASH_FAULT_TIMEOUT,
+ },
+ [1] = {
+ .reg = 0x0a, .mask = 0x04,
+ .v4l2_fault = V4L2_FLASH_FAULT_OVER_TEMPERATURE,
+ },
+ [2] = {
+ .reg = 0x0a, .mask = 0x70,
+ .v4l2_fault = V4L2_FLASH_FAULT_SHORT_CIRCUIT,
+ },
+ [3] = {
+ .reg = 0x0b, .mask = 0x04,
+ .v4l2_fault = V4L2_FLASH_FAULT_INPUT_VOLTAGE,
+ },
+ [4] = {
+ .reg = 0x0b, .mask = 0x01,
+ .v4l2_fault = V4L2_FLASH_FAULT_LED_OVER_TEMPERATURE,
+ },
+ },
+ .func = ssflash_lm3648_init
+};
+
+static u8 ssflash_conv_val_to_reg(unsigned int val,
+ unsigned int min, unsigned int step,
+ unsigned int knee, unsigned int knee_step,
+ unsigned int max)
+{
+ if (val >= max)
+ return 0xff;
+
+ if (knee <= min)
+ return (u8)(val < min ? 0 : (val - min)/step);
+ return (u8)val < min ? 0 :
+ (val < knee ? (val-min)/step :
+ (val-knee)/knee_step + (knee-min)/step);
+}
+
+/* mode control */
+static int ssflash_mode_ctrl(struct ssflash_flash *flash,
+ enum v4l2_flash_led_mode v4l_led_mode)
+{
+ const struct ssflash_data *data = flash->data;
+ enum led_opmode opmode;
+
+ switch (v4l_led_mode) {
+ case V4L2_FLASH_LED_MODE_NONE:
+ opmode = OPMODE_SHDN;
+ break;
+ case V4L2_FLASH_LED_MODE_TORCH:
+ opmode = OPMODE_TORCH;
+ break;
+ case V4L2_FLASH_LED_MODE_FLASH:
+ opmode = OPMODE_FLASH;
+ break;
+ default:
+ return -EINVAL;
+ }
+ return regmap_update_bits(flash->regmap, data->mode.reg,
+ data->mode.mask, opmode << data->mode.shift);
+}
+
+/* torch brightness control */
+static int ssflash_torch_brt_ctrl
+ (struct ssflash_flash *flash, unsigned int brt)
+{
+ const struct ssflash_data *data = flash->data;
+ int rval;
+ u8 br_bits;
+
+ br_bits = ssflash_conv_val_to_reg(brt,
+ data->torch_br.min, data->torch_br.step,
+ data->torch_br.knee, data->torch_br.knee_step,
+ data->torch_br.max);
+
+ rval = regmap_update_bits(flash->regmap,
+ data->torch_br.ctrl.reg,
+ data->torch_br.ctrl.mask,
+ br_bits << data->torch_br.ctrl.shift);
+
+ return rval;
+}
+
+/* flash brightness control */
+static int ssflash_flash_brt_ctrl(struct ssflash_flash *flash,
+ unsigned int brt)
+{
+ const struct ssflash_data *data = flash->data;
+ int rval;
+ u8 br_bits;
+
+ br_bits = ssflash_conv_val_to_reg(brt,
+ data->flash_br.min,
+ data->flash_br.step,
+ data->flash_br.knee,
+ data->flash_br.knee_step,
+ data->flash_br.max);
+
+ rval = regmap_update_bits(flash->regmap,
+ data->flash_br.ctrl.reg,
+ data->flash_br.ctrl.mask,
+ br_bits << data->flash_br.ctrl.shift);
+
+ return rval;
+}
+
+/* fault status */
+static int ssflash_get_ctrl(struct v4l2_ctrl *ctrl)
+{
+ struct ssflash_flash *flash = to_ssflash_flash(ctrl);
+ const struct ssflash_data *data = flash->data;
+ int rval = -EINVAL;
+
+ if (ctrl->id == V4L2_CID_FLASH_FAULT) {
+ int icnt;
+ s32 fault = 0;
+ unsigned int reg_val;
+ unsigned int reg = 0xfff;
+
+ for (icnt = 0; icnt < NUM_V4L2_FAULT; icnt++) {
+ if (data->fault[icnt].mask == 0x0)
+ continue;
+ if (data->fault[icnt].reg != reg) {
+ reg = data->fault[icnt].reg;
+ rval = regmap_read(
+ flash->regmap, reg, ®_val);
+ if (rval < 0)
+ goto out;
+ }
+ if (rval & data->fault[icnt].mask)
+ fault |= data->fault[icnt].v4l2_fault;
+ }
+ ctrl->cur.val = fault;
+ }
+
+out:
+ return rval;
+}
+
+static int ssflash_set_ctrl(struct v4l2_ctrl *ctrl)
+{
+ struct ssflash_flash *flash = to_ssflash_flash(ctrl);
+ const struct ssflash_data *data = flash->data;
+ u8 tout_bits;
+ unsigned int reg_val;
+ int rval = -EINVAL;
+
+ switch (ctrl->id) {
+ case V4L2_CID_FLASH_LED_MODE:
+ if (ctrl->val != V4L2_FLASH_LED_MODE_FLASH)
+ return ssflash_mode_ctrl(flash, ctrl->val);
+ /* switch to SHDN mode before flash strobe on */
+ return ssflash_mode_ctrl(flash, V4L2_FLASH_LED_MODE_NONE);
+
+ case V4L2_CID_FLASH_TORCH_INTENSITY:
+ return ssflash_torch_brt_ctrl(flash, ctrl->val);
+
+ case V4L2_CID_FLASH_INTENSITY:
+ return ssflash_flash_brt_ctrl(flash, ctrl->val);
+
+ case V4L2_CID_FLASH_STROBE_SOURCE:
+ return regmap_update_bits(flash->regmap,
+ data->strobe.reg, data->strobe.mask,
+ (ctrl->val) << data->strobe.shift);
+
+ case V4L2_CID_FLASH_STROBE:
+ /* read and check current mode of chip to start flash */
+ rval = regmap_read(flash->regmap, data->mode.reg, ®_val);
+ if (rval < 0 ||
+ (((reg_val & data->mode.mask)>>data->mode.shift)
+ != OPMODE_SHDN))
+ return rval;
+ /* flash on */
+ return ssflash_mode_ctrl(flash,
+ V4L2_FLASH_LED_MODE_FLASH);
+
+ case V4L2_CID_FLASH_STROBE_STOP:
+ /*
+ * flash mode will be turned automatically
+ * from FLASH mode to SHDN mode after flash duration timeout
+ * read and check current mode of chip to stop flash
+ */
+ rval = regmap_read(flash->regmap, data->mode.reg, ®_val);
+ if (rval < 0)
+ return rval;
+ if (((reg_val & data->mode.mask)
+ >> data->mode.shift) == OPMODE_FLASH)
+ return ssflash_mode_ctrl(flash,
+ V4L2_FLASH_LED_MODE_NONE);
+ return rval;
+
+ case V4L2_CID_FLASH_TIMEOUT:
+ tout_bits = ssflash_conv_val_to_reg(ctrl->val,
+ data->timeout.min,
+ data->timeout.step,
+ data->timeout.knee,
+ data->timeout.knee_step,
+ data->timeout.max);
+
+ return regmap_update_bits(flash->regmap,
+ data->timeout.ctrl.reg,
+ data->timeout.ctrl.mask,
+ tout_bits << data->timeout.ctrl.shift);
+ }
+
+ return rval;
+}
+
+static int ssflash_led_get_ctrl(struct v4l2_ctrl *ctrl)
+{
+ return ssflash_get_ctrl(ctrl);
+}
+
+static int ssflash_led_set_ctrl(struct v4l2_ctrl *ctrl)
+{
+ return ssflash_set_ctrl(ctrl);
+}
+
+static const struct v4l2_ctrl_ops ssflash_led_ctrl_ops = {
+ .g_volatile_ctrl = ssflash_led_get_ctrl,
+ .s_ctrl = ssflash_led_set_ctrl,
+};
+
+static int ssflash_init_controls(struct ssflash_flash *flash)
+{
+ struct v4l2_ctrl *fault;
+ struct v4l2_ctrl_handler *hdl = &flash->ctrls_led;
+ const struct v4l2_ctrl_ops *ops = &ssflash_led_ctrl_ops;
+ const struct ssflash_data *data = flash->data;
+ s64 fault_max = 0;
+ int icnt;
+
+ v4l2_ctrl_handler_init(hdl, 8);
+ /* flash mode */
+ v4l2_ctrl_new_std_menu(hdl, ops, V4L2_CID_FLASH_LED_MODE,
+ V4L2_FLASH_LED_MODE_TORCH, ~0x7,
+ V4L2_FLASH_LED_MODE_NONE);
+ /* flash source */
+ v4l2_ctrl_new_std_menu(hdl, ops, V4L2_CID_FLASH_STROBE_SOURCE,
+ 0x1, ~0x3, V4L2_FLASH_STROBE_SOURCE_SOFTWARE);
+ /* flash strobe */
+ v4l2_ctrl_new_std(hdl, ops, V4L2_CID_FLASH_STROBE, 0, 0, 0, 0);
+ /* flash strobe stop */
+ v4l2_ctrl_new_std(hdl, ops, V4L2_CID_FLASH_STROBE_STOP, 0, 0, 0, 0);
+ /* flash strobe timeout */
+ v4l2_ctrl_new_std(hdl, ops, V4L2_CID_FLASH_TIMEOUT,
+ data->timeout.min,
+ data->timeout.max,
+ data->timeout.step,
+ data->timeout.max);
+ /* flash brt */
+ v4l2_ctrl_new_std(hdl, ops, V4L2_CID_FLASH_INTENSITY,
+ data->flash_br.min,
+ data->flash_br.max,
+ data->flash_br.step,
+ data->flash_br.max);
+ /* torch brt */
+ v4l2_ctrl_new_std(hdl, ops, V4L2_CID_FLASH_TORCH_INTENSITY,
+ data->torch_br.min,
+ data->torch_br.max,
+ data->torch_br.step,
+ data->torch_br.max);
+ /* fault */
+ for (icnt = 0; icnt < NUM_V4L2_FAULT; icnt++)
+ fault_max |= data->fault[icnt].v4l2_fault;
+ fault = v4l2_ctrl_new_std(hdl,
+ ops, V4L2_CID_FLASH_FAULT, 0, fault_max, 0, 0);
+ if (fault != NULL)
+ fault->flags |= V4L2_CTRL_FLAG_VOLATILE;
+
+ if (hdl->error)
+ return hdl->error;
+
+ flash->subdev_led.ctrl_handler = hdl;
+ return 0;
+}
+
+/* initialize device */
+static const struct v4l2_subdev_ops ssflash_ops = {
+ .core = NULL,
+};
+
+static const struct regmap_config ssflash_regmap = {
+ .reg_bits = 8,
+ .val_bits = 8,
+ .max_register = 0xff,
+};
+
+static int ssflash_subdev_init(struct ssflash_flash *flash)
+{
+ struct i2c_client *client = to_i2c_client(flash->dev);
+ int rval;
+
+ v4l2_i2c_subdev_init(&flash->subdev_led, client, &ssflash_ops);
+ flash->subdev_led.flags |= V4L2_SUBDEV_FL_HAS_DEVNODE;
+ strcpy(flash->subdev_led.name, flash->data->name);
+
+ rval = ssflash_init_controls(flash);
+ if (rval)
+ goto err_out;
+
+ rval = media_entity_init(&flash->subdev_led.entity, 0, NULL, 0);
+ if (rval < 0)
+ goto err_out;
+
+ flash->subdev_led.entity.type = MEDIA_ENT_T_V4L2_SUBDEV_FLASH;
+ return rval;
+
+err_out:
+ v4l2_ctrl_handler_free(&flash->ctrls_led);
+ return rval;
+}
+
+static int ssflash_init_device(struct ssflash_flash *flash)
+{
+ int rval;
+
+ /* output disable */
+ rval = ssflash_mode_ctrl(flash, V4L2_FLASH_LED_MODE_NONE);
+ if (rval < 0)
+ return rval;
+
+ if (flash->data->func != NULL) {
+ rval = flash->data->func(flash->regmap);
+ if (rval < 0)
+ return rval;
+ }
+
+ return rval;
+}
+
+static int ssflash_probe(struct i2c_client *client,
+ const struct i2c_device_id *devid)
+{
+ struct ssflash_flash *flash;
+ int rval;
+
+ flash = devm_kzalloc(&client->dev, sizeof(*flash), GFP_KERNEL);
+ if (flash == NULL)
+ return -ENOMEM;
+
+ flash->regmap = devm_regmap_init_i2c(client, &ssflash_regmap);
+ if (IS_ERR(flash->regmap)) {
+ rval = PTR_ERR(flash->regmap);
+ return rval;
+ }
+
+ flash->dev = &client->dev;
+ flash->data = (const struct ssflash_data *)devid->driver_data;
+
+ rval = ssflash_subdev_init(flash);
+ if (rval < 0)
+ return rval;
+
+ rval = ssflash_init_device(flash);
+ if (rval < 0)
+ return rval;
+
+ i2c_set_clientdata(client, flash);
+
+ return 0;
+}
+
+static int ssflash_remove(struct i2c_client *client)
+{
+ struct ssflash_flash *flash = i2c_get_clientdata(client);
+
+ v4l2_device_unregister_subdev(&flash->subdev_led);
+ v4l2_ctrl_handler_free(&flash->ctrls_led);
+ media_entity_cleanup(&flash->subdev_led.entity);
+
+ return 0;
+}
+
+static const struct i2c_device_id ssflash_id_table[] = {
+ {LM3556_NAME, (unsigned long)&flash_lm3556},
+ {LM3561_NAME, (unsigned long)&flash_lm3561},
+ {LM3642_NAME, (unsigned long)&flash_lm3642},
+ {LM3646_NAME, (unsigned long)&flash_lm3646},
+ {LM3648_NAME, (unsigned long)&flash_lm3648},
+ {}
+};
+
+MODULE_DEVICE_TABLE(i2c, ssflash_id_table);
+
+static struct i2c_driver ssflash_i2c_driver = {
+ .driver = {
+ .name = SINGLE_STRING_FLASH_NAME,
+ },
+ .probe = ssflash_probe,
+ .remove = ssflash_remove,
+ .id_table = ssflash_id_table,
+};
+
+module_i2c_driver(ssflash_i2c_driver);
+
+MODULE_AUTHOR("Daniel Jeong <gshark.jeong@gmail.com>");
+MODULE_AUTHOR("Ldd Mlp <ldd-mlp@list.ti.com>");
+MODULE_DESCRIPTION("Texas Instruments single string LED flash driver");
+MODULE_LICENSE("GPL");
diff --git a/include/media/ti-ss-flash.h b/include/media/ti-ss-flash.h
--- /dev/null
@@ -0,0 +1,36 @@
+/*
+ * include/media/ti-ss-flash.h
+ *
+ * Copyright (C) 2014 Texas Instruments
+ *
+ * Contact: Daniel Jeong <gshark.jeong@gmail.com>
+ * Ldd-Mlp <ldd-mlp@list.ti.com>
+ *
+ * This program is free software; you can redistribute it and/or
+ * modify it under the terms of the GNU General Public License
+ * version 2 as published by the Free Software Foundation.
+ */
+
+#ifndef __TI_SS_FLASH_H__
+#define __TI_SS_FLASH_H__
+
+#include <media/v4l2-subdev.h>
+
+#define LM3556_NAME "lm3556"
+#define LM3556_I2C_ADDR (0x63)
+
+#define LM3561_NAME "lm3561"
+#define LM3561_I2C_ADDR (0x53)
+
+#define LM3642_NAME "lm3642"
+#define LM3642_I2C_ADDR (0x63)
+
+#define LM3646_NAME "lm3646"
+#define LM3646_I2C_ADDR (0x63)
+
+#define LM3648_NAME "lm3648"
+#define LM3648_I2C_ADDR (0x63)
+
+#define SINGLE_STRING_FLASH_NAME "ti_ss_flash"
+
+#endif /* __TI_SS_FLASH_H__ */