summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: c5e82ce)
raw | patch | inline | side by side (parent: c5e82ce)
author | Daniel jeong <daniel.jeong@ti.com> | |
Wed, 7 May 2014 01:20:53 +0000 (10:20 +0900) | ||
committer | Daniel jeong <daniel.jeong@ti.com> | |
Wed, 7 May 2014 01:20:53 +0000 (10:20 +0900) |
Signed-off-by: Daniel jeong <daniel.jeong@ti.com>
drivers/video/backlight/Kconfig | patch | blob | history | |
drivers/video/backlight/Makefile | patch | blob | history | |
drivers/video/backlight/lm3585_bl.c | [new file with mode: 0644] | patch | blob |
include/linux/platform_data/lm3585_bl.h | [new file with mode: 0644] | patch | blob |
index 908048f2e012b5bac0c500837528ef94d0b37dc3..5ba2edf735760999c5490ec231c4fb6e2b9fb9d5 100644 (file)
If you have a AnalogicTech AAT2870 say Y to enable the
backlight driver.
+config BACKLIGHT_LM3585
+ tristate "Backlight Driver for LM3585"
+ depends on BACKLIGHT_CLASS_DEVICE && I2C
+ select REGMAP_I2C
+ help
+ This supports TI LM3585 Backlight Driver
+
config BACKLIGHT_LM3630A
tristate "Backlight Driver for LM3630A"
depends on BACKLIGHT_CLASS_DEVICE && I2C
index cbc5ac3a40546b2f27b4f9507c85c371f4bd0870..6ecab6863b994e839fec7d560e7609e52153c22e 100644 (file)
obj-$(CONFIG_BACKLIGHT_HP680) += hp680_bl.o
obj-$(CONFIG_BACKLIGHT_HP700) += jornada720_bl.o
obj-$(CONFIG_BACKLIGHT_LM3533) += lm3533_bl.o
+obj-$(CONFIG_BACKLIGHT_LM3585) += lm3585_bl.o
obj-$(CONFIG_BACKLIGHT_LM3630A) += lm3630a_bl.o
obj-$(CONFIG_BACKLIGHT_LM3639) += lm3639_bl.o
obj-$(CONFIG_BACKLIGHT_LOCOMO) += locomolcd.o
diff --git a/drivers/video/backlight/lm3585_bl.c b/drivers/video/backlight/lm3585_bl.c
--- /dev/null
@@ -0,0 +1,458 @@
+/*
+ * Simple driver for Texas Instruments lm3585 Backlight driver chip
+ *
+ * Copyright (C) 2014 Texas Instruments
+ * Author: Daniel Jeong <gshark.jeong@gmail.com>
+ * Ldd Mlp <ldd-mlp@list.ti.com>
+ *
+ * This program is free software; you can redistribute it and/or modify
+ * it under the terms of the GNU General Public License version 2 as
+ * published by the Free Software Foundation.
+ *
+ */
+#include <linux/backlight.h>
+#include <linux/delay.h>
+#include <linux/err.h>
+#include <linux/i2c.h>
+#include <linux/module.h>
+#include <linux/platform_data/lm3585_bl.h>
+#include <linux/regmap.h>
+#include <linux/slab.h>
+#include <linux/uaccess.h>
+
+#define REG_CTRL 0x00
+#define REG_ENABLE 0x01
+#define REG_LED_EN_LO 0x02
+#define REG_LED_EN_HI 0x03
+#define REG_FAULT 0x04
+#define REG_BBOOST_MODE 0x06
+#define REG_BBOOST_OUTV 0x07
+#define REG_BBOOST_CTRL 0x08
+#define REG_BOOSTV 0x0a
+#define REG_RAMP_DURATION 0x0f
+#define REG_RAMP_TAR_LO 0x10
+#define REG_RAMP_TAR_HI 0x11
+#define REG_RAMP_TAR_CTRL 0x12
+#define REG_READ_RAMP_LO 0x14
+#define REG_READ_RAMP_HI 0x15
+#define REG_READ_CABC_PWM_LO 0x16
+#define REG_READ_CABC_PWM_HI 0x17
+#define REG_READ_LED_DC_LO 0x18
+#define REG_READ_LED_DC_HI 0x19
+#define REG_REVISION 0x1f
+#define REG_BBOOST_TRIM 0x25
+#define REG_MAX 0xff
+
+#define LM3585_ENABLED 1
+#define LM3585_DISABLED 0
+
+struct lm3585_chip {
+ struct device *dev;
+ struct lm3585_platform_data *pdata;
+ struct backlight_device *bled;
+ struct regmap *regmap;
+ int is_enabled;
+};
+
+static int lm3585_startup(struct lm3585_chip *pchip)
+{
+ unsigned int rev1, rev2;
+ int ret;
+
+ /* POR wait */
+ msleep(1);
+ /* sw reset */
+ ret = regmap_write(pchip->regmap, REG_CTRL, 0x01);
+ msleep(1);
+ /* LED enable */
+ ret |= regmap_write(pchip->regmap,
+ REG_LED_EN_LO, pchip->pdata->led_enable);
+ ret |= regmap_update_bits(pchip->regmap,
+ REG_LED_EN_HI, 0x03,
+ pchip->pdata->led_enable >> 8);
+
+ /* Vpos 5.1V */
+ ret |= regmap_write(pchip->regmap, REG_BOOSTV, 0x07);
+
+ /*
+ * revision info and set buck/boost current limit
+ * A0 - 0x00
+ * A1 - 0x01
+ * B0 - 0x04 & R25[1:0] : 11b
+ * B1 - 0x04 & R25[1:0] : 10b
+ * B2 - 0x05
+ */
+ ret |= regmap_read(pchip->regmap, REG_REVISION, &rev1);
+ switch (rev1) {
+ case 0x00:
+ case 0x01:
+ ret |= regmap_write(pchip->regmap, REG_BBOOST_CTRL, 0x4A);
+ break;
+ case 0x04:
+ ret |= regmap_read(pchip->regmap, REG_BBOOST_TRIM, &rev2);
+ switch (rev2 & 0x03) {
+ case 0x2:
+ ret |=
+ regmap_write(pchip->regmap, REG_BBOOST_CTRL, 0x4A);
+ break;
+ case 0x3:
+ ret |=
+ regmap_write(pchip->regmap, REG_BBOOST_CTRL, 0x0A);
+ break;
+ }
+ break;
+ case 0x05:
+ ret |= regmap_write(pchip->regmap, REG_BBOOST_CTRL, 0x0A);
+ break;
+ }
+ /* enable buck boost & wait soft start time */
+ ret |= regmap_write(pchip->regmap, REG_ENABLE, 0x01);
+ msleep(10);
+ /* enable charge pump discharge */
+ ret |= regmap_write(pchip->regmap, REG_ENABLE, 0x09);
+ msleep(100);
+ /* enable boost converter */
+ ret |= regmap_write(pchip->regmap, REG_ENABLE, 0x0b);
+ msleep(1);
+ /* enable charge pump Vneg */
+ ret |= regmap_write(pchip->regmap, REG_ENABLE, 0x0f);
+ /* enable global led */
+ ret |= regmap_write(pchip->regmap, REG_ENABLE, 0x2f);
+ /* enable cabc pwm input control */
+ if (pchip->pdata->cabc_input != 0)
+ ret |= regmap_write(pchip->regmap, REG_ENABLE, 0x3f);
+
+ /* set LED current to 0 initially */
+ ret |= regmap_write(pchip->regmap, REG_RAMP_TAR_LO, 0x00);
+ ret |= regmap_update_bits(pchip->regmap, REG_RAMP_TAR_HI,
+ 0xcf, (pchip->pdata->ctype << 6) | 0x00);
+ /* ramp duration */
+ ret |= regmap_write(pchip->regmap,
+ REG_RAMP_DURATION, pchip->pdata->ramp_time);
+ /* adgo */
+ ret |= regmap_write(pchip->regmap, REG_RAMP_TAR_CTRL, 0x01);
+
+ if (ret == 0)
+ pchip->is_enabled = LM3585_ENABLED;
+ return ret;
+}
+
+static ssize_t lm3585_reset_store(struct device *dev,
+ struct device_attribute *attr,
+ const char *buf, size_t size)
+{
+ struct lm3585_chip *pchip = dev_get_drvdata(dev);
+ u8 input;
+ int ret;
+
+ if (kstrtou8(buf, 0, &input))
+ return -EINVAL;
+
+ if (input == 1) {
+ ret = lm3585_startup(pchip);
+ if (ret < 0)
+ return ret;
+ }
+ return size;
+}
+
+static ssize_t lm3585_fault_show(struct device *dev,
+ struct device_attribute *attr, char *buf)
+{
+ struct lm3585_chip *pchip = dev_get_drvdata(dev);
+ unsigned int fault;
+ int ret;
+
+ ret = regmap_read(pchip->regmap, REG_FAULT, &fault);
+ if (ret < 0) {
+ dev_err(pchip->dev, "fail : i2c access to register.\n");
+ return sprintf(buf, "%d\n", ret);
+ }
+
+ if (fault & 0x1)
+ dev_err(pchip->dev, "LM3585 Temperature Fault.\n");
+ if (fault & 0x2)
+ dev_err(pchip->dev, "LM3585 Boost Over Voltage Fault.\n");
+ if (fault & 0x4)
+ dev_err(pchip->dev, "LM3585 LED Short Fault.\n");
+ if (fault & 0x8)
+ dev_err(pchip->dev, "LM3585 LED Open Fault.\n");
+
+ return sprintf(buf, "%d\n", fault);
+}
+
+static ssize_t lm3585_enable_show(struct device *dev,
+ struct device_attribute *attr, char *buf)
+{
+ struct lm3585_chip *pchip = dev_get_drvdata(dev);
+
+ return sprintf(buf, "%d\n", pchip->is_enabled);
+}
+
+static ssize_t lm3585_enable_store(struct device *dev,
+ struct device_attribute *attr,
+ const char *buf, size_t size)
+{
+ struct lm3585_chip *pchip = dev_get_drvdata(dev);
+ u8 input;
+ int ret;
+
+ if (kstrtou8(buf, 0, &input))
+ return -EINVAL;
+
+ if (input == LM3585_DISABLED) {
+ /* turn off backlight */
+ ret = regmap_write(pchip->regmap, REG_ENABLE, 0x0f);
+ /* turn off charge pump */
+ ret |= regmap_write(pchip->regmap, REG_ENABLE, 0x0b);
+ /* turn off boost */
+ ret |= regmap_write(pchip->regmap, REG_ENABLE, 0x09);
+ msleep(100);
+ /* turn off charge pump discharge */
+ ret |= regmap_write(pchip->regmap, REG_ENABLE, 0x01);
+ /* turn off buck boost */
+ ret |= regmap_write(pchip->regmap, REG_ENABLE, 0x00);
+ } else {
+ /* turn on Vout */
+ ret = regmap_write(pchip->regmap, REG_ENABLE, 0x01);
+ /* turn on the Vpos */
+ ret |= regmap_write(pchip->regmap, REG_ENABLE, 0x03);
+ /* enable charger pump */
+ ret |= regmap_write(pchip->regmap, REG_ENABLE, 0x0F);
+ /* turn on backlight */
+ ret |= regmap_write(pchip->regmap, REG_ENABLE, 0x2F);
+ /* enable cabc pwm control */
+ if (pchip->pdata->cabc_input != 0)
+ ret |= regmap_write(pchip->regmap, REG_ENABLE, 0x3F);
+ }
+ if (ret < 0)
+ return ret;
+ pchip->is_enabled = input;
+
+ return size;
+}
+
+#define LM3585_DVNODE_MAX 3
+#define lm3585_attr(_name, _show, _store)\
+{\
+ .attr = {\
+ .name = _name,\
+ .mode = S_IWUSR | S_IRUSR,\
+ },\
+ .show = _show,\
+ .store = _store,\
+}
+
+static struct device_attribute lm3585_dev_attr[] = {
+ lm3585_attr("fault", lm3585_fault_show, NULL),
+ lm3585_attr("enable", lm3585_enable_show, lm3585_enable_store),
+ lm3585_attr("reset", NULL, lm3585_reset_store),
+};
+
+/* brightness control */
+static int lm3585_update_status(struct backlight_device *bl)
+{
+ int ret = -EINVAL;
+ struct lm3585_chip *pchip = bl_get_data(bl);
+
+ if (bl->props.state & (BL_CORE_SUSPENDED | BL_CORE_FBBLANK))
+ bl->props.brightness = 0;
+
+ /* adstop */
+ ret = regmap_write(pchip->regmap, REG_RAMP_TAR_CTRL, 0x02);
+ /* set target iled low */
+ ret |= regmap_write(pchip->regmap,
+ REG_RAMP_TAR_LO, bl->props.brightness & 0xff);
+ /* set target iled high */
+ ret |= regmap_update_bits(pchip->regmap,
+ REG_RAMP_TAR_HI, 0x0f,
+ bl->props.brightness >> 8);
+ /* ramp duration */
+ ret |= regmap_write(pchip->regmap,
+ REG_RAMP_DURATION, pchip->pdata->ramp_time);
+ /* adgo */
+ ret |= regmap_write(pchip->regmap, REG_RAMP_TAR_CTRL, 0x01);
+
+ if (ret < 0)
+ dev_err(pchip->dev, "fail : i2c access to register.\n");
+ else
+ ret = bl->props.brightness;
+
+ return ret;
+}
+
+static int lm3585_get_brightness(struct backlight_device *bl)
+{
+ return bl->props.brightness;
+}
+
+static const struct backlight_ops lm3585_bled_ops = {
+ .options = BL_CORE_SUSPENDRESUME,
+ .update_status = lm3585_update_status,
+ .get_brightness = lm3585_get_brightness,
+};
+
+static const struct regmap_config lm3585_regmap = {
+ .reg_bits = 8,
+ .val_bits = 8,
+ .max_register = REG_MAX,
+};
+
+#ifdef CONFIG_OF
+static struct lm3585_platform_data *lm3585_parse_dt(struct i2c_client *client)
+{
+ struct device_node *node = client->dev.of_node;
+ struct lm3585_platform_data *pdata = NULL;
+ u32 rdata;
+
+ if (!node) {
+ dev_err(&client->dev, "can't find data in device tree\n");
+ return pdata;
+ }
+
+ pdata = devm_kzalloc(&client->dev,
+ sizeof(struct lm3585_platform_data), GFP_KERNEL);
+ if (pdata == NULL)
+ return pdata;
+
+ of_property_read_u32(node, "led_enable", &rdata);
+ pdata->led_enable = (enum lm3585_leds_enable)rdata;
+ of_property_read_u32(node, "ctype", &rdata);
+ pdata->ctype = (enum lm3585_curve_type)rdata;
+ of_property_read_u32(node, "cabc_input", &rdata);
+ pdata->cabc_input = (enum lm3585_cabc_input)rdata;
+ of_property_read_u32(node, "ramp_time", &rdata);
+ pdata->ramp_time = rdata;
+
+ return pdata;
+}
+
+static const struct of_device_id of_lm3585_bl_match[] = {
+ {.compatible = "ti,lm3585",},
+ {},
+};
+
+#else
+static struct lm3585_platform_data *lm3585_parse_dt(struct i2c_client *client)
+{
+ return NULL;
+}
+#endif
+
+static int lm3585_probe(struct i2c_client *client,
+ const struct i2c_device_id *id)
+{
+ struct lm3585_chip *pchip;
+ struct lm3585_platform_data *pdata = dev_get_platdata(&client->dev);
+ struct backlight_properties props;
+ int ret, icnt;
+
+ if (!i2c_check_functionality(client->adapter, I2C_FUNC_I2C)) {
+ dev_err(&client->dev, "fail : i2c functionality check.\n");
+ return -EOPNOTSUPP;
+ }
+
+ pchip = devm_kzalloc(&client->dev,
+ sizeof(struct lm3585_chip), GFP_KERNEL);
+ if (!pchip)
+ return -ENOMEM;
+ pchip->dev = &client->dev;
+
+ pchip->regmap = devm_regmap_init_i2c(client, &lm3585_regmap);
+ if (IS_ERR(pchip->regmap)) {
+ ret = PTR_ERR(pchip->regmap);
+ dev_err(pchip->dev, "fail : allocate i2c register map.\n");
+ return ret;
+ }
+
+ if (pdata == NULL) {
+ pdata = lm3585_parse_dt(client);
+ if (pdata == NULL) {
+ pdata = devm_kzalloc(pchip->dev,
+ sizeof(struct
+ lm3585_platform_data),
+ GFP_KERNEL);
+ if (pdata == NULL) {
+ dev_err(pchip->dev, "fail to get memory\n");
+ return -ENOMEM;
+ }
+ pdata->ramp_time = 0;
+ pdata->ctype = LM3585_CURVE_LINEAR;
+ pdata->led_enable = LM3585_LED_ALL_ON;
+ pdata->cabc_input = LM3585_CABC_INPUT_DISABLE;
+ }
+ }
+ pchip->pdata = pdata;
+
+ i2c_set_clientdata(client, pchip);
+
+ ret = lm3585_startup(pchip);
+ if (ret < 0) {
+ dev_err(pchip->dev, "fail : start up.\n");
+ return ret;
+ }
+
+ props.brightness = 0;
+ props.type = BACKLIGHT_RAW;
+ props.max_brightness = LM3585_BR_MAX;
+ pchip->bled = devm_backlight_device_register(pchip->dev,
+ LM3585_NAME, pchip->dev,
+ pchip, &lm3585_bled_ops,
+ &props);
+ if (IS_ERR(pchip->bled)) {
+ dev_err(pchip->dev, "fail : backlight register.\n");
+ ret = PTR_ERR(pchip->bled);
+ return ret;
+ }
+
+ for (icnt = 0; icnt < LM3585_DVNODE_MAX; icnt++) {
+ ret =
+ device_create_file(&(pchip->bled->dev),
+ &lm3585_dev_attr[icnt]);
+ if (ret < 0) {
+ dev_err(pchip->dev, "fail : node create\n");
+ goto err_dn_out;
+ }
+ }
+
+ dev_info(pchip->dev, "LM3585 backlight Initialized.\n");
+ return 0;
+
+err_dn_out:
+ while (--icnt >= 0)
+ device_remove_file(&(pchip->bled->dev), &lm3585_dev_attr[icnt]);
+
+ return ret;
+}
+
+static int lm3585_remove(struct i2c_client *client)
+{
+ struct lm3585_chip *pchip = i2c_get_clientdata(client);
+ int icnt;
+
+ for (icnt = 0; icnt < LM3585_DVNODE_MAX; icnt++)
+ device_remove_file(&(pchip->bled->dev), &lm3585_dev_attr[icnt]);
+ return 0;
+}
+
+static const struct i2c_device_id lm3585_id[] = {
+ {LM3585_NAME, 0},
+ {}
+};
+
+MODULE_DEVICE_TABLE(i2c, lm3585_id);
+static struct i2c_driver lm3585_i2c_driver = {
+ .driver = {
+ .name = LM3585_NAME,
+ },
+ .probe = lm3585_probe,
+ .remove = lm3585_remove,
+ .id_table = lm3585_id,
+};
+
+module_i2c_driver(lm3585_i2c_driver);
+
+MODULE_DESCRIPTION("Texas Instruments LM3585 Backlight Driver");
+MODULE_AUTHOR("Daniel Jeong <gshark.jeong@gmail.com>");
+MODULE_AUTHOR("Ldd Mlp <ldd-mlp@list.ti.com>");
+MODULE_LICENSE("GPL v2");
diff --git a/include/linux/platform_data/lm3585_bl.h b/include/linux/platform_data/lm3585_bl.h
--- /dev/null
@@ -0,0 +1,63 @@
+/*
+ * Simple driver for Texas Instruments LM3585 Backlight driver chip
+ * Copyright (C) 2014 Texas Instruments
+ * Author: Daniel Jeong <gshark.jeong@gmail.com>
+ * Ldd Mlp <ldd-mlp@list.ti.com>
+ *
+ * This program is free software; you can redistribute it and/or modify
+ * it under the terms of the GNU General Public License version 2 as
+ * published by the Free Software Foundation.
+ *
+ */
+
+#ifndef __LM3585_H
+#define __LM3585_H
+
+#define LM3585_NAME "lm3585"
+#define LM3585_ADDR 0x31
+
+#define LM3585_BR_MAX 4095
+
+enum lm3585_leds_enable {
+ LM3585_LED_ALL_OFF = 0x00,
+ LM3585_LED_0_ON = 0x01,
+ LM3585_LED_1_ON = 0x02,
+ LM3585_LED_2_ON = 0x04,
+ LM3585_LED_3_ON = 0x08,
+ LM3585_LED_4_ON = 0x10,
+ LM3585_LED_5_ON = 0x20,
+ LM3585_LED_6_ON = 0x40,
+ LM3585_LED_7_ON = 0x80,
+ LM3585_LED_8_ON = 0x100,
+ LM3585_LED_9_ON = 0x200,
+ LM3585_LED_ALL_ON = 0x3ff,
+};
+
+enum lm3585_cabc_input {
+ LM3585_CABC_INPUT_DISABLE = 0,
+ LM3585_CABC_INPUT_ENABLE,
+};
+
+enum lm3585_curve_type {
+ LM3585_CURVE_LINEAR = 0,
+ LM3585_CURVE_QUADRATIC,
+ LM3585_CURVE_CUBIC,
+ LM3585_CURVE_QUARTIC,
+};
+
+/*
+ * struct lm3585 platform data
+ * @led_enable : each bit disables the chosen LED output or enable all.
+ * @ctype : curve type
+ * @cabc_input : the CABC PWM input control
+ * @ramp_time : the duration of the ILED transitioin. 0~3fh
+ */
+struct lm3585_platform_data {
+
+ enum lm3585_leds_enable led_enable;
+ enum lm3585_curve_type ctype;
+ enum lm3585_cabc_input cabc_input;
+ int ramp_time;
+};
+
+#endif /* __LM3585_H */