Add LM3643 new flash driver using v4l2-subsystem
[mlp-open-source/kernel.git] / drivers /
2014-07-08 Daniel jeongAdd LM3643 new flash driver using v4l2-subsystem
2014-07-08 Daniel jeongremove lm3643 all
2014-07-08 Daniel jeongAdd LM3643 new flash driver using LED subsystem v0.8.LM3643.LED.V0
2014-07-08 Daniel jeongAdd LM3643 new flash driver using v4l2 subsystem v0.7.LM3643.v4l2.V0
2014-06-02 Daniel jeongAdd TPS611xx(58/61/63/65) driver based on EasyScale... v0.5.TPS611XX.V0
2014-05-26 Daniel jeongAdd LM3646 driver using LED subsystem structure - V0 v0.4.LM3646.LED.V0
2014-05-15 Daniel jeongAdd TPS61163A driver using EasyScale Interface - V0... V0.3.TPS61163A.V0
2014-05-07 Daniel jeongAdd LM3585 Device driver -v0 based on LK3.8 v0.2.LM3585.V0
2014-05-02 Daniel jeongAdd LP8860 Device Driver - working with Android Test... v0.1.LP8860.V0
2014-04-30 Daniel jeongSetup Iintial baseline based on LK3.14 v0.0.init