]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - opencl/llvm.git/blob - .gitignore
LLVMBuild: Add description files for the LLVM tools.
[opencl/llvm.git] / .gitignore
1 #==============================================================================#
2 # This file specifies intentionally untracked files that git should ignore.
3 # See: http://www.kernel.org/pub/software/scm/git/docs/gitignore.html
4 #
5 # This file is intentionally different from the output of `git svn show-ignore`,
6 # as most of those are useless.
7 #==============================================================================#
9 #==============================================================================#
10 # File extensions to be ignored anywhere in the tree.
11 #==============================================================================#
12 # Temp files created by most text editors.
13 *~
14 # Merge files created by git.
15 *.orig
16 # Byte compiled python modules.
17 *.pyc
18 # vim swap files
19 .*.swp
21 #==============================================================================#
22 # Explicit files to ignore (only matches one).
23 #==============================================================================#
24 .gitusers
25 autom4te.cache
26 cscope.files
27 cscope.out
28 autoconf/aclocal.m4
29 autoconf/autom4te.cache
31 #==============================================================================#
32 # Directories to ignore (do not add trailing '/'s, they skip symlinks).
33 #==============================================================================#
34 # External projects that are tracked independently.
35 projects/*
36 !projects/sample
37 !projects/CMakeLists.txt
38 !projects/Makefile
39 # Clang, which is tracked independently.
40 tools/clang
41 # LLDB, which is tracked independently.
42 tools/lldb