Updates to sync with changes in upstream.
[opencl/llvm.git] / cmake / platforms / iOS.cmake
1 # Toolchain config for iOS.
2 #
3 # Usage:
4 # mkdir build; cd build
5 # cmake ..; make
6 # mkdir ios; cd ios
7 # cmake -DLLVM_IOS_TOOLCHAIN_DIR=/path/to/ios/ndk \
8 #   -DCMAKE_TOOLCHAIN_FILE=../../cmake/platforms/iOS.cmake ../..
9 # make <target>
11 SET(CMAKE_SYSTEM_NAME Darwin)
12 SET(CMAKE_SYSTEM_VERSION 13)
13 SET(CMAKE_CXX_COMPILER_WORKS True)
14 SET(CMAKE_C_COMPILER_WORKS True)
15 SET(DARWIN_TARGET_OS_NAME ios)
17 IF(NOT DEFINED ENV{SDKROOT})
18  MESSAGE(FATAL_ERROR "SDKROOT env var must be set: " $ENV{SDKROOT})
19 ENDIF()
21 IF(NOT CMAKE_C_COMPILER)
22   execute_process(COMMAND xcrun -sdk iphoneos -find clang
23    OUTPUT_VARIABLE CMAKE_C_COMPILER
24    ERROR_QUIET
25    OUTPUT_STRIP_TRAILING_WHITESPACE)
26   message(STATUS "Using c compiler ${CMAKE_C_COMPILER}")
27 ENDIF()
29 IF(NOT CMAKE_CXX_COMPILER)
30   execute_process(COMMAND xcrun -sdk iphoneos -find clang++
31    OUTPUT_VARIABLE CMAKE_CXX_COMPILER
32    ERROR_QUIET
33    OUTPUT_STRIP_TRAILING_WHITESPACE)
34   message(STATUS "Using c compiler ${CMAKE_CXX_COMPILER}")
35 ENDIF()
37 IF (NOT DEFINED IOS_MIN_TARGET)
38 execute_process(COMMAND xcodebuild -sdk iphoneos -version SDKVersion
39    OUTPUT_VARIABLE IOS_MIN_TARGET
40    ERROR_QUIET
41    OUTPUT_STRIP_TRAILING_WHITESPACE)
42 ENDIF()
44 SET(IOS_COMMON_FLAGS "-isysroot $ENV{SDKROOT} -mios-version-min=${IOS_MIN_TARGET}")
45 SET(CMAKE_C_FLAGS "${IOS_COMMON_FLAGS}" CACHE STRING "toolchain_cflags" FORCE)
46 SET(CMAKE_CXX_FLAGS "${IOS_COMMON_FLAGS}" CACHE STRING "toolchain_cxxflags" FORCE)
47 SET(CMAKE_LINK_FLAGS "${IOS_COMMON_FLAGS}" CACHE STRING "toolchain_linkflags" FORCE)