1 ========================
2 Advice on Packaging LLVM
3 ========================
5 .. contents::
6 :local:
8 Overview
9 ========
11 LLVM sets certain default configure options to make sure our developers don't
12 break things for constrained platforms. These settings are not optimal for most
13 desktop systems, and we hope that packagers (e.g., Redhat, Debian, MacPorts,
14 etc.) will tweak them. This document lists settings we suggest you tweak.
16 LLVM's API changes with each release, so users are likely to want, for example,
17 both LLVM-2.6 and LLVM-2.7 installed at the same time to support apps developed
18 against each.
20 Compile Flags
21 =============
23 LLVM runs much more quickly when it's optimized and assertions are removed.
24 However, such a build is currently incompatible with users who build without
25 defining ``NDEBUG``, and the lack of assertions makes it hard to debug problems
26 in user code. We recommend allowing users to install both optimized and debug
27 versions of LLVM in parallel. The following configure flags are relevant:
29 ``--disable-assertions``
30 Builds LLVM with ``NDEBUG`` defined. Changes the LLVM ABI. Also available
31 by setting ``DISABLE_ASSERTIONS=0|1`` in ``make``'s environment. This
32 defaults to enabled regardless of the optimization setting, but it slows
33 things down.
35 ``--enable-debug-symbols``
36 Builds LLVM with ``-g``. Also available by setting ``DEBUG_SYMBOLS=0|1`` in
37 ``make``'s environment. This defaults to disabled when optimizing, so you
38 should turn it back on to let users debug their programs.
40 ``--enable-optimized``
41 (For svn checkouts) Builds LLVM with ``-O2`` and, by default, turns off
42 debug symbols. Also available by setting ``ENABLE_OPTIMIZED=0|1`` in
43 ``make``'s environment. This defaults to enabled when not in a
44 checkout.
46 C++ Features
47 ============
49 RTTI
50 LLVM disables RTTI by default. Add ``REQUIRES_RTTI=1`` to your environment
51 while running ``make`` to re-enable it. This will allow users to build with
52 RTTI enabled and still inherit from LLVM classes.
54 Shared Library
55 ==============
57 Configure with ``--enable-shared`` to build
58 ``libLLVM-<major>.<minor>.(so|dylib)`` and link the tools against it. This
59 saves lots of binary size at the cost of some startup time.
61 Dependencies
62 ============
64 ``--enable-libffi``
65 Depend on `libffi <http://sources.redhat.com/libffi/>`_ to allow the LLVM
66 interpreter to call external functions.
68 ``--with-oprofile``
70 Depend on `libopagent
71 <http://oprofile.sourceforge.net/doc/devel/index.html>`_ (>=version 0.9.4)
72 to let the LLVM JIT tell oprofile about function addresses and line
73 numbers.