f4e052dcbe79119903dad618f2092d55266e551f
1 //===- MachOUniversal.h - Mach-O universal binaries -------------*- C++ -*-===//
2 //
3 // The LLVM Compiler Infrastructure
4 //
5 // This file is distributed under the University of Illinois Open Source
6 // License. See LICENSE.TXT for details.
7 //
8 //===----------------------------------------------------------------------===//
9 //
10 // This file declares Mach-O fat/universal binaries.
11 //
12 //===----------------------------------------------------------------------===//
14 #ifndef LLVM_OBJECT_MACHOUNIVERSAL_H
15 #define LLVM_OBJECT_MACHOUNIVERSAL_H
17 #include "llvm/ADT/StringRef.h"
18 #include "llvm/ADT/Triple.h"
19 #include "llvm/Object/Binary.h"
20 #include "llvm/Object/Archive.h"
21 #include "llvm/Object/MachO.h"
22 #include "llvm/Support/ErrorOr.h"
23 #include "llvm/Support/MachO.h"
25 namespace llvm {
26 namespace object {
28 class MachOUniversalBinary : public Binary {
29 virtual void anchor();
31 uint32_t NumberOfObjects;
32 public:
33 class ObjectForArch {
34 const MachOUniversalBinary *Parent;
35 /// \brief Index of object in the universal binary.
36 uint32_t Index;
37 /// \brief Descriptor of the object.
38 MachO::fat_arch Header;
40 public:
41 ObjectForArch(const MachOUniversalBinary *Parent, uint32_t Index);
43 void clear() {
44 Parent = nullptr;
45 Index = 0;
46 }
48 bool operator==(const ObjectForArch &Other) const {
49 return (Parent == Other.Parent) && (Index == Other.Index);
50 }
52 ObjectForArch getNext() const { return ObjectForArch(Parent, Index + 1); }
53 uint32_t getCPUType() const { return Header.cputype; }
54 uint32_t getCPUSubType() const { return Header.cpusubtype; }
55 uint32_t getOffset() const { return Header.offset; }
56 uint32_t getSize() const { return Header.size; }
57 uint32_t getAlign() const { return Header.align; }
58 std::string getArchTypeName() const {
59 Triple T = MachOObjectFile::getArch(Header.cputype, Header.cpusubtype);
60 return T.getArchName();
61 }
63 ErrorOr<std::unique_ptr<MachOObjectFile>> getAsObjectFile() const;
65 ErrorOr<std::unique_ptr<Archive>> getAsArchive() const;
66 };
68 class object_iterator {
69 ObjectForArch Obj;
70 public:
71 object_iterator(const ObjectForArch &Obj) : Obj(Obj) {}
72 const ObjectForArch* operator->() const {
73 return &Obj;
74 }
76 bool operator==(const object_iterator &Other) const {
77 return Obj == Other.Obj;
78 }
79 bool operator!=(const object_iterator &Other) const {
80 return !(*this == Other);
81 }
83 object_iterator& operator++() { // Preincrement
84 Obj = Obj.getNext();
85 return *this;
86 }
87 };
89 MachOUniversalBinary(MemoryBufferRef Souce, std::error_code &EC);
90 static ErrorOr<std::unique_ptr<MachOUniversalBinary>>
91 create(MemoryBufferRef Source);
93 object_iterator begin_objects() const {
94 return ObjectForArch(this, 0);
95 }
96 object_iterator end_objects() const {
97 return ObjectForArch(nullptr, 0);
98 }
100 uint32_t getNumberOfObjects() const { return NumberOfObjects; }
102 // Cast methods.
103 static inline bool classof(Binary const *V) {
104 return V->isMachOUniversalBinary();
105 }
107 ErrorOr<std::unique_ptr<MachOObjectFile>>
108 getObjectForArch(Triple::ArchType Arch) const;
109 };
111 }
112 }
114 #endif