1 //===-- lib/CodeGen/AsmPrinter/AsmPrinterHandler.h -------------*- C++ -*--===//
2 //
3 // The LLVM Compiler Infrastructure
4 //
5 // This file is distributed under the University of Illinois Open Source
6 // License. See LICENSE.TXT for details.
7 //
8 //===----------------------------------------------------------------------===//
9 //
10 // This file contains a generic interface for AsmPrinter handlers,
11 // like debug and EH info emitters.
12 //
13 //===----------------------------------------------------------------------===//
15 #ifndef CODEGEN_ASMPRINTER_ASMPRINTERHANDLER_H__
16 #define CODEGEN_ASMPRINTER_ASMPRINTERHANDLER_H__
18 #include "llvm/Support/DataTypes.h"
20 namespace llvm {
22 class MachineFunction;
23 class MachineInstr;
24 class MCSymbol;
26 /// \brief Collects and handles AsmPrinter objects required to build debug
27 /// or EH information.
28 class AsmPrinterHandler {
29 public:
30 virtual ~AsmPrinterHandler();
32 /// \brief For symbols that have a size designated (e.g. common symbols),
33 /// this tracks that size.
34 virtual void setSymbolSize(const MCSymbol *Sym, uint64_t Size) = 0;
36 /// \brief Emit all sections that should come after the content.
37 virtual void endModule() = 0;
39 /// \brief Gather pre-function debug information.
40 /// Every beginFunction(MF) call should be followed by an endFunction(MF)
41 /// call.
42 virtual void beginFunction(const MachineFunction *MF) = 0;
44 /// \brief Gather post-function debug information.
45 /// Please note that some AsmPrinter implementations may not call
46 /// beginFunction at all.
47 virtual void endFunction(const MachineFunction *MF) = 0;
49 /// \brief Process beginning of an instruction.
50 virtual void beginInstruction(const MachineInstr *MI) = 0;
52 /// \brief Process end of an instruction.
53 virtual void endInstruction() = 0;
54 };
55 } // End of namespace llvm
57 #endif