1 //===-- CodeGen/AsmPrinter/DwarfException.cpp - Dwarf Exception Impl ------===//
2 //
3 // The LLVM Compiler Infrastructure
4 //
5 // This file is distributed under the University of Illinois Open Source
6 // License. See LICENSE.TXT for details.
7 //
8 //===----------------------------------------------------------------------===//
9 //
10 // This file contains support for writing DWARF exception info into asm files.
11 //
12 //===----------------------------------------------------------------------===//
14 #include "DwarfException.h"
15 #include "llvm/ADT/SmallString.h"
16 #include "llvm/ADT/StringExtras.h"
17 #include "llvm/ADT/Twine.h"
18 #include "llvm/CodeGen/AsmPrinter.h"
19 #include "llvm/CodeGen/MachineFrameInfo.h"
20 #include "llvm/CodeGen/MachineFunction.h"
21 #include "llvm/CodeGen/MachineModuleInfo.h"
22 #include "llvm/IR/DataLayout.h"
23 #include "llvm/IR/Mangler.h"
24 #include "llvm/IR/Module.h"
25 #include "llvm/MC/MCAsmInfo.h"
26 #include "llvm/MC/MCContext.h"
27 #include "llvm/MC/MCExpr.h"
28 #include "llvm/MC/MCSection.h"
29 #include "llvm/MC/MCStreamer.h"
30 #include "llvm/MC/MCSymbol.h"
31 #include "llvm/MC/MachineLocation.h"
32 #include "llvm/Support/Dwarf.h"
33 #include "llvm/Support/ErrorHandling.h"
34 #include "llvm/Support/FormattedStream.h"
35 #include "llvm/Target/TargetFrameLowering.h"
36 #include "llvm/Target/TargetLoweringObjectFile.h"
37 #include "llvm/Target/TargetMachine.h"
38 #include "llvm/Target/TargetOptions.h"
39 #include "llvm/Target/TargetRegisterInfo.h"
40 using namespace llvm;
42 DwarfCFIException::DwarfCFIException(AsmPrinter *A)
43 : DwarfException(A),
44 shouldEmitPersonality(false), shouldEmitLSDA(false), shouldEmitMoves(false),
45 moveTypeModule(AsmPrinter::CFI_M_None) {}
47 DwarfCFIException::~DwarfCFIException() {}
49 /// endModule - Emit all exception information that should come after the
50 /// content.
51 void DwarfCFIException::endModule() {
52 if (moveTypeModule == AsmPrinter::CFI_M_Debug)
53 Asm->OutStreamer.EmitCFISections(false, true);
55 if (!Asm->MAI->isExceptionHandlingDwarf())
56 return;
58 const TargetLoweringObjectFile &TLOF = Asm->getObjFileLowering();
60 unsigned PerEncoding = TLOF.getPersonalityEncoding();
62 if ((PerEncoding & 0x70) != dwarf::DW_EH_PE_pcrel)
63 return;
65 // Emit references to all used personality functions
66 bool AtLeastOne = false;
67 const std::vector<const Function*> &Personalities = MMI->getPersonalities();
68 for (size_t i = 0, e = Personalities.size(); i != e; ++i) {
69 if (!Personalities[i])
70 continue;
71 MCSymbol *Sym = Asm->getSymbol(Personalities[i]);
72 TLOF.emitPersonalityValue(Asm->OutStreamer, Asm->TM, Sym);
73 AtLeastOne = true;
74 }
76 if (AtLeastOne && !TLOF.isFunctionEHFrameSymbolPrivate()) {
77 // This is a temporary hack to keep sections in the same order they
78 // were before. This lets us produce bit identical outputs while
79 // transitioning to CFI.
80 Asm->OutStreamer.SwitchSection(
81 const_cast<TargetLoweringObjectFile&>(TLOF).getEHFrameSection());
82 }
83 }
85 /// beginFunction - Gather pre-function exception information. Assumes it's
86 /// being emitted immediately after the function entry point.
87 void DwarfCFIException::beginFunction(const MachineFunction *MF) {
88 shouldEmitMoves = shouldEmitPersonality = shouldEmitLSDA = false;
90 // If any landing pads survive, we need an EH table.
91 bool hasLandingPads = !MMI->getLandingPads().empty();
93 // See if we need frame move info.
94 AsmPrinter::CFIMoveType MoveType = Asm->needsCFIMoves();
95 if (MoveType == AsmPrinter::CFI_M_EH ||
96 (MoveType == AsmPrinter::CFI_M_Debug &&
97 moveTypeModule == AsmPrinter::CFI_M_None))
98 moveTypeModule = MoveType;
100 shouldEmitMoves = MoveType != AsmPrinter::CFI_M_None;
102 const TargetLoweringObjectFile &TLOF = Asm->getObjFileLowering();
103 unsigned PerEncoding = TLOF.getPersonalityEncoding();
104 const Function *Per = MMI->getPersonalities()[MMI->getPersonalityIndex()];
106 shouldEmitPersonality = hasLandingPads &&
107 PerEncoding != dwarf::DW_EH_PE_omit && Per;
109 unsigned LSDAEncoding = TLOF.getLSDAEncoding();
110 shouldEmitLSDA = shouldEmitPersonality &&
111 LSDAEncoding != dwarf::DW_EH_PE_omit;
113 if (!shouldEmitPersonality && !shouldEmitMoves)
114 return;
116 Asm->OutStreamer.EmitCFIStartProc(/*IsSimple=*/false);
118 // Indicate personality routine, if any.
119 if (!shouldEmitPersonality)
120 return;
122 const MCSymbol *Sym =
123 TLOF.getCFIPersonalitySymbol(Per, *Asm->Mang, Asm->TM, MMI);
124 Asm->OutStreamer.EmitCFIPersonality(Sym, PerEncoding);
126 Asm->OutStreamer.EmitDebugLabel
127 (Asm->GetTempSymbol("eh_func_begin",
128 Asm->getFunctionNumber()));
130 // Provide LSDA information.
131 if (!shouldEmitLSDA)
132 return;
134 Asm->OutStreamer.EmitCFILsda(Asm->GetTempSymbol("exception",
135 Asm->getFunctionNumber()),
136 LSDAEncoding);
137 }
139 /// endFunction - Gather and emit post-function exception information.
140 ///
141 void DwarfCFIException::endFunction(const MachineFunction *) {
142 if (!shouldEmitPersonality && !shouldEmitMoves)
143 return;
145 Asm->OutStreamer.EmitCFIEndProc();
147 if (!shouldEmitPersonality)
148 return;
150 Asm->OutStreamer.EmitLabel(Asm->GetTempSymbol("eh_func_end",
151 Asm->getFunctionNumber()));
153 // Map all labels and get rid of any dead landing pads.
154 MMI->TidyLandingPads();
156 EmitExceptionTable();
157 }