595ef30d112292ca1a3c2c45e6749f52b9b135d1
[opencl/llvm.git] / lib / CodeGen / AsmPrinter / DwarfExpression.h
1 //===-- llvm/CodeGen/DwarfExpression.h - Dwarf Compile Unit ---*- C++ -*--===//
2 //
3 //                     The LLVM Compiler Infrastructure
4 //
5 // This file is distributed under the University of Illinois Open Source
6 // License. See LICENSE.TXT for details.
7 //
8 //===----------------------------------------------------------------------===//
9 //
10 // This file contains support for writing dwarf compile unit.
11 //
12 //===----------------------------------------------------------------------===//
14 #ifndef LLVM_LIB_CODEGEN_ASMPRINTER_DWARFEXPRESSION_H
15 #define LLVM_LIB_CODEGEN_ASMPRINTER_DWARFEXPRESSION_H
17 #include "llvm/Support/DataTypes.h"
19 namespace llvm {
21 class TargetMachine;
23 /// Base class containing the logic for constructing DWARF expressions
24 /// independently of whether they are emitted into a DIE or into a .debug_loc
25 /// entry.
26 class DwarfExpression {
27 protected:
28   TargetMachine &TM;
29 public:
30   DwarfExpression(TargetMachine &TM) : TM(TM) {}
31   virtual ~DwarfExpression() {}
33   virtual void EmitOp(uint8_t Op, const char* Comment = nullptr) = 0;
34   virtual void EmitSigned(int Value) = 0;
35   virtual void EmitUnsigned(unsigned Value) = 0;
37   virtual unsigned getFrameRegister() = 0;
39   /// Emit a dwarf register operation.
40   void AddReg(int DwarfReg, const char* Comment = nullptr);
41   /// Emit an (double-)indirect dwarf register operation.
42   void AddRegIndirect(int DwarfReg, int Offset, bool Deref = false);
44   /// Emit a dwarf register operation for describing
45   /// - a small value occupying only part of a register or
46   /// - a register representing only part of a value.
47   void AddOpPiece(unsigned SizeInBits, unsigned OffsetInBits = 0);
48   /// Emit a shift-right dwarf expression.
49   void AddShr(unsigned ShiftBy);
51   /// Emit an indirect dwarf register operation for the given machine register.
52   /// Returns false if no DWARF register exists for MachineReg.
53   bool AddMachineRegIndirect(unsigned MachineReg, int Offset);
55   /// \brief Emit a partial DWARF register operation.
56   /// \param MLoc             the register
57   /// \param PieceSize        size and
58   /// \param PieceOffset      offset of the piece in bits, if this is one
59   ///                         piece of an aggregate value.
60   ///
61   /// If size and offset is zero an operation for the entire
62   /// register is emitted: Some targets do not provide a DWARF
63   /// register number for every register.  If this is the case, this
64   /// function will attempt to emit a DWARF register by emitting a
65   /// piece of a super-register or by piecing together multiple
66   /// subregisters that alias the register.
67   void AddMachineRegPiece(unsigned MachineReg,
68                           unsigned PieceSizeInBits = 0,
69                           unsigned PieceOffsetInBits = 0);
70 };
72 }
74 #endif