9aba3f82ffb8a6be986f06902a7b240b7350641b
[opencl/llvm.git] / lib / CodeGen / AsmPrinter / DwarfExpression.h
1 //===-- llvm/CodeGen/DwarfExpression.h - Dwarf Compile Unit ---*- C++ -*--===//
2 //
3 //                     The LLVM Compiler Infrastructure
4 //
5 // This file is distributed under the University of Illinois Open Source
6 // License. See LICENSE.TXT for details.
7 //
8 //===----------------------------------------------------------------------===//
9 //
10 // This file contains support for writing dwarf compile unit.
11 //
12 //===----------------------------------------------------------------------===//
14 #ifndef LLVM_LIB_CODEGEN_ASMPRINTER_DWARFEXPRESSION_H
15 #define LLVM_LIB_CODEGEN_ASMPRINTER_DWARFEXPRESSION_H
17 #include "llvm/Support/DataTypes.h"
19 namespace llvm {
21 class AsmPrinter;
22 class ByteStreamer;
23 class TargetRegisterInfo;
25 /// Base class containing the logic for constructing DWARF expressions
26 /// independently of whether they are emitted into a DIE or into a .debug_loc
27 /// entry.
28 class DwarfExpression {
29 protected:
30   const AsmPrinter ≈
31   // Various convenience accessors that extract things out of AsmPrinter.
32   const TargetRegisterInfo *getTRI() const;
33   unsigned getDwarfVersion() const;
35 public:
36   DwarfExpression(const AsmPrinter &AP) : AP(AP) {}
37   virtual ~DwarfExpression() {}
39   virtual void EmitOp(uint8_t Op, const char* Comment = nullptr) = 0;
40   virtual void EmitSigned(int Value) = 0;
41   virtual void EmitUnsigned(unsigned Value) = 0;
43   virtual bool isFrameRegister(unsigned MachineReg) = 0;
45   /// Emit a dwarf register operation.
46   void AddReg(int DwarfReg, const char* Comment = nullptr);
47   /// Emit an (double-)indirect dwarf register operation.
48   void AddRegIndirect(int DwarfReg, int Offset, bool Deref = false);
50   /// Emit a dwarf register operation for describing
51   /// - a small value occupying only part of a register or
52   /// - a register representing only part of a value.
53   void AddOpPiece(unsigned SizeInBits, unsigned OffsetInBits = 0);
54   /// Emit a shift-right dwarf expression.
55   void AddShr(unsigned ShiftBy);
57   /// Emit an indirect dwarf register operation for the given machine register.
58   /// Returns false if no DWARF register exists for MachineReg.
59   bool AddMachineRegIndirect(unsigned MachineReg, int Offset);
61   /// \brief Emit a partial DWARF register operation.
62   /// \param MLoc             the register
63   /// \param PieceSize        size and
64   /// \param PieceOffset      offset of the piece in bits, if this is one
65   ///                         piece of an aggregate value.
66   ///
67   /// If size and offset is zero an operation for the entire
68   /// register is emitted: Some targets do not provide a DWARF
69   /// register number for every register.  If this is the case, this
70   /// function will attempt to emit a DWARF register by emitting a
71   /// piece of a super-register or by piecing together multiple
72   /// subregisters that alias the register.
73   void AddMachineRegPiece(unsigned MachineReg,
74                           unsigned PieceSizeInBits = 0,
75                           unsigned PieceOffsetInBits = 0);
77   /// Emit a signed constant.
78   void AddSignedConstant(int Value);
79   /// Emit an unsigned constant.
80   void AddUnsignedConstant(unsigned Value);
81 };
84 /// DwarfExpression implementation for .debug_loc entries.
85 class DebugLocDwarfExpression : public DwarfExpression {
86   ByteStreamer &BS;
88 public:
89   DebugLocDwarfExpression(const AsmPrinter &AP, ByteStreamer &BS)
90       : DwarfExpression(AP), BS(BS) {}
92   void EmitOp(uint8_t Op, const char *Comment) override;
93   void EmitSigned(int Value) override;
94   void EmitUnsigned(unsigned Value) override;
95   bool isFrameRegister(unsigned MachineReg) override;
96 };
98 }
100 #endif