Debug Info: Implement DwarfUnit::addRegisterOffset using DwarfExpression.
[opencl/llvm.git] / lib / CodeGen / AsmPrinter / DwarfExpression.h
1 //===-- llvm/CodeGen/DwarfExpression.h - Dwarf Compile Unit ---*- C++ -*--===//
2 //
3 //                     The LLVM Compiler Infrastructure
4 //
5 // This file is distributed under the University of Illinois Open Source
6 // License. See LICENSE.TXT for details.
7 //
8 //===----------------------------------------------------------------------===//
9 //
10 // This file contains support for writing dwarf compile unit.
11 //
12 //===----------------------------------------------------------------------===//
14 #ifndef LLVM_LIB_CODEGEN_ASMPRINTER_DWARFEXPRESSION_H
15 #define LLVM_LIB_CODEGEN_ASMPRINTER_DWARFEXPRESSION_H
17 #include "llvm/Support/DataTypes.h"
19 namespace llvm {
21 class TargetMachine;
23 /// Base class containing the logic for constructing DWARF expressions
24 /// independently of whether they are emitted into a DIE or into a .debug_loc
25 /// entry.
26 class DwarfExpression {
27 protected:
28   TargetMachine &TM;
29 public:
30   DwarfExpression(TargetMachine &TM) : TM(TM) {}
32   virtual void EmitOp(uint8_t Op, const char* Comment = nullptr) = 0;
33   virtual void EmitSigned(int Value) = 0;
34   virtual void EmitUnsigned(unsigned Value) = 0;
36   virtual unsigned getFrameRegister() = 0;
38   /// Emit a dwarf register operation.
39   void AddReg(int DwarfReg, const char* Comment = nullptr);
40   /// Emit an (double-)indirect dwarf register operation.
41   void AddRegIndirect(int DwarfReg, int Offset, bool Deref = false);
43   /// Emit a dwarf register operation for describing
44   /// - a small value occupying only part of a register or
45   /// - a register representing only part of a value.
46   void AddOpPiece(unsigned SizeInBits, unsigned OffsetInBits = 0);
47   /// Emit a shift-right dwarf expression.
48   void AddShr(unsigned ShiftBy);
50   /// Emit an indirect dwarf register operation for the given machine register.
51   /// Returns false if no DWARF register exists for MachineReg.
52   bool AddMachineRegIndirect(unsigned MachineReg, int Offset);
54   /// \brief Emit a partial DWARF register operation.
55   /// \param MLoc             the register
56   /// \param PieceSize        size and
57   /// \param PieceOffset      offset of the piece in bits, if this is one
58   ///                         piece of an aggregate value.
59   ///
60   /// If size and offset is zero an operation for the entire
61   /// register is emitted: Some targets do not provide a DWARF
62   /// register number for every register.  If this is the case, this
63   /// function will attempt to emit a DWARF register by emitting a
64   /// piece of a super-register or by piecing together multiple
65   /// subregisters that alias the register.
66   void AddMachineRegPiece(unsigned MachineReg,
67                           unsigned PieceSizeInBits = 0,
68                           unsigned PieceOffsetInBits = 0);
69 };
71 }
73 #endif