Debug info: Factor out the creation of DWARF expressions from AsmPrinter
[opencl/llvm.git] / lib / CodeGen / AsmPrinter / DwarfExpression.h
1 //===-- llvm/CodeGen/DwarfExpression.h - Dwarf Compile Unit ---*- C++ -*--===//
2 //
3 //                     The LLVM Compiler Infrastructure
4 //
5 // This file is distributed under the University of Illinois Open Source
6 // License. See LICENSE.TXT for details.
7 //
8 //===----------------------------------------------------------------------===//
9 //
10 // This file contains support for writing dwarf compile unit.
11 //
12 //===----------------------------------------------------------------------===//
14 #ifndef LLVM_LIB_CODEGEN_ASMPRINTER_DWARFEXPRESSION_H
15 #define LLVM_LIB_CODEGEN_ASMPRINTER_DWARFEXPRESSION_H
17 #include "llvm/Support/DataTypes.h"
19 namespace llvm {
21 class TargetMachine;
23 /// Base class containing the logic for constructing DWARF expressions
24 /// independently of whether they are emitted into a DIE or into a .debug_loc
25 /// entry.
26 class DwarfExpression {
27   TargetMachine &TM;
28 public:
29   DwarfExpression(TargetMachine &TM) : TM(TM) {}
31   virtual void EmitOp(uint8_t Op, const char* Comment = nullptr) = 0;
32   virtual void EmitSigned(int Value) = 0;
33   virtual void EmitUnsigned(unsigned Value) = 0;
34   /// Emit a dwarf register operation.
35   void AddReg(int DwarfReg, const char* Comment = nullptr);
36   /// Emit an (double-)indirect dwarf register operation.
37   void AddRegIndirect(int DwarfReg, int Offset, bool Deref = false);
39   /// Emit a dwarf register operation for describing
40   /// - a small value occupying only part of a register or
41   /// - a register representing only part of a value.
42   void AddOpPiece(unsigned SizeInBits, unsigned OffsetInBits = 0);
43   /// Emit a shift-right dwarf expression.
44   void AddShr(unsigned ShiftBy);
46   /// \brief Emit a partial DWARF register operation.
47   /// \param MLoc             the register
48   /// \param PieceSize        size and
49   /// \param PieceOffset      offset of the piece in bits, if this is one
50   ///                         piece of an aggregate value.
51   ///
52   /// If size and offset is zero an operation for the entire
53   /// register is emitted: Some targets do not provide a DWARF
54   /// register number for every register.  If this is the case, this
55   /// function will attempt to emit a DWARF register by emitting a
56   /// piece of a super-register or by piecing together multiple
57   /// subregisters that alias the register.
58   void AddMachineRegPiece(unsigned MachineReg,
59                           unsigned PieceSizeInBits = 0,
60                           unsigned PieceOffsetInBits = 0);
61 };
63 }
65 #endif