Revert "Use DW_AT_high_pc and DW_AT_low_pc for the high and low pc for a"
[opencl/llvm.git] / lib / CodeGen / AsmPrinter / DwarfUnit.h
1 //===-- llvm/CodeGen/DwarfUnit.h - Dwarf Compile Unit ---*- C++ -*--===//
2 //
3 //                     The LLVM Compiler Infrastructure
4 //
5 // This file is distributed under the University of Illinois Open Source
6 // License. See LICENSE.TXT for details.
7 //
8 //===----------------------------------------------------------------------===//
9 //
10 // This file contains support for writing dwarf compile unit.
11 //
12 //===----------------------------------------------------------------------===//
14 #ifndef CODEGEN_ASMPRINTER_DWARFCOMPILEUNIT_H
15 #define CODEGEN_ASMPRINTER_DWARFCOMPILEUNIT_H
17 #include "DIE.h"
18 #include "DwarfDebug.h"
19 #include "llvm/ADT/DenseMap.h"
20 #include "llvm/ADT/Optional.h"
21 #include "llvm/ADT/OwningPtr.h"
22 #include "llvm/ADT/StringMap.h"
23 #include "llvm/DebugInfo.h"
24 #include "llvm/MC/MCExpr.h"
25 #include "llvm/MC/MCSection.h"
27 namespace llvm {
29 class MachineLocation;
30 class MachineOperand;
31 class ConstantInt;
32 class ConstantFP;
33 class DbgVariable;
35 // Data structure to hold a range for range lists.
36 class RangeSpan {
37 public:
38   RangeSpan(MCSymbol *S, MCSymbol *E) : Start(S), End(E) {}
39   const MCSymbol *getStart() const { return Start; }
40   const MCSymbol *getEnd() const { return End; }
42 private:
43   const MCSymbol *Start, *End;
44 };
46 class RangeSpanList {
47 private:
48   // Index for locating within the debug_range section this particular span.
49   MCSymbol *RangeSym;
50   // List of ranges.
51   SmallVector<RangeSpan, 2> Ranges;
53 public:
54   RangeSpanList(MCSymbol *Sym) : RangeSym(Sym) {}
55   MCSymbol *getSym() const { return RangeSym; }
56   const SmallVectorImpl<RangeSpan> &getRanges() const { return Ranges; }
57   void addRange(RangeSpan Range) { Ranges.push_back(Range); }
58 };
60 //===----------------------------------------------------------------------===//
61 /// Unit - This dwarf writer support class manages information associated
62 /// with a source file.
63 class DwarfUnit {
64 protected:
65   /// UniqueID - a numeric ID unique among all CUs in the module
66   unsigned UniqueID;
68   /// Node - MDNode for the compile unit.
69   DICompileUnit CUNode;
71   /// Unit debug information entry.
72   const OwningPtr<DIE> UnitDie;
74   /// Offset of the UnitDie from beginning of debug info section.
75   unsigned DebugInfoOffset;
77   /// Asm - Target of Dwarf emission.
78   AsmPrinter *Asm;
80   // Holders for some common dwarf information.
81   DwarfDebug *DD;
82   DwarfFile *DU;
84   /// IndexTyDie - An anonymous type for index type.  Owned by UnitDie.
85   DIE *IndexTyDie;
87   /// MDNodeToDieMap - Tracks the mapping of unit level debug information
88   /// variables to debug information entries.
89   DenseMap<const MDNode *, DIE *> MDNodeToDieMap;
91   /// MDNodeToDIEEntryMap - Tracks the mapping of unit level debug information
92   /// descriptors to debug information entries using a DIEEntry proxy.
93   DenseMap<const MDNode *, DIEEntry *> MDNodeToDIEEntryMap;
95   /// GlobalNames - A map of globally visible named entities for this unit.
96   StringMap<const DIE *> GlobalNames;
98   /// GlobalTypes - A map of globally visible types for this unit.
99   StringMap<const DIE *> GlobalTypes;
101   /// AccelNames - A map of names for the name accelerator table.
102   StringMap<std::vector<const DIE *> > AccelNames;
104   /// AccelObjC - A map of objc spec for the objc accelerator table.
105   StringMap<std::vector<const DIE *> > AccelObjC;
107   /// AccelNamespace - A map of names for the namespace accelerator table.
108   StringMap<std::vector<const DIE *> > AccelNamespace;
110   /// AccelTypes - A map of names for the type accelerator table.
111   StringMap<std::vector<std::pair<const DIE *, unsigned> > > AccelTypes;
113   /// DIEBlocks - A list of all the DIEBlocks in use.
114   std::vector<DIEBlock *> DIEBlocks;
116   /// ContainingTypeMap - This map is used to keep track of subprogram DIEs that
117   /// need DW_AT_containing_type attribute. This attribute points to a DIE that
118   /// corresponds to the MDNode mapped with the subprogram DIE.
119   DenseMap<DIE *, const MDNode *> ContainingTypeMap;
121   // List of ranges for a given compile unit.
122   SmallVector<RangeSpan, 1> CURanges;
124   // List of range lists for a given compile unit, separate from the ranges for
125   // the CU itself.
126   SmallVector<RangeSpanList, 1> CURangeLists;
128   // DIEValueAllocator - All DIEValues are allocated through this allocator.
129   BumpPtrAllocator DIEValueAllocator;
131   // DIEIntegerOne - A preallocated DIEValue because 1 is used frequently.
132   DIEInteger *DIEIntegerOne;
134   /// The section this unit will be emitted in.
135   const MCSection *Section;
137   /// A label at the start of the non-dwo section related to this unit.
138   MCSymbol *SectionSym;
140   /// The start of the unit within its section.
141   MCSymbol *LabelBegin;
143   /// The end of the unit within its section.
144   MCSymbol *LabelEnd;
146   /// The label for the start of the range sets for the elements of this unit.
147   MCSymbol *LabelRange;
149   /// Skeleton unit associated with this unit.
150   DwarfUnit *Skeleton;
152   DwarfUnit(unsigned UID, DIE *D, DICompileUnit CU, AsmPrinter *A,
153             DwarfDebug *DW, DwarfFile *DWU);
155 public:
156   virtual ~DwarfUnit();
158   /// Set the skeleton unit associated with this unit.
159   void setSkeleton(DwarfUnit *Skel) { Skeleton = Skel; }
161   /// Get the skeleton unit associated with this unit.
162   DwarfUnit *getSkeleton() const { return Skeleton; }
164   /// Pass in the SectionSym even though we could recreate it in every compile
165   /// unit (type units will have actually distinct symbols once they're in
166   /// comdat sections).
167   void initSection(const MCSection *Section, MCSymbol *SectionSym) {
168     assert(!this->Section);
169     this->Section = Section;
170     this->SectionSym = SectionSym;
171     this->LabelBegin =
172         Asm->GetTempSymbol(Section->getLabelBeginName(), getUniqueID());
173     this->LabelEnd =
174         Asm->GetTempSymbol(Section->getLabelEndName(), getUniqueID());
175     this->LabelRange = Asm->GetTempSymbol("gnu_ranges", getUniqueID());
176   }
178   const MCSection *getSection() const {
179     assert(Section);
180     return Section;
181   }
183   /// If there's a skeleton then return the section symbol for the skeleton
184   /// unit, otherwise return the section symbol for this unit.
185   MCSymbol *getLocalSectionSym() const {
186     if (Skeleton)
187       return Skeleton->getSectionSym();
188     return getSectionSym();
189   }
191   MCSymbol *getSectionSym() const {
192     assert(Section);
193     return SectionSym;
194   }
196   /// If there's a skeleton then return the begin label for the skeleton unit,
197   /// otherwise return the local label for this unit.
198   MCSymbol *getLocalLabelBegin() const {
199     if (Skeleton)
200       return Skeleton->getLabelBegin();
201     return getLabelBegin();
202   }
204   MCSymbol *getLabelBegin() const {
205     assert(Section);
206     return LabelBegin;
207   }
209   MCSymbol *getLabelEnd() const {
210     assert(Section);
211     return LabelEnd;
212   }
214   MCSymbol *getLabelRange() const {
215     assert(Section);
216     return LabelRange;
217   }
219   // Accessors.
220   unsigned getUniqueID() const { return UniqueID; }
221   uint16_t getLanguage() const { return CUNode.getLanguage(); }
222   DICompileUnit getCUNode() const { return CUNode; }
223   DIE *getUnitDie() const { return UnitDie.get(); }
224   const StringMap<const DIE *> &getGlobalNames() const { return GlobalNames; }
225   const StringMap<const DIE *> &getGlobalTypes() const { return GlobalTypes; }
227   const StringMap<std::vector<const DIE *> > &getAccelNames() const {
228     return AccelNames;
229   }
230   const StringMap<std::vector<const DIE *> > &getAccelObjC() const {
231     return AccelObjC;
232   }
233   const StringMap<std::vector<const DIE *> > &getAccelNamespace() const {
234     return AccelNamespace;
235   }
236   const StringMap<std::vector<std::pair<const DIE *, unsigned> > > &
237   getAccelTypes() const {
238     return AccelTypes;
239   }
241   unsigned getDebugInfoOffset() const { return DebugInfoOffset; }
242   void setDebugInfoOffset(unsigned DbgInfoOff) { DebugInfoOffset = DbgInfoOff; }
244   /// hasContent - Return true if this compile unit has something to write out.
245   bool hasContent() const { return !UnitDie->getChildren().empty(); }
247   /// addRange - Add an address range to the list of ranges for this unit.
248   void addRange(RangeSpan Range) { CURanges.push_back(Range); }
250   /// getRanges - Get the list of ranges for this unit.
251   const SmallVectorImpl<RangeSpan> &getRanges() const { return CURanges; }
252   SmallVectorImpl<RangeSpan> &getRanges() { return CURanges; }
254   /// addRangeList - Add an address range list to the list of range lists.
255   void addRangeList(RangeSpanList Ranges) { CURangeLists.push_back(Ranges); }
257   /// getRangeLists - Get the vector of range lists.
258   const SmallVectorImpl<RangeSpanList> &getRangeLists() const {
259     return CURangeLists;
260   }
261   SmallVectorImpl<RangeSpanList> &getRangeLists() { return CURangeLists; }
263   /// getParentContextString - Get a string containing the language specific
264   /// context for a global name.
265   std::string getParentContextString(DIScope Context) const;
267   /// addGlobalName - Add a new global entity to the compile unit.
268   ///
269   void addGlobalName(StringRef Name, DIE *Die, DIScope Context);
271   /// addAccelName - Add a new name to the name accelerator table.
272   void addAccelName(StringRef Name, const DIE *Die);
274   /// addAccelObjC - Add a new name to the ObjC accelerator table.
275   void addAccelObjC(StringRef Name, const DIE *Die);
277   /// addAccelNamespace - Add a new name to the namespace accelerator table.
278   void addAccelNamespace(StringRef Name, const DIE *Die);
280   /// addAccelType - Add a new type to the type accelerator table.
281   void addAccelType(StringRef Name, std::pair<const DIE *, unsigned> Die);
283   /// getDIE - Returns the debug information entry map slot for the
284   /// specified debug variable. We delegate the request to DwarfDebug
285   /// when the MDNode can be part of the type system, since DIEs for
286   /// the type system can be shared across CUs and the mappings are
287   /// kept in DwarfDebug.
288   DIE *getDIE(DIDescriptor D) const;
290   /// getDIEBlock - Returns a fresh newly allocated DIEBlock.
291   DIEBlock *getDIEBlock() { return new (DIEValueAllocator) DIEBlock(); }
293   /// insertDIE - Insert DIE into the map. We delegate the request to DwarfDebug
294   /// when the MDNode can be part of the type system, since DIEs for
295   /// the type system can be shared across CUs and the mappings are
296   /// kept in DwarfDebug.
297   void insertDIE(DIDescriptor Desc, DIE *D);
299   /// addDie - Adds or interns the DIE to the compile unit.
300   ///
301   void addDie(DIE *Buffer) { UnitDie->addChild(Buffer); }
303   /// addFlag - Add a flag that is true to the DIE.
304   void addFlag(DIE *Die, dwarf::Attribute Attribute);
306   /// addUInt - Add an unsigned integer attribute data and value.
307   void addUInt(DIE *Die, dwarf::Attribute Attribute, Optional<dwarf::Form> Form,
308                uint64_t Integer);
310   void addUInt(DIEBlock *Block, dwarf::Form Form, uint64_t Integer);
312   /// addSInt - Add an signed integer attribute data and value.
313   void addSInt(DIE *Die, dwarf::Attribute Attribute, Optional<dwarf::Form> Form,
314                int64_t Integer);
316   void addSInt(DIEBlock *Die, Optional<dwarf::Form> Form, int64_t Integer);
318   /// addString - Add a string attribute data and value.
319   void addString(DIE *Die, dwarf::Attribute Attribute, const StringRef Str);
321   /// addLocalString - Add a string attribute data and value.
322   void addLocalString(DIE *Die, dwarf::Attribute Attribute,
323                       const StringRef Str);
325   /// addExpr - Add a Dwarf expression attribute data and value.
326   void addExpr(DIEBlock *Die, dwarf::Form Form, const MCExpr *Expr);
328   /// addLabel - Add a Dwarf label attribute data and value.
329   void addLabel(DIE *Die, dwarf::Attribute Attribute, dwarf::Form Form,
330                 const MCSymbol *Label);
332   void addLabel(DIEBlock *Die, dwarf::Form Form, const MCSymbol *Label);
334   /// addSectionLabel - Add a Dwarf section label attribute data and value.
335   ///
336   void addSectionLabel(DIE *Die, dwarf::Attribute Attribute,
337                        const MCSymbol *Label);
339   /// addSectionOffset - Add an offset into a section attribute data and value.
340   ///
341   void addSectionOffset(DIE *Die, dwarf::Attribute Attribute, uint64_t Integer);
343   /// addOpAddress - Add a dwarf op address data and value using the
344   /// form given and an op of either DW_FORM_addr or DW_FORM_GNU_addr_index.
345   void addOpAddress(DIEBlock *Die, const MCSymbol *Label);
347   /// addSectionDelta - Add a label delta attribute data and value.
348   void addSectionDelta(DIE *Die, dwarf::Attribute Attribute, const MCSymbol *Hi,
349                        const MCSymbol *Lo);
351   /// addDIEEntry - Add a DIE attribute data and value.
352   void addDIEEntry(DIE *Die, dwarf::Attribute Attribute, DIE *Entry);
354   /// addDIEEntry - Add a DIE attribute data and value.
355   void addDIEEntry(DIE *Die, dwarf::Attribute Attribute, DIEEntry *Entry);
357   void addDIETypeSignature(DIE *Die, const DwarfTypeUnit &Type);
359   /// addBlock - Add block data.
360   void addBlock(DIE *Die, dwarf::Attribute Attribute, DIEBlock *Block);
362   /// addSourceLine - Add location information to specified debug information
363   /// entry.
364   void addSourceLine(DIE *Die, DIVariable V);
365   void addSourceLine(DIE *Die, DIGlobalVariable G);
366   void addSourceLine(DIE *Die, DISubprogram SP);
367   void addSourceLine(DIE *Die, DIType Ty);
368   void addSourceLine(DIE *Die, DINameSpace NS);
369   void addSourceLine(DIE *Die, DIObjCProperty Ty);
371   /// addAddress - Add an address attribute to a die based on the location
372   /// provided.
373   void addAddress(DIE *Die, dwarf::Attribute Attribute,
374                   const MachineLocation &Location, bool Indirect = false);
376   /// addConstantValue - Add constant value entry in variable DIE.
377   void addConstantValue(DIE *Die, const MachineOperand &MO, DIType Ty);
378   void addConstantValue(DIE *Die, const ConstantInt *CI, bool Unsigned);
379   void addConstantValue(DIE *Die, const APInt &Val, bool Unsigned);
381   /// addConstantFPValue - Add constant value entry in variable DIE.
382   void addConstantFPValue(DIE *Die, const MachineOperand &MO);
383   void addConstantFPValue(DIE *Die, const ConstantFP *CFP);
385   /// addTemplateParams - Add template parameters in buffer.
386   void addTemplateParams(DIE &Buffer, DIArray TParams);
388   /// addRegisterOp - Add register operand.
389   void addRegisterOp(DIEBlock *TheDie, unsigned Reg);
391   /// addRegisterOffset - Add register offset.
392   void addRegisterOffset(DIEBlock *TheDie, unsigned Reg, int64_t Offset);
394   /// addComplexAddress - Start with the address based on the location provided,
395   /// and generate the DWARF information necessary to find the actual variable
396   /// (navigating the extra location information encoded in the type) based on
397   /// the starting location.  Add the DWARF information to the die.
398   void addComplexAddress(const DbgVariable &DV, DIE *Die,
399                          dwarf::Attribute Attribute,
400                          const MachineLocation &Location);
402   // FIXME: Should be reformulated in terms of addComplexAddress.
403   /// addBlockByrefAddress - Start with the address based on the location
404   /// provided, and generate the DWARF information necessary to find the
405   /// actual Block variable (navigating the Block struct) based on the
406   /// starting location.  Add the DWARF information to the die.  Obsolete,
407   /// please use addComplexAddress instead.
408   void addBlockByrefAddress(const DbgVariable &DV, DIE *Die,
409                             dwarf::Attribute Attribute,
410                             const MachineLocation &Location);
412   /// addVariableAddress - Add DW_AT_location attribute for a
413   /// DbgVariable based on provided MachineLocation.
414   void addVariableAddress(const DbgVariable &DV, DIE *Die,
415                           MachineLocation Location);
417   /// addType - Add a new type attribute to the specified entity. This takes
418   /// and attribute parameter because DW_AT_friend attributes are also
419   /// type references.
420   void addType(DIE *Entity, DIType Ty,
421                dwarf::Attribute Attribute = dwarf::DW_AT_type);
423   /// getOrCreateNameSpace - Create a DIE for DINameSpace.
424   DIE *getOrCreateNameSpace(DINameSpace NS);
426   /// getOrCreateSubprogramDIE - Create new DIE using SP.
427   DIE *getOrCreateSubprogramDIE(DISubprogram SP);
429   /// getOrCreateTypeDIE - Find existing DIE or create new DIE for the
430   /// given DIType.
431   DIE *getOrCreateTypeDIE(const MDNode *N);
433   /// getOrCreateContextDIE - Get context owner's DIE.
434   DIE *createTypeDIE(DICompositeType Ty);
436   /// getOrCreateContextDIE - Get context owner's DIE.
437   DIE *getOrCreateContextDIE(DIScope Context);
439   /// constructContainingTypeDIEs - Construct DIEs for types that contain
440   /// vtables.
441   void constructContainingTypeDIEs();
443   /// constructVariableDIE - Construct a DIE for the given DbgVariable.
444   DIE *constructVariableDIE(DbgVariable &DV, bool isScopeAbstract);
446   /// Create a DIE with the given Tag, add the DIE to its parent, and
447   /// call insertDIE if MD is not null.
448   DIE *createAndAddDIE(unsigned Tag, DIE &Parent,
449                        DIDescriptor N = DIDescriptor());
451   /// Compute the size of a header for this unit, not including the initial
452   /// length field.
453   virtual unsigned getHeaderSize() const {
454     return sizeof(int16_t) + // DWARF version number
455            sizeof(int32_t) + // Offset Into Abbrev. Section
456            sizeof(int8_t);   // Pointer Size (in bytes)
457   }
459   /// Emit the header for this unit, not including the initial length field.
460   virtual void emitHeader(const MCSection *ASection,
461                           const MCSymbol *ASectionSym) const;
463 protected:
464   /// getOrCreateStaticMemberDIE - Create new static data member DIE.
465   DIE *getOrCreateStaticMemberDIE(DIDerivedType DT);
467 private:
468   /// constructTypeDIE - Construct basic type die from DIBasicType.
469   void constructTypeDIE(DIE &Buffer, DIBasicType BTy);
471   /// constructTypeDIE - Construct derived type die from DIDerivedType.
472   void constructTypeDIE(DIE &Buffer, DIDerivedType DTy);
474   /// constructTypeDIE - Construct type DIE from DICompositeType.
475   void constructTypeDIE(DIE &Buffer, DICompositeType CTy);
477   /// constructSubrangeDIE - Construct subrange DIE from DISubrange.
478   void constructSubrangeDIE(DIE &Buffer, DISubrange SR, DIE *IndexTy);
480   /// constructArrayTypeDIE - Construct array type DIE from DICompositeType.
481   void constructArrayTypeDIE(DIE &Buffer, DICompositeType CTy);
483   /// constructEnumTypeDIE - Construct enum type DIE from DIEnumerator.
484   void constructEnumTypeDIE(DIE &Buffer, DICompositeType CTy);
486   /// constructMemberDIE - Construct member DIE from DIDerivedType.
487   void constructMemberDIE(DIE &Buffer, DIDerivedType DT);
489   /// constructTemplateTypeParameterDIE - Construct new DIE for the given
490   /// DITemplateTypeParameter.
491   void constructTemplateTypeParameterDIE(DIE &Buffer,
492                                          DITemplateTypeParameter TP);
494   /// constructTemplateValueParameterDIE - Construct new DIE for the given
495   /// DITemplateValueParameter.
496   void constructTemplateValueParameterDIE(DIE &Buffer,
497                                           DITemplateValueParameter TVP);
499   /// getLowerBoundDefault - Return the default lower bound for an array. If the
500   /// DWARF version doesn't handle the language, return -1.
501   int64_t getDefaultLowerBound() const;
503   /// getDIEEntry - Returns the debug information entry for the specified
504   /// debug variable.
505   DIEEntry *getDIEEntry(const MDNode *N) const {
506     return MDNodeToDIEEntryMap.lookup(N);
507   }
509   /// insertDIEEntry - Insert debug information entry into the map.
510   void insertDIEEntry(const MDNode *N, DIEEntry *E) {
511     MDNodeToDIEEntryMap.insert(std::make_pair(N, E));
512   }
514   // getIndexTyDie - Get an anonymous type for index type.
515   DIE *getIndexTyDie() { return IndexTyDie; }
517   // setIndexTyDie - Set D as anonymous type for index which can be reused
518   // later.
519   void setIndexTyDie(DIE *D) { IndexTyDie = D; }
521   /// createDIEEntry - Creates a new DIEEntry to be a proxy for a debug
522   /// information entry.
523   DIEEntry *createDIEEntry(DIE *Entry);
525   /// resolve - Look in the DwarfDebug map for the MDNode that
526   /// corresponds to the reference.
527   template <typename T> T resolve(DIRef<T> Ref) const {
528     return DD->resolve(Ref);
529   }
531   /// If this is a named finished type then include it in the list of types for
532   /// the accelerator tables.
533   void updateAcceleratorTables(DIScope Context, DIType Ty, const DIE *TyDIE);
534 };
536 class DwarfCompileUnit : public DwarfUnit {
537 public:
538   DwarfCompileUnit(unsigned UID, DIE *D, DICompileUnit Node, AsmPrinter *A,
539                    DwarfDebug *DW, DwarfFile *DWU);
540   virtual ~DwarfCompileUnit() LLVM_OVERRIDE;
542   /// createGlobalVariableDIE - create global variable DIE.
543   void createGlobalVariableDIE(DIGlobalVariable GV);
545   /// addLabelAddress - Add a dwarf label attribute data and value using
546   /// either DW_FORM_addr or DW_FORM_GNU_addr_index.
547   void addLabelAddress(DIE *Die, dwarf::Attribute Attribute, MCSymbol *Label);
548 };
550 class DwarfTypeUnit : public DwarfUnit {
551 private:
552   uint64_t TypeSignature;
553   const DIE *Ty;
555 public:
556   DwarfTypeUnit(unsigned UID, DIE *D, DICompileUnit CUNode, AsmPrinter *A,
557                 DwarfDebug *DW, DwarfFile *DWU);
558   virtual ~DwarfTypeUnit() LLVM_OVERRIDE;
560   void setTypeSignature(uint64_t Signature) { TypeSignature = Signature; }
561   uint64_t getTypeSignature() const { return TypeSignature; }
562   void setType(const DIE *Ty) { this->Ty = Ty; }
564   /// Emit the header for this unit, not including the initial length field.
565   void emitHeader(const MCSection *ASection, const MCSymbol *ASectionSym) const
566       LLVM_OVERRIDE;
567   unsigned getHeaderSize() const LLVM_OVERRIDE {
568     return DwarfUnit::getHeaderSize() + sizeof(uint64_t) + // Type Signature
569            sizeof(uint32_t);                               // Type DIE Offset
570   }
571   void initSection(const MCSection *Section);
572 };
573 } // end llvm namespace
574 #endif