1 //===-- LiveStackAnalysis.cpp - Live Stack Slot Analysis ------------------===//
2 //
3 // The LLVM Compiler Infrastructure
4 //
5 // This file is distributed under the University of Illinois Open Source
6 // License. See LICENSE.TXT for details.
7 //
8 //===----------------------------------------------------------------------===//
9 //
10 // This file implements the live stack slot analysis pass. It is analogous to
11 // live interval analysis except it's analyzing liveness of stack slots rather
12 // than registers.
13 //
14 //===----------------------------------------------------------------------===//
16 #include "llvm/CodeGen/LiveStackAnalysis.h"
17 #include "llvm/ADT/Statistic.h"
18 #include "llvm/CodeGen/LiveIntervalAnalysis.h"
19 #include "llvm/CodeGen/Passes.h"
20 #include "llvm/Support/Debug.h"
21 #include "llvm/Support/raw_ostream.h"
22 #include "llvm/Target/TargetRegisterInfo.h"
23 #include "llvm/Target/TargetSubtargetInfo.h"
24 #include <limits>
25 using namespace llvm;
27 #define DEBUG_TYPE "livestacks"
29 char LiveStacks::ID = 0;
30 INITIALIZE_PASS_BEGIN(LiveStacks, "livestacks",
31 "Live Stack Slot Analysis", false, false)
32 INITIALIZE_PASS_DEPENDENCY(SlotIndexes)
33 INITIALIZE_PASS_END(LiveStacks, "livestacks",
34 "Live Stack Slot Analysis", false, false)
36 char &llvm::LiveStacksID = LiveStacks::ID;
38 void LiveStacks::getAnalysisUsage(AnalysisUsage &AU) const {
39 AU.setPreservesAll();
40 AU.addPreserved<SlotIndexes>();
41 AU.addRequiredTransitive<SlotIndexes>();
42 MachineFunctionPass::getAnalysisUsage(AU);
43 }
45 void LiveStacks::releaseMemory() {
46 // Release VNInfo memory regions, VNInfo objects don't need to be dtor'd.
47 VNInfoAllocator.Reset();
48 S2IMap.clear();
49 S2RCMap.clear();
50 }
52 bool LiveStacks::runOnMachineFunction(MachineFunction &MF) {
53 TRI = MF.getSubtarget().getRegisterInfo();
54 // FIXME: No analysis is being done right now. We are relying on the
55 // register allocators to provide the information.
56 return false;
57 }
59 LiveInterval &
60 LiveStacks::getOrCreateInterval(int Slot, const TargetRegisterClass *RC) {
61 assert(Slot >= 0 && "Spill slot indice must be >= 0");
62 SS2IntervalMap::iterator I = S2IMap.find(Slot);
63 if (I == S2IMap.end()) {
64 I = S2IMap.insert(I, std::make_pair(Slot,
65 LiveInterval(TargetRegisterInfo::index2StackSlot(Slot), 0.0F)));
66 S2RCMap.insert(std::make_pair(Slot, RC));
67 } else {
68 // Use the largest common subclass register class.
69 const TargetRegisterClass *OldRC = S2RCMap[Slot];
70 S2RCMap[Slot] = TRI->getCommonSubClass(OldRC, RC);
71 }
72 return I->second;
73 }
75 /// print - Implement the dump method.
76 void LiveStacks::print(raw_ostream &OS, const Module*) const {
78 OS << "********** INTERVALS **********\n";
79 for (const_iterator I = begin(), E = end(); I != E; ++I) {
80 I->second.print(OS);
81 int Slot = I->first;
82 const TargetRegisterClass *RC = getIntervalRegClass(Slot);
83 if (RC)
84 OS << " [" << RC->getName() << "]\n";
85 else
86 OS << " [Unknown]\n";
87 }
88 }