1 //===-- llvm/CodeGen/Spiller.h - Spiller -*- C++ -*------------------------===//
2 //
3 // The LLVM Compiler Infrastructure
4 //
5 // This file is distributed under the University of Illinois Open Source
6 // License. See LICENSE.TXT for details.
7 //
8 //===----------------------------------------------------------------------===//
10 #ifndef LLVM_LIB_CODEGEN_SPILLER_H
11 #define LLVM_LIB_CODEGEN_SPILLER_H
13 namespace llvm {
15 class LiveRangeEdit;
16 class MachineFunction;
17 class MachineFunctionPass;
18 class VirtRegMap;
20 /// Spiller interface.
21 ///
22 /// Implementations are utility classes which insert spill or remat code on
23 /// demand.
24 class Spiller {
25 virtual void anchor();
26 public:
27 virtual ~Spiller() = 0;
29 /// spill - Spill the LRE.getParent() live interval.
30 virtual void spill(LiveRangeEdit &LRE) = 0;
32 };
34 /// Create and return a spiller that will insert spill code directly instead
35 /// of deferring though VirtRegMap.
36 Spiller *createInlineSpiller(MachineFunctionPass &pass,
37 MachineFunction &mf,
38 VirtRegMap &vrm);
40 }
42 #endif