]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - opencl/llvm.git/blob - lib/CodeGen/Spiller.h
Remove unnecessary test for Darwin and update testcase to be a little less
[opencl/llvm.git] / lib / CodeGen / Spiller.h
1 //===-- llvm/CodeGen/Spiller.h - Spiller -*- C++ -*------------------------===//
2 //
3 //                     The LLVM Compiler Infrastructure
4 //
5 // This file is distributed under the University of Illinois Open Source
6 // License. See LICENSE.TXT for details.
7 //
8 //===----------------------------------------------------------------------===//
10 #ifndef LLVM_CODEGEN_SPILLER_H
11 #define LLVM_CODEGEN_SPILLER_H
13 namespace llvm {
15   class LiveRangeEdit;
16   class MachineFunction;
17   class MachineFunctionPass;
18   class VirtRegMap;
20   /// Spiller interface.
21   ///
22   /// Implementations are utility classes which insert spill or remat code on
23   /// demand.
24   class Spiller {
25     virtual void anchor();
26   public:
27     virtual ~Spiller() = 0;
29     /// spill - Spill the LRE.getParent() live interval.
30     virtual void spill(LiveRangeEdit &LRE) = 0;
32   };
34   /// Create and return a spiller object, as specified on the command line.
35   Spiller* createSpiller(MachineFunctionPass &pass,
36                          MachineFunction &mf,
37                          VirtRegMap &vrm);
39   /// Create and return a spiller that will insert spill code directly instead
40   /// of deferring though VirtRegMap.
41   Spiller *createInlineSpiller(MachineFunctionPass &pass,
42                                MachineFunction &mf,
43                                VirtRegMap &vrm);
45 }
47 #endif