]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - opencl/llvm.git/blob - lib/ProfileData/InstrProfIndexed.h
c2bc46c9dbfa0ab5274db9cf735412bb89226cd1
[opencl/llvm.git] / lib / ProfileData / InstrProfIndexed.h
1 //=-- InstrProfIndexed.h - Indexed profiling format support -------*- C++ -*-=//
2 //
3 //                     The LLVM Compiler Infrastructure
4 //
5 // This file is distributed under the University of Illinois Open Source
6 // License. See LICENSE.TXT for details.
7 //
8 //===----------------------------------------------------------------------===//
9 //
10 // Shared header for the instrumented profile data reader and writer.
11 //
12 //===----------------------------------------------------------------------===//
14 #ifndef LLVM_LIB_PROFILEDATA_INSTRPROFINDEXED_H
15 #define LLVM_LIB_PROFILEDATA_INSTRPROFINDEXED_H
17 #include "llvm/Support/ErrorHandling.h"
18 #include "llvm/Support/MD5.h"
20 namespace llvm {
22 namespace IndexedInstrProf {
23 enum class HashT : uint32_t {
24   MD5,
26   Last = MD5
27 };
29 static inline uint64_t MD5Hash(StringRef Str) {
30   MD5 Hash;
31   Hash.update(Str);
32   llvm::MD5::MD5Result Result;
33   Hash.final(Result);
34   // Return the least significant 8 bytes. Our MD5 implementation returns the
35   // result in little endian, so we may need to swap bytes.
36   using namespace llvm::support;
37   return endian::read<uint64_t, little, unaligned>(Result);
38 }
40 static inline uint64_t ComputeHash(HashT Type, StringRef K) {
41   switch (Type) {
42   case HashT::MD5:
43     return IndexedInstrProf::MD5Hash(K);
44   }
45   llvm_unreachable("Unhandled hash type");
46 }
48 const uint64_t Magic = 0x8169666f72706cff; // "\xfflprofi\x81"
49 const uint64_t Version = 2;
50 const HashT HashType = HashT::MD5;
51 }
53 } // end namespace llvm
55 #endif