1 //===-- ARMRegisterInfo.h - ARM Register Information Impl -------*- C++ -*-===//
2 //
3 // The LLVM Compiler Infrastructure
4 //
5 // This file is distributed under the University of Illinois Open Source
6 // License. See LICENSE.TXT for details.
7 //
8 //===----------------------------------------------------------------------===//
9 //
10 // This file contains the ARM implementation of the TargetRegisterInfo class.
11 //
12 //===----------------------------------------------------------------------===//
14 #ifndef ARMREGISTERINFO_H
15 #define ARMREGISTERINFO_H
17 #include "ARM.h"
18 #include "ARMBaseRegisterInfo.h"
19 #include "llvm/Target/TargetRegisterInfo.h"
21 namespace llvm {
23 class ARMSubtarget;
25 struct ARMRegisterInfo : public ARMBaseRegisterInfo {
26 virtual void anchor();
27 public:
28 ARMRegisterInfo(const ARMSubtarget &STI);
29 };
31 } // end namespace llvm
33 #endif