Added C6000 LLVM target specialization files.
[opencl/llvm.git] / lib / Target / C6000 / C6000TargetMachine.cpp
1 //===-- C6000TargetMachine.cpp - Define TargetMachine for C6000 -----------===//
2 //
3 //                     The LLVM Compiler Infrastructure
4 //
5 // This file is distributed under the University of Illinois Open Source
6 // License. See LICENSE.TXT for details.
7 //
8 //===----------------------------------------------------------------------===//
9 //
10 //
11 //===----------------------------------------------------------------------===//
13 #include "C6000.h"
14 #include "C6000TargetMachine.h"
15 #include "llvm/CodeGen/Passes.h"
16 #include "llvm/PassManager.h"
17 #include "llvm/Support/TargetRegistry.h"
18 using namespace llvm;
20 extern "C" void LLVMInitializeC6000Target() {
21   // Register the target.
22   RegisterTargetMachine<C6000TargetMachine> X(TheC6000Target);
23 }
25 static std::string computeDataLayout() {
26   // TODO:  for now, assume little endian
27   std::string Ret = "e-m:e";
29   // 32bit pointers.
30     Ret += "-p:32:32";
32   // Alignments for 64 bit integers.
33   Ret += "-i64:64";
35   // Alignments for 128 bit and above vectors is 64
36   Ret += "-v128:64:128";
38   // 32 bit ints
39   // 64 bit aligned stack
40   Ret += "-n32-S64";
42   return Ret;
43 }
45 /// C6000TargetMachine ctor
46 ///
47 C6000TargetMachine::C6000TargetMachine(const Target &T, StringRef TT,
48                                        StringRef CPU, StringRef FS,
49                                        const TargetOptions &Options,
50                                        Reloc::Model RM, CodeModel::Model CM,
51                                        CodeGenOpt::Level OL)
52   : LLVMTargetMachine(T, TT, CPU, FS, Options, RM, CM, OL),
53     DL(computeDataLayout())
54 {
55 }
57 //===----------------------------------------------------------------------===//
58 // C6000 Analysis Pass Setup
59 //===----------------------------------------------------------------------===//
61 void C6000TargetMachine::addAnalysisPasses(PassManagerBase &PM) {
62   // Add first the target-independent BasicTTI pass, then our C6000 pass. This
63   // allows the C6000 pass to delegate to the target independent layer when
64   // appropriate.
65   PM.add(createBasicTargetTransformInfoPass(this));
66   PM.add(createC6000TargetTransformInfoPass(this));
67 }
69 namespace {
70 /// C6000 Code Generator Pass Configuration Options.
71 class C6000PassConfig : public TargetPassConfig {
72 public:
73   C6000PassConfig(C6000TargetMachine *TM, PassManagerBase &PM)
74     : TargetPassConfig(TM, PM) {}
76   C6000TargetMachine &getC6000TargetMachine() const {
77     return getTM<C6000TargetMachine>();
78   }
79 };
80 } // namespace
82 TargetPassConfig *C6000TargetMachine::createPassConfig(PassManagerBase &PM) {
83   return new C6000PassConfig(this, PM);
84 }