Added C6000 LLVM target specialization files.
[opencl/llvm.git] / lib / Target / C6000 / C6000TargetTransformInfo.cpp
1 //===-- C6000TargetTransformInfo.cpp - C6000 specific TTI pass ------------===//
2 //
3 //                     The LLVM Compiler Infrastructure
4 //
5 // This file is distributed under the University of Illinois Open Source
6 // License. See LICENSE.TXT for details.
7 //
8 //===----------------------------------------------------------------------===//
9 /// \file
10 /// This file implements a TargetTransformInfo analysis pass specific to the
11 /// C6000 target machine. It uses the target's detailed information to provide
12 /// more precise answers to certain TTI queries, while letting the target
13 /// independent and default TTI implementations handle the rest.
14 ///
15 //===----------------------------------------------------------------------===//
17 #include "C6000.h"
18 #include "llvm/Analysis/TargetTransformInfo.h"
19 #include "llvm/Support/Debug.h"
20 #include "llvm/Target/CostTable.h"
21 #include "llvm/Target/TargetLowering.h"
22 using namespace llvm;
24 #define DEBUG_TYPE "c6000tti"
26 // Declare the pass initialization routine locally as target-specific passes
27 // don't have a target-wide initialization entry point, and so we rely on the
28 // pass constructor initialization.
29 namespace llvm {
30 void initializeC6000TTIPass(PassRegistry &);
31 }
33 namespace {
34 class C6000TTI final : public ImmutablePass, public TargetTransformInfo {
35   public:
36    C6000TTI() : ImmutablePass(ID) {
37       llvm_unreachable("This pass cannot be directly constructed");
38    }
39       
40    C6000TTI(const C6000TargetMachine *TM)
41       : ImmutablePass(ID) {
42     initializeC6000TTIPass(*PassRegistry::getPassRegistry());
43   }
45   void initializePass() override {
46     pushTTIStack(this);
47   }
49   void getAnalysisUsage(AnalysisUsage &AU) const override {
50     TargetTransformInfo::getAnalysisUsage(AU);
51   }
53   /// Pass identification.
54   static char ID;
56   /// Provide necessary pointer adjustments for the two base classes.
57   void *getAdjustedAnalysisPointer(const void *ID) override {
58     if (ID == &TargetTransformInfo::ID)
59       return (TargetTransformInfo*)this;
60     return this;
61   }
63   /// \name Vector TTI Implementations
64   /// @{
66   unsigned getNumberOfRegisters(bool Vector) const override {
67     if (Vector)
68        return 16;
70     return 64;
71   }
73   unsigned getRegisterBitWidth(bool Vector) const override {
74     return 32;
75   }
77   unsigned getMaximumUnrollFactor() const override {
78       return 4;
79   }
80 };
82 } // end anonymous namespace
84 INITIALIZE_AG_PASS(C6000TTI, TargetTransformInfo, "c6000tti",
85                    "C6000 Target Transform Info", true, true, false)
86 char C6000TTI::ID = 0;
88 ImmutablePass *
89 llvm::createC6000TargetTransformInfoPass(const C6000TargetMachine *TM) {
90   return new C6000TTI(TM);
91 }