1 ;===- ./lib/Target/C6000/LLVMBuild.txt -------------------------*- Conf -*--===;
2 ;
3 ; The LLVM Compiler Infrastructure
4 ;
5 ; This file is distributed under the University of Illinois Open Source
6 ; License. See LICENSE.TXT for details.
7 ;
8 ;===------------------------------------------------------------------------===;
9 ;
10 ; This is an LLVMBuild description file for the components in this subdirectory.
11 ;
12 ; For more information on the LLVMBuild system, please see:
13 ;
14 ; http://llvm.org/docs/LLVMBuild.html
15 ;
16 ;===------------------------------------------------------------------------===;
18 [common]
19 subdirectories = MCTargetDesc TargetInfo
21 [component_0]
22 type = TargetGroup
23 name = C6000
24 parent = Target
25 has_asmparser = 0
26 has_asmprinter = 0
27 has_disassembler = 0
28 has_jit = 0
30 [component_1]
31 type = Library
32 name = C6000CodeGen
33 parent = C6000
34 required_libraries = Core Support Target C6000Desc C6000Info
35 add_to_library_groups = C6000