1 ;===- ./lib/Target/C6000/MCTargetDesc/LLVMBuild.txt ------------*- Conf -*--===;
2 ;
3 ; The LLVM Compiler Infrastructure
4 ;
5 ; This file is distributed under the University of Illinois Open Source
6 ; License. See LICENSE.TXT for details.
7 ;
8 ;===------------------------------------------------------------------------===;
9 ;
10 ; This is an LLVMBuild description file for the components in this subdirectory.
11 ;
12 ; For more information on the LLVMBuild system, please see:
13 ;
14 ; http://llvm.org/docs/LLVMBuild.html
15 ;
16 ;===------------------------------------------------------------------------===;
18 [component_0]
19 type = Library
20 name = C6000Desc
21 parent = C6000
22 required_libraries = MC C6000Info
23 add_to_library_groups = C6000