321d25fce73078dc40a24cee8d3c9ccb6ca1248e
[opencl/llvm.git] / lib / Target / R600 / SIRegisterInfo.cpp
1 //===-- SIRegisterInfo.cpp - SI Register Information ---------------------===//
2 //
3 //                     The LLVM Compiler Infrastructure
4 //
5 // This file is distributed under the University of Illinois Open Source
6 // License. See LICENSE.TXT for details.
7 //
8 //===----------------------------------------------------------------------===//
9 //
10 /// \file
11 /// \brief SI implementation of the TargetRegisterInfo class.
12 //
13 //===----------------------------------------------------------------------===//
16 #include "SIRegisterInfo.h"
17 #include "AMDGPUSubtarget.h"
18 #include "SIInstrInfo.h"
19 #include "SIMachineFunctionInfo.h"
20 #include "llvm/CodeGen/MachineFrameInfo.h"
21 #include "llvm/CodeGen/MachineInstrBuilder.h"
22 #include "llvm/CodeGen/RegisterScavenging.h"
23 #include "llvm/IR/Function.h"
24 #include "llvm/IR/LLVMContext.h"
26 #include "llvm/Support/Debug.h"
27 using namespace llvm;
29 SIRegisterInfo::SIRegisterInfo(const AMDGPUSubtarget &st)
30 : AMDGPURegisterInfo(st)
31   { }
33 BitVector SIRegisterInfo::getReservedRegs(const MachineFunction &MF) const {
34   BitVector Reserved(getNumRegs());
35   Reserved.set(AMDGPU::EXEC);
37   // EXEC_LO and EXEC_HI could be allocated and used as regular register,
38   // but this seems likely to result in bugs, so I'm marking them as reserved.
39   Reserved.set(AMDGPU::EXEC_LO);
40   Reserved.set(AMDGPU::EXEC_HI);
42   Reserved.set(AMDGPU::INDIRECT_BASE_ADDR);
43   Reserved.set(AMDGPU::FLAT_SCR);
44   Reserved.set(AMDGPU::FLAT_SCR_LO);
45   Reserved.set(AMDGPU::FLAT_SCR_HI);
47   // Reserve some VGPRs to use as temp registers in case we have to spill VGPRs
48   Reserved.set(AMDGPU::VGPR255);
49   Reserved.set(AMDGPU::VGPR254);
51   return Reserved;
52 }
54 unsigned SIRegisterInfo::getRegPressureLimit(const TargetRegisterClass *RC,
55                                              MachineFunction &MF) const {
56   return RC->getNumRegs();
57 }
59 bool SIRegisterInfo::requiresRegisterScavenging(const MachineFunction &Fn) const {
60   return Fn.getFrameInfo()->hasStackObjects();
61 }
63 static unsigned getNumSubRegsForSpillOp(unsigned Op) {
65   switch (Op) {
66   case AMDGPU::SI_SPILL_S512_SAVE:
67   case AMDGPU::SI_SPILL_S512_RESTORE:
68   case AMDGPU::SI_SPILL_V512_SAVE:
69   case AMDGPU::SI_SPILL_V512_RESTORE:
70     return 16;
71   case AMDGPU::SI_SPILL_S256_SAVE:
72   case AMDGPU::SI_SPILL_S256_RESTORE:
73   case AMDGPU::SI_SPILL_V256_SAVE:
74   case AMDGPU::SI_SPILL_V256_RESTORE:
75     return 8;
76   case AMDGPU::SI_SPILL_S128_SAVE:
77   case AMDGPU::SI_SPILL_S128_RESTORE:
78   case AMDGPU::SI_SPILL_V128_SAVE:
79   case AMDGPU::SI_SPILL_V128_RESTORE:
80     return 4;
81   case AMDGPU::SI_SPILL_V96_SAVE:
82   case AMDGPU::SI_SPILL_V96_RESTORE:
83     return 3;
84   case AMDGPU::SI_SPILL_S64_SAVE:
85   case AMDGPU::SI_SPILL_S64_RESTORE:
86   case AMDGPU::SI_SPILL_V64_SAVE:
87   case AMDGPU::SI_SPILL_V64_RESTORE:
88     return 2;
89   case AMDGPU::SI_SPILL_S32_SAVE:
90   case AMDGPU::SI_SPILL_S32_RESTORE:
91   case AMDGPU::SI_SPILL_V32_SAVE:
92   case AMDGPU::SI_SPILL_V32_RESTORE:
93     return 1;
94   default: llvm_unreachable("Invalid spill opcode");
95   }
96 }
98 void SIRegisterInfo::buildScratchLoadStore(MachineBasicBlock::iterator MI,
99                                            unsigned LoadStoreOp,
100                                            unsigned Value,
101                                            unsigned ScratchRsrcReg,
102                                            unsigned ScratchOffset,
103                                            int64_t Offset,
104                                            RegScavenger *RS) const {
106   const SIInstrInfo *TII = static_cast<const SIInstrInfo*>(ST.getInstrInfo());
107   MachineBasicBlock *MBB = MI->getParent();
108   const MachineFunction *MF = MI->getParent()->getParent();
109   LLVMContext &Ctx = MF->getFunction()->getContext();
110   DebugLoc DL = MI->getDebugLoc();
111   bool IsLoad = TII->get(LoadStoreOp).mayLoad();
113   bool RanOutOfSGPRs = false;
114   unsigned SOffset = ScratchOffset;
116   unsigned NumSubRegs = getNumSubRegsForSpillOp(MI->getOpcode());
117   unsigned Size = NumSubRegs * 4;
119   if (!isUInt<12>(Offset + Size)) {
120     dbgs() << "Offset scavenge\n";
121     SOffset = RS->scavengeRegister(&AMDGPU::SGPR_32RegClass, MI, 0);
122     if (SOffset == AMDGPU::NoRegister) {
123       RanOutOfSGPRs = true;
124       SOffset = AMDGPU::SGPR0;
125     }
126     BuildMI(*MBB, MI, DL, TII->get(AMDGPU::S_ADD_U32), SOffset)
127             .addReg(ScratchOffset)
128             .addImm(Offset);
129     Offset = 0;
130   }
132   if (RanOutOfSGPRs)
133     Ctx.emitError("Ran out of SGPRs for spilling VGPRS");
135   for (unsigned i = 0, e = NumSubRegs; i != e; ++i, Offset += 4) {
136     unsigned SubReg = NumSubRegs > 1 ?
137         getPhysRegSubReg(Value, &AMDGPU::VGPR_32RegClass, i) :
138         Value;
139     bool IsKill = (i == e - 1);
141     BuildMI(*MBB, MI, DL, TII->get(LoadStoreOp))
142             .addReg(SubReg, getDefRegState(IsLoad))
143             .addReg(ScratchRsrcReg, getKillRegState(IsKill))
144             .addImm(Offset)
145             .addReg(SOffset, getKillRegState(IsKill))
146             .addImm(0) // glc
147             .addImm(0) // slc
148             .addImm(0) // tfe
149             .addReg(Value, RegState::Implicit | getDefRegState(IsLoad));
150   }
153 void SIRegisterInfo::eliminateFrameIndex(MachineBasicBlock::iterator MI,
154                                         int SPAdj, unsigned FIOperandNum,
155                                         RegScavenger *RS) const {
156   MachineFunction *MF = MI->getParent()->getParent();
157   MachineBasicBlock *MBB = MI->getParent();
158   SIMachineFunctionInfo *MFI = MF->getInfo<SIMachineFunctionInfo>();
159   MachineFrameInfo *FrameInfo = MF->getFrameInfo();
160   const SIInstrInfo *TII = static_cast<const SIInstrInfo*>(ST.getInstrInfo());
161   DebugLoc DL = MI->getDebugLoc();
163   MachineOperand &FIOp = MI->getOperand(FIOperandNum);
164   int Index = MI->getOperand(FIOperandNum).getIndex();
166   switch (MI->getOpcode()) {
167     // SGPR register spill
168     case AMDGPU::SI_SPILL_S512_SAVE:
169     case AMDGPU::SI_SPILL_S256_SAVE:
170     case AMDGPU::SI_SPILL_S128_SAVE:
171     case AMDGPU::SI_SPILL_S64_SAVE:
172     case AMDGPU::SI_SPILL_S32_SAVE: {
173       unsigned NumSubRegs = getNumSubRegsForSpillOp(MI->getOpcode());
175       for (unsigned i = 0, e = NumSubRegs; i < e; ++i) {
176         unsigned SubReg = getPhysRegSubReg(MI->getOperand(0).getReg(),
177                                            &AMDGPU::SGPR_32RegClass, i);
178         struct SIMachineFunctionInfo::SpilledReg Spill =
179             MFI->getSpilledReg(MF, Index, i);
181         if (Spill.VGPR == AMDGPU::NoRegister) {
182            LLVMContext &Ctx = MF->getFunction()->getContext();
183            Ctx.emitError("Ran out of VGPRs for spilling SGPR");
184         }
186         BuildMI(*MBB, MI, DL, TII->get(AMDGPU::V_WRITELANE_B32), Spill.VGPR)
187                 .addReg(SubReg)
188                 .addImm(Spill.Lane);
190       }
191       MI->eraseFromParent();
192       break;
193     }
195     // SGPR register restore
196     case AMDGPU::SI_SPILL_S512_RESTORE:
197     case AMDGPU::SI_SPILL_S256_RESTORE:
198     case AMDGPU::SI_SPILL_S128_RESTORE:
199     case AMDGPU::SI_SPILL_S64_RESTORE:
200     case AMDGPU::SI_SPILL_S32_RESTORE: {
201       unsigned NumSubRegs = getNumSubRegsForSpillOp(MI->getOpcode());
203       for (unsigned i = 0, e = NumSubRegs; i < e; ++i) {
204         unsigned SubReg = getPhysRegSubReg(MI->getOperand(0).getReg(),
205                                            &AMDGPU::SGPR_32RegClass, i);
206         bool isM0 = SubReg == AMDGPU::M0;
207         struct SIMachineFunctionInfo::SpilledReg Spill =
208             MFI->getSpilledReg(MF, Index, i);
210         if (Spill.VGPR == AMDGPU::NoRegister) {
211            LLVMContext &Ctx = MF->getFunction()->getContext();
212            Ctx.emitError("Ran out of VGPRs for spilling SGPR");
213         }
215         if (isM0) {
216           dbgs() << "Scavenge M0\n";
217           SubReg = RS->scavengeRegister(&AMDGPU::SGPR_32RegClass, MI, 0);
218         }
220         BuildMI(*MBB, MI, DL, TII->get(AMDGPU::V_READLANE_B32), SubReg)
221                 .addReg(Spill.VGPR)
222                 .addImm(Spill.Lane)
223                 .addReg(MI->getOperand(0).getReg(), RegState::ImplicitDefine);
224         if (isM0) {
225           BuildMI(*MBB, MI, DL, TII->get(AMDGPU::S_MOV_B32), AMDGPU::M0)
226                   .addReg(SubReg);
227         }
228       }
229       TII->insertNOPs(MI, 3);
230       MI->eraseFromParent();
231       break;
232     }
234     // VGPR register spill
235     case AMDGPU::SI_SPILL_V512_SAVE:
236     case AMDGPU::SI_SPILL_V256_SAVE:
237     case AMDGPU::SI_SPILL_V128_SAVE:
238     case AMDGPU::SI_SPILL_V96_SAVE:
239     case AMDGPU::SI_SPILL_V64_SAVE:
240     case AMDGPU::SI_SPILL_V32_SAVE:
241       buildScratchLoadStore(MI, AMDGPU::BUFFER_STORE_DWORD_OFFSET,
242             TII->getNamedOperand(*MI, AMDGPU::OpName::src)->getReg(),
243             TII->getNamedOperand(*MI, AMDGPU::OpName::scratch_rsrc)->getReg(),
244             TII->getNamedOperand(*MI, AMDGPU::OpName::scratch_offset)->getReg(),
245              FrameInfo->getObjectOffset(Index), RS);
246       MI->eraseFromParent();
247       break;
248     case AMDGPU::SI_SPILL_V32_RESTORE:
249     case AMDGPU::SI_SPILL_V64_RESTORE:
250     case AMDGPU::SI_SPILL_V128_RESTORE:
251     case AMDGPU::SI_SPILL_V256_RESTORE:
252     case AMDGPU::SI_SPILL_V512_RESTORE: {
253       buildScratchLoadStore(MI, AMDGPU::BUFFER_LOAD_DWORD_OFFSET,
254             TII->getNamedOperand(*MI, AMDGPU::OpName::dst)->getReg(),
255             TII->getNamedOperand(*MI, AMDGPU::OpName::scratch_rsrc)->getReg(),
256             TII->getNamedOperand(*MI, AMDGPU::OpName::scratch_offset)->getReg(),
257             FrameInfo->getObjectOffset(Index), RS);
258       MI->eraseFromParent();
259       break;
260     }
262     default: {
263       int64_t Offset = FrameInfo->getObjectOffset(Index);
264       FIOp.ChangeToImmediate(Offset);
265       if (!TII->isImmOperandLegal(MI, FIOperandNum, FIOp)) {
266         unsigned TmpReg = RS->scavengeRegister(&AMDGPU::VGPR_32RegClass, MI, SPAdj);
267         BuildMI(*MBB, MI, MI->getDebugLoc(),
268                 TII->get(AMDGPU::V_MOV_B32_e32), TmpReg)
269                 .addImm(Offset);
270         FIOp.ChangeToRegister(TmpReg, false, false, true);
271       }
272     }
273   }
276 const TargetRegisterClass * SIRegisterInfo::getCFGStructurizerRegClass(
277                                                                    MVT VT) const {
278   switch(VT.SimpleTy) {
279     default:
280     case MVT::i32: return &AMDGPU::VGPR_32RegClass;
281   }
284 unsigned SIRegisterInfo::getHWRegIndex(unsigned Reg) const {
285   return getEncodingValue(Reg) & 0xff;
288 const TargetRegisterClass *SIRegisterInfo::getPhysRegClass(unsigned Reg) const {
289   assert(!TargetRegisterInfo::isVirtualRegister(Reg));
291   static const TargetRegisterClass *BaseClasses[] = {
292     &AMDGPU::VGPR_32RegClass,
293     &AMDGPU::SReg_32RegClass,
294     &AMDGPU::VReg_64RegClass,
295     &AMDGPU::SReg_64RegClass,
296     &AMDGPU::VReg_96RegClass,
297     &AMDGPU::VReg_128RegClass,
298     &AMDGPU::SReg_128RegClass,
299     &AMDGPU::VReg_256RegClass,
300     &AMDGPU::SReg_256RegClass,
301     &AMDGPU::VReg_512RegClass
302   };
304   for (const TargetRegisterClass *BaseClass : BaseClasses) {
305     if (BaseClass->contains(Reg)) {
306       return BaseClass;
307     }
308   }
309   return nullptr;
312 bool SIRegisterInfo::hasVGPRs(const TargetRegisterClass *RC) const {
313   return getCommonSubClass(&AMDGPU::VGPR_32RegClass, RC) ||
314          getCommonSubClass(&AMDGPU::VReg_64RegClass, RC) ||
315          getCommonSubClass(&AMDGPU::VReg_96RegClass, RC) ||
316          getCommonSubClass(&AMDGPU::VReg_128RegClass, RC) ||
317          getCommonSubClass(&AMDGPU::VReg_256RegClass, RC) ||
318          getCommonSubClass(&AMDGPU::VReg_512RegClass, RC);
321 const TargetRegisterClass *SIRegisterInfo::getEquivalentVGPRClass(
322                                          const TargetRegisterClass *SRC) const {
323     if (hasVGPRs(SRC)) {
324       return SRC;
325     } else if (SRC == &AMDGPU::SCCRegRegClass) {
326       return &AMDGPU::VCCRegRegClass;
327     } else if (getCommonSubClass(SRC, &AMDGPU::SGPR_32RegClass)) {
328       return &AMDGPU::VGPR_32RegClass;
329     } else if (getCommonSubClass(SRC, &AMDGPU::SGPR_64RegClass)) {
330       return &AMDGPU::VReg_64RegClass;
331     } else if (getCommonSubClass(SRC, &AMDGPU::SReg_128RegClass)) {
332       return &AMDGPU::VReg_128RegClass;
333     } else if (getCommonSubClass(SRC, &AMDGPU::SReg_256RegClass)) {
334       return &AMDGPU::VReg_256RegClass;
335     } else if (getCommonSubClass(SRC, &AMDGPU::SReg_512RegClass)) {
336       return &AMDGPU::VReg_512RegClass;
337     }
338     return nullptr;
341 const TargetRegisterClass *SIRegisterInfo::getSubRegClass(
342                          const TargetRegisterClass *RC, unsigned SubIdx) const {
343   if (SubIdx == AMDGPU::NoSubRegister)
344     return RC;
346   // If this register has a sub-register, we can safely assume it is a 32-bit
347   // register, because all of SI's sub-registers are 32-bit.
348   if (isSGPRClass(RC)) {
349     return &AMDGPU::SGPR_32RegClass;
350   } else {
351     return &AMDGPU::VGPR_32RegClass;
352   }
355 unsigned SIRegisterInfo::getPhysRegSubReg(unsigned Reg,
356                                           const TargetRegisterClass *SubRC,
357                                           unsigned Channel) const {
359   switch (Reg) {
360     case AMDGPU::VCC:
361       switch(Channel) {
362         case 0: return AMDGPU::VCC_LO;
363         case 1: return AMDGPU::VCC_HI;
364         default: llvm_unreachable("Invalid SubIdx for VCC");
365       }
367   case AMDGPU::FLAT_SCR:
368     switch (Channel) {
369     case 0:
370       return AMDGPU::FLAT_SCR_LO;
371     case 1:
372       return AMDGPU::FLAT_SCR_HI;
373     default:
374       llvm_unreachable("Invalid SubIdx for FLAT_SCR");
375     }
376     break;
378   case AMDGPU::EXEC:
379     switch (Channel) {
380     case 0:
381       return AMDGPU::EXEC_LO;
382     case 1:
383       return AMDGPU::EXEC_HI;
384     default:
385       llvm_unreachable("Invalid SubIdx for EXEC");
386     }
387     break;
388   }
390   const TargetRegisterClass *RC = getPhysRegClass(Reg);
391   // 32-bit registers don't have sub-registers, so we can just return the
392   // Reg.  We need to have this check here, because the calculation below
393   // using getHWRegIndex() will fail with special 32-bit registers like
394   // VCC_LO, VCC_HI, EXEC_LO, EXEC_HI and M0.
395   if (RC->getSize() == 4) {
396     assert(Channel == 0);
397     return Reg;
398   }
400   unsigned Index = getHWRegIndex(Reg);
401   return SubRC->getRegister(Index + Channel);
404 bool SIRegisterInfo::opCanUseLiteralConstant(unsigned OpType) const {
405   return OpType == AMDGPU::OPERAND_REG_IMM32;
408 bool SIRegisterInfo::opCanUseInlineConstant(unsigned OpType) const {
409   if (opCanUseLiteralConstant(OpType))
410     return true;
412   return OpType == AMDGPU::OPERAND_REG_INLINE_C;
415 unsigned SIRegisterInfo::getPreloadedValue(const MachineFunction &MF,
416                                            enum PreloadedValue Value) const {
418   const SIMachineFunctionInfo *MFI = MF.getInfo<SIMachineFunctionInfo>();
419   switch (Value) {
420   case SIRegisterInfo::TGID_X:
421     return AMDGPU::SReg_32RegClass.getRegister(MFI->NumUserSGPRs + 0);
422   case SIRegisterInfo::TGID_Y:
423     return AMDGPU::SReg_32RegClass.getRegister(MFI->NumUserSGPRs + 1);
424   case SIRegisterInfo::TGID_Z:
425     return AMDGPU::SReg_32RegClass.getRegister(MFI->NumUserSGPRs + 2);
426   case SIRegisterInfo::SCRATCH_WAVE_OFFSET:
427     return AMDGPU::SReg_32RegClass.getRegister(MFI->NumUserSGPRs + 4);
428   case SIRegisterInfo::SCRATCH_PTR:
429     return AMDGPU::SGPR2_SGPR3;
430   case SIRegisterInfo::INPUT_PTR:
431     return AMDGPU::SGPR0_SGPR1;
432   case SIRegisterInfo::TIDIG_X:
433     return AMDGPU::VGPR0;
434   case SIRegisterInfo::TIDIG_Y:
435     return AMDGPU::VGPR1;
436   case SIRegisterInfo::TIDIG_Z:
437     return AMDGPU::VGPR2;
438   }
439   llvm_unreachable("unexpected preloaded value type");
442 /// \brief Returns a register that is not used at any point in the function.
443 ///        If all registers are used, then this function will return
444 //         AMDGPU::NoRegister.
445 unsigned SIRegisterInfo::findUnusedRegister(const MachineRegisterInfo &MRI,
446                                            const TargetRegisterClass *RC) const {
448   for (TargetRegisterClass::iterator I = RC->begin(), E = RC->end();
449        I != E; ++I) {
450     if (!MRI.isPhysRegUsed(*I))
451       return *I;
452   }
453   return AMDGPU::NoRegister;