]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - opencl/llvm.git/blob - lib/Target/R600/SIRegisterInfo.cpp
R600/SI: Add support for private address space load/store
[opencl/llvm.git] / lib / Target / R600 / SIRegisterInfo.cpp
1 //===-- SIRegisterInfo.cpp - SI Register Information ---------------------===//
2 //
3 //                     The LLVM Compiler Infrastructure
4 //
5 // This file is distributed under the University of Illinois Open Source
6 // License. See LICENSE.TXT for details.
7 //
8 //===----------------------------------------------------------------------===//
9 //
10 /// \file
11 /// \brief SI implementation of the TargetRegisterInfo class.
12 //
13 //===----------------------------------------------------------------------===//
16 #include "SIRegisterInfo.h"
17 #include "AMDGPUTargetMachine.h"
18 #include "SIInstrInfo.h"
20 using namespace llvm;
22 SIRegisterInfo::SIRegisterInfo(AMDGPUTargetMachine &tm)
23 : AMDGPURegisterInfo(tm),
24   TM(tm)
25   { }
27 BitVector SIRegisterInfo::getReservedRegs(const MachineFunction &MF) const {
28   BitVector Reserved(getNumRegs());
29   Reserved.set(AMDGPU::EXEC);
30   Reserved.set(AMDGPU::INDIRECT_BASE_ADDR);
31   const SIInstrInfo *TII = static_cast<const SIInstrInfo*>(TM.getInstrInfo());
32   TII->reserveIndirectRegisters(Reserved, MF);
33   return Reserved;
34 }
36 unsigned SIRegisterInfo::getRegPressureLimit(const TargetRegisterClass *RC,
37                                              MachineFunction &MF) const {
38   return RC->getNumRegs();
39 }
41 const TargetRegisterClass *
42 SIRegisterInfo::getISARegClass(const TargetRegisterClass * rc) const {
43   switch (rc->getID()) {
44   case AMDGPU::GPRF32RegClassID:
45     return &AMDGPU::VReg_32RegClass;
46   default: return rc;
47   }
48 }
50 const TargetRegisterClass * SIRegisterInfo::getCFGStructurizerRegClass(
51                                                                    MVT VT) const {
52   switch(VT.SimpleTy) {
53     default:
54     case MVT::i32: return &AMDGPU::VReg_32RegClass;
55   }
56 }
58 unsigned SIRegisterInfo::getHWRegIndex(unsigned Reg) const {
59   return getEncodingValue(Reg);
60 }
62 const TargetRegisterClass *SIRegisterInfo::getPhysRegClass(unsigned Reg) const {
63   assert(!TargetRegisterInfo::isVirtualRegister(Reg));
65   const TargetRegisterClass *BaseClasses[] = {
66     &AMDGPU::VReg_32RegClass,
67     &AMDGPU::SReg_32RegClass,
68     &AMDGPU::VReg_64RegClass,
69     &AMDGPU::SReg_64RegClass,
70     &AMDGPU::SReg_128RegClass,
71     &AMDGPU::SReg_256RegClass
72   };
74   for (unsigned i = 0, e = sizeof(BaseClasses) /
75                            sizeof(const TargetRegisterClass*); i != e; ++i) {
76     if (BaseClasses[i]->contains(Reg)) {
77       return BaseClasses[i];
78     }
79   }
80   return NULL;
81 }
83 bool SIRegisterInfo::isSGPRClass(const TargetRegisterClass *RC) const {
84   if (!RC) {
85     return false;
86   }
87   return !hasVGPRs(RC);
88 }
90 bool SIRegisterInfo::hasVGPRs(const TargetRegisterClass *RC) const {
91   return getCommonSubClass(&AMDGPU::VReg_32RegClass, RC) ||
92          getCommonSubClass(&AMDGPU::VReg_64RegClass, RC) ||
93          getCommonSubClass(&AMDGPU::VReg_128RegClass, RC) ||
94          getCommonSubClass(&AMDGPU::VReg_256RegClass, RC) ||
95          getCommonSubClass(&AMDGPU::VReg_512RegClass, RC);
96 }
98 const TargetRegisterClass *SIRegisterInfo::getEquivalentVGPRClass(
99                                          const TargetRegisterClass *SRC) const {
100     if (hasVGPRs(SRC)) {
101       return SRC;
102     } else if (getCommonSubClass(SRC, &AMDGPU::SGPR_32RegClass)) {
103       return &AMDGPU::VReg_32RegClass;
104     } else if (getCommonSubClass(SRC, &AMDGPU::SGPR_64RegClass)) {
105       return &AMDGPU::VReg_64RegClass;
106     } else if (getCommonSubClass(SRC, &AMDGPU::SReg_128RegClass)) {
107       return &AMDGPU::VReg_128RegClass;
108     } else if (getCommonSubClass(SRC, &AMDGPU::SReg_256RegClass)) {
109       return &AMDGPU::VReg_256RegClass;
110     } else if (getCommonSubClass(SRC, &AMDGPU::SReg_512RegClass)) {
111       return &AMDGPU::VReg_512RegClass;
112     }
113     return NULL;
116 const TargetRegisterClass *SIRegisterInfo::getSubRegClass(
117                          const TargetRegisterClass *RC, unsigned SubIdx) const {
118   if (SubIdx == AMDGPU::NoSubRegister)
119     return RC;
121   // If this register has a sub-register, we can safely assume it is a 32-bit
122   // register, becuase all of SI's sub-registers are 32-bit.
123   if (isSGPRClass(RC)) {
124     return &AMDGPU::SGPR_32RegClass;
125   } else {
126     return &AMDGPU::VGPR_32RegClass;
127   }