]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - opencl/llvm.git/blob - lib/Target/X86/AsmParser/LLVMBuild.txt
LLVMBuild: Remove trailing newline, which irked me.
[opencl/llvm.git] / lib / Target / X86 / AsmParser / LLVMBuild.txt
1 ;===- ./lib/Target/X86/AsmParser/LLVMBuild.txt -----------------*- Conf -*--===;
2 ;
3 ;                     The LLVM Compiler Infrastructure
4 ;
5 ; This file is distributed under the University of Illinois Open Source
6 ; License. See LICENSE.TXT for details.
7 ;
8 ;===------------------------------------------------------------------------===;
9 ;
10 ; This is an LLVMBuild description file for the components in this subdirectory.
11 ;
12 ; For more information on the LLVMBuild system, please see:
13 ;
14 ;   http://llvm.org/docs/LLVMBuild.html
15 ;
16 ;===------------------------------------------------------------------------===;
18 [component_0]
19 type = Library
20 name = X86AsmParser
21 parent = X86
22 required_libraries = MC MCParser Support X86Desc X86Info
23 add_to_library_groups = X86