1 //===-- X86WinCOFFObjectWriter.cpp - X86 Win COFF Writer ------------------===//
2 //
3 // The LLVM Compiler Infrastructure
4 //
5 // This file is distributed under the University of Illinois Open Source
6 // License. See LICENSE.TXT for details.
7 //
8 //===----------------------------------------------------------------------===//
10 #include "MCTargetDesc/X86FixupKinds.h"
11 #include "MCTargetDesc/X86MCTargetDesc.h"
12 #include "llvm/MC/MCExpr.h"
13 #include "llvm/MC/MCValue.h"
14 #include "llvm/MC/MCWinCOFFObjectWriter.h"
15 #include "llvm/Support/COFF.h"
16 #include "llvm/Support/ErrorHandling.h"
18 using namespace llvm;
20 namespace llvm {
21 class MCObjectWriter;
22 }
24 namespace {
25 class X86WinCOFFObjectWriter : public MCWinCOFFObjectTargetWriter {
26 public:
27 X86WinCOFFObjectWriter(bool Is64Bit);
28 virtual ~X86WinCOFFObjectWriter();
30 unsigned getRelocType(const MCValue &Target, const MCFixup &Fixup,
31 bool IsCrossSection,
32 const MCAsmBackend &MAB) const override;
33 };
34 }
36 X86WinCOFFObjectWriter::X86WinCOFFObjectWriter(bool Is64Bit)
37 : MCWinCOFFObjectTargetWriter(Is64Bit ? COFF::IMAGE_FILE_MACHINE_AMD64
38 : COFF::IMAGE_FILE_MACHINE_I386) {}
40 X86WinCOFFObjectWriter::~X86WinCOFFObjectWriter() {}
42 unsigned X86WinCOFFObjectWriter::getRelocType(const MCValue &Target,
43 const MCFixup &Fixup,
44 bool IsCrossSection,
45 const MCAsmBackend &MAB) const {
46 unsigned FixupKind = IsCrossSection ? FK_PCRel_4 : Fixup.getKind();
48 MCSymbolRefExpr::VariantKind Modifier = Target.isAbsolute() ?
49 MCSymbolRefExpr::VK_None : Target.getSymA()->getKind();
51 if (getMachine() == COFF::IMAGE_FILE_MACHINE_AMD64) {
52 switch (FixupKind) {
53 case FK_PCRel_4:
54 case X86::reloc_riprel_4byte:
55 case X86::reloc_riprel_4byte_movq_load:
56 return COFF::IMAGE_REL_AMD64_REL32;
57 case FK_Data_4:
58 case X86::reloc_signed_4byte:
59 if (Modifier == MCSymbolRefExpr::VK_COFF_IMGREL32)
60 return COFF::IMAGE_REL_AMD64_ADDR32NB;
61 return COFF::IMAGE_REL_AMD64_ADDR32;
62 case FK_Data_8:
63 return COFF::IMAGE_REL_AMD64_ADDR64;
64 case FK_SecRel_2:
65 return COFF::IMAGE_REL_AMD64_SECTION;
66 case FK_SecRel_4:
67 return COFF::IMAGE_REL_AMD64_SECREL;
68 default:
69 llvm_unreachable("unsupported relocation type");
70 }
71 } else if (getMachine() == COFF::IMAGE_FILE_MACHINE_I386) {
72 switch (FixupKind) {
73 case FK_PCRel_4:
74 case X86::reloc_riprel_4byte:
75 case X86::reloc_riprel_4byte_movq_load:
76 return COFF::IMAGE_REL_I386_REL32;
77 case FK_Data_4:
78 case X86::reloc_signed_4byte:
79 if (Modifier == MCSymbolRefExpr::VK_COFF_IMGREL32)
80 return COFF::IMAGE_REL_I386_DIR32NB;
81 return COFF::IMAGE_REL_I386_DIR32;
82 case FK_SecRel_2:
83 return COFF::IMAGE_REL_I386_SECTION;
84 case FK_SecRel_4:
85 return COFF::IMAGE_REL_I386_SECREL;
86 default:
87 llvm_unreachable("unsupported relocation type");
88 }
89 } else
90 llvm_unreachable("Unsupported COFF machine type.");
91 }
93 MCObjectWriter *llvm::createX86WinCOFFObjectWriter(raw_ostream &OS,
94 bool Is64Bit) {
95 MCWinCOFFObjectTargetWriter *MOTW = new X86WinCOFFObjectWriter(Is64Bit);
96 return createWinCOFFObjectWriter(MOTW, OS);
97 }