1 //===-- X86SelectionDAGInfo.h - X86 SelectionDAG Info -----------*- C++ -*-===//
2 //
3 // The LLVM Compiler Infrastructure
4 //
5 // This file is distributed under the University of Illinois Open Source
6 // License. See LICENSE.TXT for details.
7 //
8 //===----------------------------------------------------------------------===//
9 //
10 // This file defines the X86 subclass for TargetSelectionDAGInfo.
11 //
12 //===----------------------------------------------------------------------===//
14 #ifndef LLVM_LIB_TARGET_X86_X86SELECTIONDAGINFO_H
15 #define LLVM_LIB_TARGET_X86_X86SELECTIONDAGINFO_H
17 #include "llvm/Target/TargetSelectionDAGInfo.h"
19 namespace llvm {
21 class X86TargetLowering;
22 class X86TargetMachine;
23 class X86Subtarget;
25 class X86SelectionDAGInfo : public TargetSelectionDAGInfo {
26 /// Returns true if it is possible for the base register to conflict with the
27 /// given set of clobbers for a memory intrinsic.
28 bool isBaseRegConflictPossible(SelectionDAG &DAG,
29 ArrayRef<unsigned> ClobberSet) const;
31 public:
32 explicit X86SelectionDAGInfo(const DataLayout &DL);
33 ~X86SelectionDAGInfo();
35 SDValue EmitTargetCodeForMemset(SelectionDAG &DAG, SDLoc dl,
36 SDValue Chain,
37 SDValue Dst, SDValue Src,
38 SDValue Size, unsigned Align,
39 bool isVolatile,
40 MachinePointerInfo DstPtrInfo) const override;
42 SDValue EmitTargetCodeForMemcpy(SelectionDAG &DAG, SDLoc dl,
43 SDValue Chain,
44 SDValue Dst, SDValue Src,
45 SDValue Size, unsigned Align,
46 bool isVolatile, bool AlwaysInline,
47 MachinePointerInfo DstPtrInfo,
48 MachinePointerInfo SrcPtrInfo) const override;
49 };
51 }
53 #endif