1 //===-- XCoreRegisterInfo.td - XCore Register defs ---------*- tablegen -*-===//
2 //
3 // The LLVM Compiler Infrastructure
4 //
5 // This file is distributed under the University of Illinois Open Source
6 // License. See LICENSE.TXT for details.
7 //
8 //===----------------------------------------------------------------------===//
10 //===----------------------------------------------------------------------===//
11 // Declarations that describe the XCore register file
12 //===----------------------------------------------------------------------===//
14 class XCoreReg<string n> : Register<n> {
15 field bits<4> Num;
16 let Namespace = "XCore";
17 }
19 // Registers are identified with 4-bit ID numbers.
20 // Ri - 32-bit integer registers
21 class Ri<bits<4> num, string n> : XCoreReg<n> {
22 let Num = num;
23 }
25 // CPU registers
26 def R0 : Ri< 0, "r0">, DwarfRegNum<[0]>;
27 def R1 : Ri< 1, "r1">, DwarfRegNum<[1]>;
28 def R2 : Ri< 2, "r2">, DwarfRegNum<[2]>;
29 def R3 : Ri< 3, "r3">, DwarfRegNum<[3]>;
30 def R4 : Ri< 4, "r4">, DwarfRegNum<[4]>;
31 def R5 : Ri< 5, "r5">, DwarfRegNum<[5]>;
32 def R6 : Ri< 6, "r6">, DwarfRegNum<[6]>;
33 def R7 : Ri< 7, "r7">, DwarfRegNum<[7]>;
34 def R8 : Ri< 8, "r8">, DwarfRegNum<[8]>;
35 def R9 : Ri< 9, "r9">, DwarfRegNum<[9]>;
36 def R10 : Ri<10, "r10">, DwarfRegNum<[10]>;
37 def R11 : Ri<11, "r11">, DwarfRegNum<[11]>;
38 def CP : Ri<12, "cp">, DwarfRegNum<[12]>;
39 def DP : Ri<13, "dp">, DwarfRegNum<[13]>;
40 def SP : Ri<14, "sp">, DwarfRegNum<[14]>;
41 def LR : Ri<15, "lr">, DwarfRegNum<[15]>;
43 // Register classes.
44 //
45 def GRRegs : RegisterClass<"XCore", [i32], 32,
46 // Return values and arguments
47 (add R0, R1, R2, R3,
48 // Callee save
49 R4, R5, R6, R7, R8, R9, R10,
50 // Not preserved across procedure calls
51 R11)>;
53 // Reserved
54 def RRegs : RegisterClass<"XCore", [i32], 32,
55 (add R0, R1, R2, R3,
56 R4, R5, R6, R7, R8, R9, R10,
57 R11, CP, DP, SP, LR)> {
58 let isAllocatable = 0;
59 }