1 ; RUN: bugpoint -load %llvmshlibdir/BugpointPasses%shlibext %s -output-prefix %t -bugpoint-crashcalls -silence-passes > /dev/null
2 ; RUN: llvm-dis %t-reduced-simplified.bc -o - | FileCheck %s
3 ; REQUIRES: loadable_module
5 ; Bugpoint should keep the call's metadata attached to the call.
7 ; CHECK: call void @foo(), !dbg ![[LOC:[0-9]+]], !attach ![[CALL:[0-9]+]]
8 ; CHECK: ![[LOC]] = metadata !{i32 104, i32 105, metadata ![[SCOPE:[0-9]+]], metadata ![[SCOPE]]}
9 ; CHECK: ![[SCOPE]] = metadata !{metadata !"0x11\000\00me\001\00\000\00\000", metadata ![[FILE:[0-9]+]], metadata ![[LIST:[0-9]+]], metadata ![[LIST]], null, null, null}
10 ; CHECK: ![[FILE]] = metadata !{metadata !"source.c", metadata !"/dir"}
11 ; CHECK: ![[LIST]] = metadata !{i32 0}
12 ; CHECK: ![[CALL]] = metadata !{metadata !"the call to foo"}
14 %rust_task = type {}
15 define void @test(i32* %a, i8* %b) {
16 %s = mul i8 22, 9, !attach !0, !dbg !10
17 store i8 %s, i8* %b, !attach !1, !dbg !11
18 call void @foo(), !attach !2, !dbg !12
19 store i32 7, i32* %a, !attach !3, !dbg !13
20 %t = add i32 0, 5, !attach !4, !dbg !14
21 ret void
22 }
24 declare void @foo()
26 !llvm.module.flags = !{!17}
28 !0 = metadata !{metadata !"boring"}
29 !1 = metadata !{metadata !"uninteresting"}
30 !2 = metadata !{metadata !"the call to foo"}
31 !3 = metadata !{metadata !"noise"}
32 !4 = metadata !{metadata !"filler"}
34 !9 = metadata !{metadata !"0x11\000\00me\001\00\000\00\000", metadata !15, metadata !16, metadata !16, null, null, null} ; [ DW_TAG_compile_unit ]
35 !10 = metadata !{i32 100, i32 101, metadata !9, metadata !9}
36 !11 = metadata !{i32 102, i32 103, metadata !9, metadata !9}
37 !12 = metadata !{i32 104, i32 105, metadata !9, metadata !9}
38 !13 = metadata !{i32 106, i32 107, metadata !9, metadata !9}
39 !14 = metadata !{i32 108, i32 109, metadata !9, metadata !9}
40 !15 = metadata !{metadata !"source.c", metadata !"/dir"}
41 !16 = metadata !{i32 0}
42 !17 = metadata !{i32 1, metadata !"Debug Info Version", i32 2}