]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - opencl/llvm.git/blob - test/CodeGen/AArch64/aarch64-2014-08-11-MachineCombinerCrash.ll
4da33a023b593e873e26c2801471c8264e0ac20b
[opencl/llvm.git] / test / CodeGen / AArch64 / aarch64-2014-08-11-MachineCombinerCrash.ll
1 ; RUN: llc < %s -O2 -mtriple=aarch64-none-linux-gnu 
3 ; Bug 20598
6 define void @test() #0 {
7 entry:
8   br label %for.body, !dbg !39
10 for.body:                                         ; preds = %for.body, %entry
11   %arrayidx5 = getelementptr inbounds i32* null, i64 1, !dbg !43
12   %0 = load i32* null, align 4, !dbg !45, !tbaa !46
13   %s1 = sub nsw i32 0, %0, !dbg !50
14   %n1 = sext i32 %s1 to i64, !dbg !50
15   %arrayidx21 = getelementptr inbounds i32* null, i64 3, !dbg !51
16   %add53 = add nsw i64 %n1, 0, !dbg !52
17   %add55 = add nsw i64 %n1, 0, !dbg !53
18   %mul63 = mul nsw i64 %add53, -20995, !dbg !54
19   tail call void @llvm.dbg.value(metadata !{i64 %mul63}, i64 0, metadata !30, metadata !{metadata !"0x102"}), !dbg !55
20   %mul65 = mul nsw i64 %add55, -3196, !dbg !56
21   %add67 = add nsw i64 0, %mul65, !dbg !57
22   %add80 = add i64 0, 1024, !dbg !58
23   %add81 = add i64 %add80, %mul63, !dbg !58
24   %add82 = add i64 %add81, 0, !dbg !58
25   %shr83351 = lshr i64 %add82, 11, !dbg !58
26   %conv84 = trunc i64 %shr83351 to i32, !dbg !58
27   store i32 %conv84, i32* %arrayidx21, align 4, !dbg !58, !tbaa !46
28   %add86 = add i64 0, 1024, !dbg !59
29   %add87 = add i64 %add86, 0, !dbg !59
30   %add88 = add i64 %add87, %add67, !dbg !59
31   %shr89352 = lshr i64 %add88, 11, !dbg !59
32   %n2 = trunc i64 %shr89352 to i32, !dbg !59
33   store i32 %n2, i32* %arrayidx5, align 4, !dbg !59, !tbaa !46
34   br label %for.body, !dbg !39
35 }
37 ; Function Attrs: nounwind readnone
38 declare void @llvm.dbg.value(metadata, i64, metadata, metadata) #1
40 attributes #0 = { nounwind "less-precise-fpmad"="false" "no-frame-pointer-elim"="true" "no-frame-pointer-elim-non-leaf" "no-infs-fp-math"="false" "no-nans-fp-math"="false" "stack-protector-buffer-size"="8" "unsafe-fp-math"="false" "use-soft-float"="false" }
41 attributes #1 = { nounwind readnone }
43 !llvm.dbg.cu = !{!0}
44 !llvm.module.flags = !{!36, !37}
45 !llvm.ident = !{!38}
47 !0 = metadata !{metadata !"0x11\0012\00clang version 3.6.0 \001\00\000\00\001", metadata !1, metadata !2, metadata !2, metadata !3, metadata !2, metadata !2} ; [ DW_TAG_compile_unit ] [] [] []
48 !1 = metadata !{metadata !"test.c", metadata !""}
49 !2 = metadata !{}
50 !3 = metadata !{metadata !4}
51 !4 = metadata !{metadata !"0x2e\00\00\00\00140\000\001\000\006\00256\001\00141", metadata !1, metadata !5, metadata !6, null, void ()* @test, null, null, metadata !12} ; [ DW_TAG_subprogram ] [] [] [def] [scope 141] []
52 !5 = metadata !{metadata !"0x29", metadata !1} ; [ DW_TAG_file_type ] [] []
53 !6 = metadata !{metadata !"0x15\00\000\000\000\000\000\000", i32 0, null, null, metadata !7, null, null, null} ; [ DW_TAG_subroutine_type ] [] [] [from ]
54 !7 = metadata !{null, metadata !8}
55 !8 = metadata !{metadata !"0xf\00\000\0064\0064\000\000", null, null, metadata !9} ; [ DW_TAG_pointer_type ] [] [] []
56 !9 = metadata !{metadata !"0x16\00\0030\000\000\000\000", metadata !10, null, metadata !11} ; [ DW_TAG_typedef ] [] [] [] [from int]
57 !10 = metadata !{metadata !"", metadata !""}
58 !11 = metadata !{metadata !"0x24\00int\000\0032\0032\000\000\005", null, null} ; [ DW_TAG_base_type ] [] [int] []
59 !12 = metadata !{metadata !13, metadata !14, metadata !18, metadata !19, metadata !20, metadata !21, metadata !22, metadata !23, metadata !24, metadata !25, metadata !26, metadata !27, metadata !28, metadata !29, metadata !30, metadata !31, metadata !32, metadata !33, metadata !34, metadata !35}
60 !13 = metadata !{metadata !"0x101\00\0016777356\000", metadata !4, metadata !5, metadata !8} ; [ DW_TAG_arg_variable ] [] [data] []
61 !14 = metadata !{metadata !"0x100\00\00142\000", metadata !4, metadata !5, metadata !15} ; [ DW_TAG_auto_variable ] [] [] []
62 !15 = metadata !{metadata !"0x16\00\00183\000\000\000\000", metadata !16, null, metadata !17} ; [ DW_TAG_typedef ] [] [INT32] [] [from long int]
63 !16 = metadata !{metadata !"", metadata !""}
64 !17 = metadata !{metadata !"0x24\00\000\0064\0064\000\000\005", null, null} ; [ DW_TAG_base_type ] [] [long int] []
65 !18 = metadata !{metadata !"0x100\00\00142\000", metadata !4, metadata !5, metadata !15} ; [ DW_TAG_auto_variable ] [] [] []
66 !19 = metadata !{metadata !"0x100\00\00142\000", metadata !4, metadata !5, metadata !15} ; [ DW_TAG_auto_variable ] [] [] []
67 !20 = metadata !{metadata !"0x100\00\00142\000", metadata !4, metadata !5, metadata !15} ; [ DW_TAG_auto_variable ] [] [] []
68 !21 = metadata !{metadata !"0x100\00\00142\000", metadata !4, metadata !5, metadata !15} ; [ DW_TAG_auto_variable ] [] [] []
69 !22 = metadata !{metadata !"0x100\00\00142\000", metadata !4, metadata !5, metadata !15} ; [ DW_TAG_auto_variable ] [] [] []
70 !23 = metadata !{metadata !"0x100\00\00142\000", metadata !4, metadata !5, metadata !15} ; [ DW_TAG_auto_variable ] [] [] []
71 !24 = metadata !{metadata !"0x100\00\00142\000", metadata !4, metadata !5, metadata !15} ; [ DW_TAG_auto_variable ] [  ] [] []
72 !25 = metadata !{metadata !"0x100\00\00143\000", metadata !4, metadata !5, metadata !15} ; [ DW_TAG_auto_variable ] [  ] [] []
73 !26 = metadata !{metadata !"0x100\00\00143\000", metadata !4, metadata !5, metadata !15} ; [ DW_TAG_auto_variable ] [  ] [] []
74 !27 = metadata !{metadata !"0x100\00\00143\000", metadata !4, metadata !5, metadata !15} ; [ DW_TAG_auto_variable ] [  ] [] []
75 !28 = metadata !{metadata !"0x100\00\00143\000", metadata !4, metadata !5, metadata !15} ; [ DW_TAG_auto_variable ] [  ] [] []
76 !29 = metadata !{metadata !"0x100\00\00144\000", metadata !4, metadata !5, metadata !15} ; [ DW_TAG_auto_variable ] [  ] [] []
77 !30 = metadata !{metadata !"0x100\00\00144\000", metadata !4, metadata !5, metadata !15} ; [ DW_TAG_auto_variable ] [  ] [] []
78 !31 = metadata !{metadata !"0x100\00\00144\000", metadata !4, metadata !5, metadata !15} ; [ DW_TAG_auto_variable ] [  ] [] []
79 !32 = metadata !{metadata !"0x100\00\00144\000", metadata !4, metadata !5, metadata !15} ; [ DW_TAG_auto_variable ] [ ] [] []
80 !33 = metadata !{metadata !"0x100\00\00144\000", metadata !4, metadata !5, metadata !15} ; [ DW_TAG_auto_variable ] [  ] [] []
81 !34 = metadata !{metadata !"0x100\00\00145\000", metadata !4, metadata !5, metadata !8} ; [ DW_TAG_auto_variable ] [  ] [] []
82 !35 = metadata !{metadata !"0x100\00\00146\000", metadata !4, metadata !5, metadata !11} ; [ DW_TAG_auto_variable ] [  ] [] []
83 !36 = metadata !{i32 2, metadata !"Dwarf Version", i32 4}
84 !37 = metadata !{i32 2, metadata !"Debug Info Version", i32 2}
85 !38 = metadata !{metadata !"clang version 3.6.0 "}
86 !39 = metadata !{i32 154, i32 8, metadata !40, null}
87 !40 = metadata !{metadata !"0xb\00154\008\002", metadata !1, metadata !41} ; [ DW_TAG_lexical_block ] [  ] []
88 !41 = metadata !{metadata !"0xb\00154\008\001", metadata !1, metadata !42} ; [ DW_TAG_lexical_block ] [  ] []
89 !42 = metadata !{metadata !"0xb\00154\003\000", metadata !1, metadata !4} ; [ DW_TAG_lexical_block ] [  ] []
90 !43 = metadata !{i32 157, i32 5, metadata !44, null}
91 !44 = metadata !{metadata !"0xb\00154\0042\000", metadata !1, metadata !42} ; [ DW_TAG_lexical_block ] [  ] []
92 !45 = metadata !{i32 159, i32 5, metadata !44, null}
93 !46 = metadata !{metadata !47, metadata !47, i64 0}
94 !47 = metadata !{metadata !"int", metadata !48, i64 0}
95 !48 = metadata !{metadata !"omnipotent char", metadata !49, i64 0}
96 !49 = metadata !{metadata !"Simple C/C++ TBAA"}
97 !50 = metadata !{i32 160, i32 5, metadata !44, null}
98 !51 = metadata !{i32 161, i32 5, metadata !44, null}
99 !52 = metadata !{i32 188, i32 5, metadata !44, null}
100 !53 = metadata !{i32 190, i32 5, metadata !44, null}
101 !54 = metadata !{i32 198, i32 5, metadata !44, null}
102 !55 = metadata !{i32 144, i32 13, metadata !4, null}
103 !56 = metadata !{i32 200, i32 5, metadata !44, null}
104 !57 = metadata !{i32 203, i32 5, metadata !44, null}
105 !58 = metadata !{i32 207, i32 5, metadata !44, null}
106 !59 = metadata !{i32 208, i32 5, metadata !44, null}