1 ; RUN: llc < %s -mtriple=arm64-apple-darwin
3 ; rdar://9146594
5 define void @drt_vsprintf() nounwind ssp {
6 entry:
7 %do_tab_convert = alloca i32, align 4
8 br i1 undef, label %if.then24, label %if.else295, !dbg !13
10 if.then24: ; preds = %entry
11 unreachable
13 if.else295: ; preds = %entry
14 call void @llvm.dbg.declare(metadata i32* %do_tab_convert, metadata !16, metadata !{!"0x102"}), !dbg !18
15 store i32 0, i32* %do_tab_convert, align 4, !dbg !19
16 unreachable
17 }
19 declare void @llvm.dbg.declare(metadata, metadata, metadata) nounwind readnone
21 !llvm.dbg.gv = !{!0}
22 !llvm.dbg.sp = !{!1, !7, !10, !11, !12}
24 !0 = !{!"0x34\00vsplive\00vsplive\00\00617\001\001", !1, !2, !6, null, null} ; [ DW_TAG_variable ]
25 !1 = !{!"0x2e\00drt_vsprintf\00drt_vsprintf\00\00616\000\001\000\006\00256\000\000", !20, !2, !4, null, null, null, null, null} ; [ DW_TAG_subprogram ]
26 !2 = !{!"0x29", !20} ; [ DW_TAG_file_type ]
27 !3 = !{!"0x11\0012\00clang version 3.0 (http://llvm.org/git/clang.git git:/git/puzzlebox/clang.git/ c4d1aea01c4444eb81bdbf391f1be309127c3cf1)\001\00\000\00\000", !20, !21, !21, null, null, null} ; [ DW_TAG_compile_unit ]
28 !4 = !{!"0x15\00\000\000\000\000\000\000", !20, !2, null, !5, i32 0} ; [ DW_TAG_subroutine_type ]
29 !5 = !{!6}
30 !6 = !{!"0x24\00int\000\0032\0032\000\000\005", null, !3} ; [ DW_TAG_base_type ]
31 !7 = !{!"0x2e\00putc_mem\00putc_mem\00\0030\001\001\000\006\00256\000\000", !20, !2, !8, null, null, null, null, null} ; [ DW_TAG_subprogram ]
32 !8 = !{!"0x15\00\000\000\000\000\000\000", !20, !2, null, !9, i32 0} ; [ DW_TAG_subroutine_type ]
33 !9 = !{null}
34 !10 = !{!"0x2e\00print_double\00print_double\00\00203\001\001\000\006\00256\000\000", !20, !2, !4, null, null, null, null, null} ; [ DW_TAG_subprogram ]
35 !11 = !{!"0x2e\00print_number\00print_number\00\0075\001\001\000\006\00256\000\000", !20, !2, !4, i32 0, null, null, null, null} ; [ DW_TAG_subprogram ]
36 !12 = !{!"0x2e\00get_flags\00get_flags\00\00508\001\001\000\006\00256\000\000", !20, !2, !8, null, null, null, null, null} ; [ DW_TAG_subprogram ]
37 !13 = !{i32 653, i32 5, !14, null}
38 !14 = !{!"0xb\00652\0035\002", !20, !15} ; [ DW_TAG_lexical_block ]
39 !15 = !{!"0xb\00616\001\000", !20, !1} ; [ DW_TAG_lexical_block ]
40 !16 = !{!"0x100\00do_tab_convert\00853\000", !17, !2, !6} ; [ DW_TAG_auto_variable ]
41 !17 = !{!"0xb\00850\0012\0033", !20, !14} ; [ DW_TAG_lexical_block ]
42 !18 = !{i32 853, i32 11, !17, null}
43 !19 = !{i32 853, i32 29, !17, null}
44 !20 = !{!"print.i", !"/Volumes/Ebi/echeng/radars/r9146594"}
45 !21 = !{i32 0}