6df4e7e3e5271151d751ffae2696c62602526027
1 ; RUN: llc -verify-machineinstrs < %s -mtriple=aarch64-none-linux-gnu | FileCheck %s
3 declare void @callee_stack0()
4 declare void @callee_stack8([8 x i32], i64)
5 declare void @callee_stack16([8 x i32], i64, i64)
7 define void @caller_to0_from0() nounwind {
8 ; CHECK: caller_to0_from0:
9 ; CHECK-NEXT: // BB
10 tail call void @callee_stack0()
11 ret void
12 ; CHECK-NEXT: b callee_stack0
13 }
15 define void @caller_to0_from8([8 x i32], i64) nounwind{
16 ; CHECK: caller_to0_from8:
17 ; CHECK-NEXT: // BB
19 tail call void @callee_stack0()
20 ret void
21 ; CHECK-NEXT: b callee_stack0
22 }
24 define void @caller_to8_from0() {
25 ; CHECK: caller_to8_from0:
27 ; Caller isn't going to clean up any extra stack we allocate, so it
28 ; can't be a tail call.
29 tail call void @callee_stack8([8 x i32] undef, i64 42)
30 ret void
31 ; CHECK: bl callee_stack8
32 }
34 define void @caller_to8_from8([8 x i32], i64 %a) {
35 ; CHECK: caller_to8_from8:
36 ; CHECK-NOT: sub sp, sp,
38 ; This should reuse our stack area for the 42
39 tail call void @callee_stack8([8 x i32] undef, i64 42)
40 ret void
41 ; CHECK: str {{x[0-9]+}}, [sp]
42 ; CHECK-NEXT: b callee_stack8
43 }
45 define void @caller_to16_from8([8 x i32], i64 %a) {
46 ; CHECK: caller_to16_from8:
48 ; Shouldn't be a tail call: we can't use SP+8 because our caller might
49 ; have something there. This may sound obvious but implementation does
50 ; some funky aligning.
51 tail call void @callee_stack16([8 x i32] undef, i64 undef, i64 undef)
52 ; CHECK: bl callee_stack16
53 ret void
54 }
56 define void @caller_to8_from24([8 x i32], i64 %a, i64 %b, i64 %c) {
57 ; CHECK: caller_to8_from24:
58 ; CHECK-NOT: sub sp, sp
60 ; Reuse our area, putting "42" at incoming sp
61 tail call void @callee_stack8([8 x i32] undef, i64 42)
62 ret void
63 ; CHECK: str {{x[0-9]+}}, [sp]
64 ; CHECK-NEXT: b callee_stack8
65 }
67 define void @caller_to16_from16([8 x i32], i64 %a, i64 %b) {
68 ; CHECK: caller_to16_from16:
69 ; CHECK-NOT: sub sp, sp,
71 ; Here we want to make sure that both loads happen before the stores:
72 ; otherwise either %a or %b will be wrongly clobbered.
73 tail call void @callee_stack16([8 x i32] undef, i64 %b, i64 %a)
74 ret void
76 ; CHECK: ldr x0,
77 ; CHECK: ldr x1,
78 ; CHECK: str x1,
79 ; CHECK: str x0,
81 ; CHECK-NOT: add sp, sp,
82 ; CHECK: b callee_stack16
83 }
85 @func = global void(i32)* null
87 define void @indirect_tail() {
88 ; CHECK: indirect_tail:
89 ; CHECK-NOT: sub sp, sp
91 %fptr = load void(i32)** @func
92 tail call void %fptr(i32 42)
93 ret void
94 ; CHECK: ldr [[FPTR:x[1-9]+]], [{{x[0-9]+}}, #:lo12:func]
95 ; CHECK: movz w0, #42
96 ; CHECK: br [[FPTR]]
97 }