]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - opencl/llvm.git/blob - test/CodeGen/ARM/2010-04-15-ScavengerDebugValue.ll
Move the complex address expression out of DIVariable and into an extra
[opencl/llvm.git] / test / CodeGen / ARM / 2010-04-15-ScavengerDebugValue.ll
1 ; RUN: llc < %s
2 ; PR6847
3 target datalayout = "e-p:32:32:32-i1:8:8-i8:8:8-i16:16:16-i32:32:32-i64:32:32-f32:32:32-f64:32:32-v64:64:64-v128:128:128-a0:0:64-n32"
4 target triple = "armv4t-apple-darwin10"
6 define hidden i32 @__addvsi3(i32 %a, i32 %b) nounwind {
7 entry:
8   tail call void @llvm.dbg.value(metadata !{i32 %b}, i64 0, metadata !0, metadata !{i32 786690})
9   %0 = add nsw i32 %b, %a, !dbg !9                ; <i32> [#uses=1]
10   ret i32 %0, !dbg !11
11 }
13 declare void @llvm.dbg.value(metadata, i64, metadata, metadata) nounwind readnone
15 !llvm.dbg.cu = !{!3}
16 !llvm.module.flags = !{!15}
17 !0 = metadata !{i32 524545, metadata !1, metadata !"b", metadata !2, i32 93, metadata !6, i32 0, null} ; [ DW_TAG_arg_variable ]
18 !1 = metadata !{i32 524334, metadata !12, null, metadata !"__addvsi3", metadata !"__addvsi3", metadata !"__addvsi3", i32 94, metadata !4, i1 false, i1 true, i32 0, i32 0, null, i32 0, i32 0, null, null, null, null, i32 0} ; [ DW_TAG_subprogram ]
19 !2 = metadata !{i32 524329, metadata !12} ; [ DW_TAG_file_type ]
20 !12 = metadata !{metadata !"libgcc2.c", metadata !"/Users/bwilson/local/nightly/test-2010-04-14/build/llvmgcc.roots/llvmgcc~obj/src/gcc"}
21 !3 = metadata !{i32 524305, metadata !12, i32 1, metadata !"4.2.1 (Based on Apple Inc. build 5658) (LLVM build 00)", i1 true, metadata !"", i32 0, metadata !13, metadata !13, metadata !14, null, null, metadata !""} ; [ DW_TAG_compile_unit ]
22 !4 = metadata !{i32 524309, metadata !12, metadata !2, metadata !"", i32 0, i64 0, i64 0, i64 0, i32 0, null, metadata !5, i32 0, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
23 !5 = metadata !{metadata !6, metadata !6, metadata !6}
24 !6 = metadata !{i32 524310, metadata !12, null, metadata !"SItype", i32 152, i64 0, i64 0, i64 0, i32 0, metadata !8} ; [ DW_TAG_typedef ]
25 !7 = metadata !{i32 524329, metadata !"libgcc2.h", metadata !"/Users/bwilson/local/nightly/test-2010-04-14/build/llvmgcc.roots/llvmgcc~obj/src/gcc", metadata !3} ; [ DW_TAG_file_type ]
26 !8 = metadata !{i32 524324, metadata !12, metadata !2, metadata !"int", i32 0, i64 32, i64 32, i64 0, i32 0, i32 5} ; [ DW_TAG_base_type ]
27 !9 = metadata !{i32 95, i32 0, metadata !10, null}
28 !10 = metadata !{i32 524299, metadata !12, metadata !1, i32 94, i32 0, i32 0} ; [ DW_TAG_lexical_block ]
29 !11 = metadata !{i32 100, i32 0, metadata !10, null}
30 !13 = metadata !{i32 0}
31 !14 = metadata !{metadata !1}
32 !15 = metadata !{i32 1, metadata !"Debug Info Version", i32 1}