1 ; RUN: llc -filetype=obj < %s | llvm-dwarfdump -debug-dump=info - | FileCheck %s
3 target datalayout = "e-p:32:32:32-i1:8:32-i8:8:32-i16:16:32-i32:32:32-i64:32:64-f32:32:32-f64:32:64-v64:32:64-v128:32:128-a0:0:32-n32"
4 target triple = "thumbv7-apple-darwin10"
6 @x1 = internal global i8 1, align 1
7 @x2 = internal global i8 1, align 1
8 @x3 = internal global i8 1, align 1
9 @x4 = internal global i8 1, align 1
10 @x5 = global i8 1, align 1
12 ; Check debug info output for merged global.
13 ; DW_AT_location
14 ; 0x03 DW_OP_addr
15 ; 0x.. .long __MergedGlobals
16 ; 0x10 DW_OP_constu
17 ; 0x.. offset
18 ; 0x22 DW_OP_plus
20 ; CHECK: DW_TAG_variable
21 ; CHECK-NOT: DW_TAG
22 ; CHECK: DW_AT_name {{.*}} "x1"
23 ; CHECK-NOT: {{DW_TAG|NULL}}
24 ; CHECK: DW_AT_location [DW_FORM_exprloc] (<0x8> 03 [[ADDR:.. .. .. ..]] 10 00 22 )
25 ; CHECK: DW_TAG_variable
26 ; CHECK-NOT: DW_TAG
27 ; CHECK: DW_AT_name {{.*}} "x2"
28 ; CHECK-NOT: {{DW_TAG|NULL}}
29 ; CHECK: DW_AT_location [DW_FORM_exprloc] (<0x8> 03 [[ADDR]] 10 01 22 )
31 define zeroext i8 @get1(i8 zeroext %a) nounwind optsize {
32 entry:
33 tail call void @llvm.dbg.value(metadata i8 %a, i64 0, metadata !10, metadata !{!"0x102"}), !dbg !30
34 %0 = load i8* @x1, align 4, !dbg !30
35 tail call void @llvm.dbg.value(metadata i8 %0, i64 0, metadata !11, metadata !{!"0x102"}), !dbg !30
36 store i8 %a, i8* @x1, align 4, !dbg !30
37 ret i8 %0, !dbg !31
38 }
40 declare void @llvm.dbg.value(metadata, i64, metadata, metadata) nounwind readnone
42 define zeroext i8 @get2(i8 zeroext %a) nounwind optsize {
43 entry:
44 tail call void @llvm.dbg.value(metadata i8 %a, i64 0, metadata !18, metadata !{!"0x102"}), !dbg !32
45 %0 = load i8* @x2, align 4, !dbg !32
46 tail call void @llvm.dbg.value(metadata i8 %0, i64 0, metadata !19, metadata !{!"0x102"}), !dbg !32
47 store i8 %a, i8* @x2, align 4, !dbg !32
48 ret i8 %0, !dbg !33
49 }
51 define zeroext i8 @get3(i8 zeroext %a) nounwind optsize {
52 entry:
53 tail call void @llvm.dbg.value(metadata i8 %a, i64 0, metadata !21, metadata !{!"0x102"}), !dbg !34
54 %0 = load i8* @x3, align 4, !dbg !34
55 tail call void @llvm.dbg.value(metadata i8 %0, i64 0, metadata !22, metadata !{!"0x102"}), !dbg !34
56 store i8 %a, i8* @x3, align 4, !dbg !34
57 ret i8 %0, !dbg !35
58 }
60 define zeroext i8 @get4(i8 zeroext %a) nounwind optsize {
61 entry:
62 tail call void @llvm.dbg.value(metadata i8 %a, i64 0, metadata !24, metadata !{!"0x102"}), !dbg !36
63 %0 = load i8* @x4, align 4, !dbg !36
64 tail call void @llvm.dbg.value(metadata i8 %0, i64 0, metadata !25, metadata !{!"0x102"}), !dbg !36
65 store i8 %a, i8* @x4, align 4, !dbg !36
66 ret i8 %0, !dbg !37
67 }
69 define zeroext i8 @get5(i8 zeroext %a) nounwind optsize {
70 entry:
71 tail call void @llvm.dbg.value(metadata i8 %a, i64 0, metadata !27, metadata !{!"0x102"}), !dbg !38
72 %0 = load i8* @x5, align 4, !dbg !38
73 tail call void @llvm.dbg.value(metadata i8 %0, i64 0, metadata !28, metadata !{!"0x102"}), !dbg !38
74 store i8 %a, i8* @x5, align 4, !dbg !38
75 ret i8 %0, !dbg !39
76 }
78 !llvm.dbg.cu = !{!2}
79 !llvm.module.flags = !{!49}
81 !0 = !{!"0x2e\00get1\00get1\00get1\004\000\001\000\006\00256\001\004", !47, !1, !3, null, i8 (i8)* @get1, null, null, !42} ; [ DW_TAG_subprogram ]
82 !1 = !{!"0x29", !47} ; [ DW_TAG_file_type ]
83 !2 = !{!"0x11\001\004.2.1 (Based on Apple Inc. build 5658) (LLVM build 2369.8)\001\00\000\00\000", !47, !48, !48, !40, !41, !48} ; [ DW_TAG_compile_unit ]
84 !3 = !{!"0x15\00\000\000\000\000\000\000", !47, !1, null, !4, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
85 !4 = !{!5, !5}
86 !5 = !{!"0x24\00_Bool\000\008\008\000\000\002", !47, !1} ; [ DW_TAG_base_type ]
87 !6 = !{!"0x2e\00get2\00get2\00get2\007\000\001\000\006\00256\001\007", !47, !1, !3, null, i8 (i8)* @get2, null, null, !43} ; [ DW_TAG_subprogram ]
88 !7 = !{!"0x2e\00get3\00get3\00get3\0010\000\001\000\006\00256\001\0010", !47, !1, !3, null, i8 (i8)* @get3, null, null, !44} ; [ DW_TAG_subprogram ]
89 !8 = !{!"0x2e\00get4\00get4\00get4\0013\000\001\000\006\00256\001\0013", !47, !1, !3, null, i8 (i8)* @get4, null, null, !45} ; [ DW_TAG_subprogram ]
90 !9 = !{!"0x2e\00get5\00get5\00get5\0016\000\001\000\006\00256\001\0016", !47, !1, !3, null, i8 (i8)* @get5, null, null, !46} ; [ DW_TAG_subprogram ]
91 !10 = !{!"0x101\00a\004\000", !0, !1, !5} ; [ DW_TAG_arg_variable ]
92 !11 = !{!"0x100\00b\004\000", !12, !1, !5} ; [ DW_TAG_auto_variable ]
93 !12 = !{!"0xb\004\000\000", !47, !0} ; [ DW_TAG_lexical_block ]
94 !13 = !{!"0x34\00x1\00x1\00\003\001\001", !1, !1, !5, i8* @x1, null} ; [ DW_TAG_variable ]
95 !14 = !{!"0x34\00x2\00x2\00\006\001\001", !1, !1, !5, i8* @x2, null} ; [ DW_TAG_variable ]
96 !15 = !{!"0x34\00x3\00x3\00\009\001\001", !1, !1, !5, i8* @x3, null} ; [ DW_TAG_variable ]
97 !16 = !{!"0x34\00x4\00x4\00\0012\001\001", !1, !1, !5, i8* @x4, null} ; [ DW_TAG_variable ]
98 !17 = !{!"0x34\00x5\00x5\00\0015\000\001", !1, !1, !5, i8* @x5, null} ; [ DW_TAG_variable ]
99 !18 = !{!"0x101\00a\007\000", !6, !1, !5} ; [ DW_TAG_arg_variable ]
100 !19 = !{!"0x100\00b\007\000", !20, !1, !5} ; [ DW_TAG_auto_variable ]
101 !20 = !{!"0xb\007\000\001", !47, !6} ; [ DW_TAG_lexical_block ]
102 !21 = !{!"0x101\00a\0010\000", !7, !1, !5} ; [ DW_TAG_arg_variable ]
103 !22 = !{!"0x100\00b\0010\000", !23, !1, !5} ; [ DW_TAG_auto_variable ]
104 !23 = !{!"0xb\0010\000\002", !47, !7} ; [ DW_TAG_lexical_block ]
105 !24 = !{!"0x101\00a\0013\000", !8, !1, !5} ; [ DW_TAG_arg_variable ]
106 !25 = !{!"0x100\00b\0013\000", !26, !1, !5} ; [ DW_TAG_auto_variable ]
107 !26 = !{!"0xb\0013\000\003", !47, !8} ; [ DW_TAG_lexical_block ]
108 !27 = !{!"0x101\00a\0016\000", !9, !1, !5} ; [ DW_TAG_arg_variable ]
109 !28 = !{!"0x100\00b\0016\000", !29, !1, !5} ; [ DW_TAG_auto_variable ]
110 !29 = !{!"0xb\0016\000\004", !47, !9} ; [ DW_TAG_lexical_block ]
111 !30 = !{i32 4, i32 0, !0, null}
112 !31 = !{i32 4, i32 0, !12, null}
113 !32 = !{i32 7, i32 0, !6, null}
114 !33 = !{i32 7, i32 0, !20, null}
115 !34 = !{i32 10, i32 0, !7, null}
116 !35 = !{i32 10, i32 0, !23, null}
117 !36 = !{i32 13, i32 0, !8, null}
118 !37 = !{i32 13, i32 0, !26, null}
119 !38 = !{i32 16, i32 0, !9, null}
120 !39 = !{i32 16, i32 0, !29, null}
121 !40 = !{!0, !6, !7, !8, !9}
122 !41 = !{!13, !14, !15, !16, !17}
123 !42 = !{!10, !11}
124 !43 = !{!18, !19}
125 !44 = !{!21, !22}
126 !45 = !{!24, !25}
127 !46 = !{!27, !28}
128 !47 = !{!"foo.c", !"/tmp/"}
129 !48 = !{}
130 !49 = !{i32 1, !"Debug Info Version", i32 2}