]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - opencl/llvm.git/blob - test/CodeGen/ARM/arguments.ll
Mass update to CodeGen tests to use CHECK-LABEL for labels corresponding to function...
[opencl/llvm.git] / test / CodeGen / ARM / arguments.ll
1 ; RUN: llc < %s -mtriple=arm-linux-gnueabi -mattr=+vfp2 | FileCheck %s -check-prefix=ELF
2 ; RUN: llc < %s -mtriple=arm-apple-darwin -mattr=+vfp2 | FileCheck %s -check-prefix=DARWIN
4 define i32 @f1(i32 %a, i64 %b) {
5 ; ELF-LABEL: f1:
6 ; ELF: mov r0, r2
7 ; DARWIN-LABEL: f1:
8 ; DARWIN: mov r0, r1
9         %tmp = call i32 @g1(i64 %b)
10         ret i32 %tmp
11 }
13 ; test that allocating the double to r2/r3 makes r1 unavailable on gnueabi.
14 define i32 @f2() nounwind optsize {
15 ; ELF-LABEL: f2:
16 ; ELF: mov  [[REGISTER:(r[0-9]+)]], #128
17 ; ELF: str  [[REGISTER]], [
18 ; DARWIN-LABEL: f2:
19 ; DARWIN: mov   r3, #128
20 entry:
21   %0 = tail call i32 (i32, ...)* @g2(i32 5, double 1.600000e+01, i32 128) nounwind optsize ; <i32> [#uses=1]
22   %not. = icmp ne i32 %0, 128                     ; <i1> [#uses=1]
23   %.0 = zext i1 %not. to i32                      ; <i32> [#uses=1]
24   ret i32 %.0
25 }
27 ; test that on gnueabi a 64 bit value at this position will cause r3 to go
28 ; unused and the value stored in [sp]
29 ; ELF-LABEL: f3:
30 ; ELF: ldr r0, [sp]
31 ; ELF-NEXT: mov pc, lr
32 ; DARWIN-LABEL: f3:
33 ; DARWIN: mov r0, r3
34 ; DARWIN-NEXT: mov pc, lr
35 define i32 @f3(i32 %i, i32 %j, i32 %k, i64 %l, ...) {
36 entry:
37   %0 = trunc i64 %l to i32
38   ret i32 %0
39 }
41 declare i32 @g1(i64)
43 declare i32 @g2(i32 %i, ...)