1 ; RUN: llc < %s | FileCheck %s
2 ; Radar 9309221
3 ; Test dwarf reg no for d16
4 ;CHECK: DW_OP_regx
5 ;CHECK-NEXT: 272
7 target datalayout = "e-p:32:32:32-i1:8:32-i8:8:32-i16:16:32-i32:32:32-i64:32:64-f32:32:32-f64:32:64-v64:32:64-v128:32:128-a0:0:32-n32"
8 target triple = "thumbv7-apple-darwin10"
10 @.str = private unnamed_addr constant [11 x i8] c"%p %lf %c\0A\00", align 4
11 @.str1 = private unnamed_addr constant [6 x i8] c"point\00", align 4
13 define i32 @inlineprinter(i8* %ptr, double %val, i8 zeroext %c) nounwind optsize {
14 entry:
15 tail call void @llvm.dbg.value(metadata i8* %ptr, i64 0, metadata !19, metadata !{!"0x102"}), !dbg !26
16 tail call void @llvm.dbg.value(metadata double %val, i64 0, metadata !20, metadata !{!"0x102"}), !dbg !26
17 tail call void @llvm.dbg.value(metadata i8 %c, i64 0, metadata !21, metadata !{!"0x102"}), !dbg !26
18 %0 = zext i8 %c to i32, !dbg !27
19 %1 = tail call i32 (i8*, ...)* @printf(i8* getelementptr inbounds ([11 x i8]* @.str, i32 0, i32 0), i8* %ptr, double %val, i32 %0) nounwind, !dbg !27
20 ret i32 0, !dbg !29
21 }
23 define i32 @printer(i8* %ptr, double %val, i8 zeroext %c) nounwind optsize noinline {
24 entry:
25 tail call void @llvm.dbg.value(metadata i8* %ptr, i64 0, metadata !16, metadata !{!"0x102"}), !dbg !30
26 tail call void @llvm.dbg.value(metadata double %val, i64 0, metadata !17, metadata !{!"0x102"}), !dbg !30
27 tail call void @llvm.dbg.value(metadata i8 %c, i64 0, metadata !18, metadata !{!"0x102"}), !dbg !30
28 %0 = zext i8 %c to i32, !dbg !31
29 %1 = tail call i32 (i8*, ...)* @printf(i8* getelementptr inbounds ([11 x i8]* @.str, i32 0, i32 0), i8* %ptr, double %val, i32 %0) nounwind, !dbg !31
30 ret i32 0, !dbg !33
31 }
33 declare i32 @printf(i8* nocapture, ...) nounwind
35 declare void @llvm.dbg.value(metadata, i64, metadata, metadata) nounwind readnone
37 define i32 @main(i32 %argc, i8** nocapture %argv) nounwind optsize {
38 entry:
39 tail call void @llvm.dbg.value(metadata i32 %argc, i64 0, metadata !22, metadata !{!"0x102"}), !dbg !34
40 tail call void @llvm.dbg.value(metadata i8** %argv, i64 0, metadata !23, metadata !{!"0x102"}), !dbg !34
41 %0 = sitofp i32 %argc to double, !dbg !35
42 %1 = fadd double %0, 5.555552e+05, !dbg !35
43 tail call void @llvm.dbg.value(metadata double %1, i64 0, metadata !24, metadata !{!"0x102"}), !dbg !35
44 %2 = tail call i32 @puts(i8* getelementptr inbounds ([6 x i8]* @.str1, i32 0, i32 0)) nounwind, !dbg !36
45 %3 = getelementptr inbounds i8* bitcast (i32 (i32, i8**)* @main to i8*), i32 %argc, !dbg !37
46 %4 = trunc i32 %argc to i8, !dbg !37
47 %5 = add i8 %4, 97, !dbg !37
48 tail call void @llvm.dbg.value(metadata i8* %3, i64 0, metadata !19, metadata !{!"0x102"}) nounwind, !dbg !38
49 tail call void @llvm.dbg.value(metadata double %1, i64 0, metadata !20, metadata !{!"0x102"}) nounwind, !dbg !38
50 tail call void @llvm.dbg.value(metadata i8 %5, i64 0, metadata !21, metadata !{!"0x102"}) nounwind, !dbg !38
51 %6 = zext i8 %5 to i32, !dbg !39
52 %7 = tail call i32 (i8*, ...)* @printf(i8* getelementptr inbounds ([11 x i8]* @.str, i32 0, i32 0), i8* %3, double %1, i32 %6) nounwind, !dbg !39
53 %8 = tail call i32 @printer(i8* %3, double %1, i8 zeroext %5) nounwind, !dbg !40
54 ret i32 0, !dbg !41
55 }
57 declare i32 @puts(i8* nocapture) nounwind
59 !llvm.dbg.cu = !{!2}
60 !llvm.module.flags = !{!48}
62 !0 = !{!"0x2e\00printer\00printer\00printer\0012\000\001\000\006\00256\001\0012", !46, !1, !3, null, i32 (i8*, double, i8)* @printer, null, null, !43} ; [ DW_TAG_subprogram ]
63 !1 = !{!"0x29", !46} ; [ DW_TAG_file_type ]
64 !2 = !{!"0x11\001\00(LLVM build 00)\001\00\000\00\001", !46, !47, !47, !42, null, null} ; [ DW_TAG_compile_unit ]
65 !3 = !{!"0x15\00\000\000\000\000\000\000", !46, !1, null, !4, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
66 !4 = !{!5, !6, !7, !8}
67 !5 = !{!"0x24\00int\000\0032\0032\000\000\005", !46, !1} ; [ DW_TAG_base_type ]
68 !6 = !{!"0xf\00\000\0032\0032\000\000", !46, !1, null} ; [ DW_TAG_pointer_type ]
69 !7 = !{!"0x24\00double\000\0064\0032\000\000\004", !46, !1} ; [ DW_TAG_base_type ]
70 !8 = !{!"0x24\00unsigned char\000\008\008\000\000\008", !46, !1} ; [ DW_TAG_base_type ]
71 !9 = !{!"0x2e\00inlineprinter\00inlineprinter\00inlineprinter\005\000\001\000\006\00256\001\005", !46, !1, !3, null, i32 (i8*, double, i8)* @inlineprinter, null, null, !44} ; [ DW_TAG_subprogram ]
72 !10 = !{!"0x2e\00main\00main\00main\0018\000\001\000\006\00256\001\0018", !46, !1, !11, null, i32 (i32, i8**)* @main, null, null, !45} ; [ DW_TAG_subprogram ]
73 !11 = !{!"0x15\00\000\000\000\000\000\000", !46, !1, null, !12, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
74 !12 = !{!5, !5, !13}
75 !13 = !{!"0xf\00\000\0032\0032\000\000", !46, !1, !14} ; [ DW_TAG_pointer_type ]
76 !14 = !{!"0xf\00\000\0032\0032\000\000", !46, !1, !15} ; [ DW_TAG_pointer_type ]
77 !15 = !{!"0x24\00char\000\008\008\000\000\006", !46, !1} ; [ DW_TAG_base_type ]
78 !16 = !{!"0x101\00ptr\0011\000", !0, !1, !6} ; [ DW_TAG_arg_variable ]
79 !17 = !{!"0x101\00val\0011\000", !0, !1, !7} ; [ DW_TAG_arg_variable ]
80 !18 = !{!"0x101\00c\0011\000", !0, !1, !8} ; [ DW_TAG_arg_variable ]
81 !19 = !{!"0x101\00ptr\004\000", !9, !1, !6} ; [ DW_TAG_arg_variable ]
82 !20 = !{!"0x101\00val\004\000", !9, !1, !7} ; [ DW_TAG_arg_variable ]
83 !21 = !{!"0x101\00c\004\000", !9, !1, !8} ; [ DW_TAG_arg_variable ]
84 !22 = !{!"0x101\00argc\0017\000", !10, !1, !5} ; [ DW_TAG_arg_variable ]
85 !23 = !{!"0x101\00argv\0017\000", !10, !1, !13} ; [ DW_TAG_arg_variable ]
86 !24 = !{!"0x100\00dval\0019\000", !25, !1, !7} ; [ DW_TAG_auto_variable ]
87 !25 = !{!"0xb\0018\000\002", !46, !10} ; [ DW_TAG_lexical_block ]
88 !26 = !MDLocation(line: 4, scope: !9)
89 !27 = !MDLocation(line: 6, scope: !28)
90 !28 = !{!"0xb\005\000\001", !46, !9} ; [ DW_TAG_lexical_block ]
91 !29 = !MDLocation(line: 7, scope: !28)
92 !30 = !MDLocation(line: 11, scope: !0)
93 !31 = !MDLocation(line: 13, scope: !32)
94 !32 = !{!"0xb\0012\000\000", !46, !0} ; [ DW_TAG_lexical_block ]
95 !33 = !MDLocation(line: 14, scope: !32)
96 !34 = !MDLocation(line: 17, scope: !10)
97 !35 = !MDLocation(line: 19, scope: !25)
98 !36 = !MDLocation(line: 20, scope: !25)
99 !37 = !MDLocation(line: 21, scope: !25)
100 !38 = !MDLocation(line: 4, scope: !9, inlinedAt: !37)
101 !39 = !MDLocation(line: 6, scope: !28, inlinedAt: !37)
102 !40 = !MDLocation(line: 22, scope: !25)
103 !41 = !MDLocation(line: 23, scope: !25)
104 !42 = !{!0, !9, !10}
105 !43 = !{!16, !17, !18}
106 !44 = !{!19, !20, !21}
107 !45 = !{!22, !23, !24}
108 !46 = !{!"a.c", !"/tmp/"}
109 !47 = !{i32 0}
110 !48 = !{i32 1, !"Debug Info Version", i32 2}