1 ; RUN: llc < %s - | FileCheck %s
2 ; Radar 9309221
3 ; Test dwarf reg no for s16
4 ;CHECK: super-register
5 ;CHECK-NEXT: DW_OP_regx
6 ;CHECK-NEXT: ascii
7 ;CHECK-NEXT: DW_OP_piece
8 ;CHECK-NEXT: 4
10 target datalayout = "e-p:32:32:32-i1:8:32-i8:8:32-i16:16:32-i32:32:32-i64:32:32-f32:32:32-f64:32:32-v64:32:64-v128:32:128-a0:0:32-n32"
11 target triple = "thumbv7-apple-macosx10.6.7"
13 @.str = private unnamed_addr constant [11 x i8] c"%p %lf %c\0A\00"
14 @.str1 = private unnamed_addr constant [6 x i8] c"point\00"
16 define i32 @inlineprinter(i8* %ptr, float %val, i8 zeroext %c) nounwind optsize ssp {
17 entry:
18 tail call void @llvm.dbg.value(metadata !{i8* %ptr}, i64 0, metadata !8, metadata !{metadata !"0x102"}), !dbg !24
19 tail call void @llvm.dbg.value(metadata !{float %val}, i64 0, metadata !10, metadata !{metadata !"0x102"}), !dbg !25
20 tail call void @llvm.dbg.value(metadata !{i8 %c}, i64 0, metadata !12, metadata !{metadata !"0x102"}), !dbg !26
21 %conv = fpext float %val to double, !dbg !27
22 %conv3 = zext i8 %c to i32, !dbg !27
23 %call = tail call i32 (i8*, ...)* @printf(i8* getelementptr inbounds ([11 x i8]* @.str, i32 0, i32 0), i8* %ptr, double %conv, i32 %conv3) nounwind optsize, !dbg !27
24 ret i32 0, !dbg !29
25 }
27 declare i32 @printf(i8* nocapture, ...) nounwind optsize
29 define i32 @printer(i8* %ptr, float %val, i8 zeroext %c) nounwind optsize noinline ssp {
30 entry:
31 tail call void @llvm.dbg.value(metadata !{i8* %ptr}, i64 0, metadata !14, metadata !{metadata !"0x102"}), !dbg !30
32 tail call void @llvm.dbg.value(metadata !{float %val}, i64 0, metadata !15, metadata !{metadata !"0x102"}), !dbg !31
33 tail call void @llvm.dbg.value(metadata !{i8 %c}, i64 0, metadata !16, metadata !{metadata !"0x102"}), !dbg !32
34 %conv = fpext float %val to double, !dbg !33
35 %conv3 = zext i8 %c to i32, !dbg !33
36 %call = tail call i32 (i8*, ...)* @printf(i8* getelementptr inbounds ([11 x i8]* @.str, i32 0, i32 0), i8* %ptr, double %conv, i32 %conv3) nounwind optsize, !dbg !33
37 ret i32 0, !dbg !35
38 }
40 define i32 @main(i32 %argc, i8** nocapture %argv) nounwind optsize ssp {
41 entry:
42 tail call void @llvm.dbg.value(metadata !{i32 %argc}, i64 0, metadata !17, metadata !{metadata !"0x102"}), !dbg !36
43 tail call void @llvm.dbg.value(metadata !{i8** %argv}, i64 0, metadata !18, metadata !{metadata !"0x102"}), !dbg !37
44 %conv = sitofp i32 %argc to double, !dbg !38
45 %add = fadd double %conv, 5.555552e+05, !dbg !38
46 %conv1 = fptrunc double %add to float, !dbg !38
47 tail call void @llvm.dbg.value(metadata !{float %conv1}, i64 0, metadata !22, metadata !{metadata !"0x102"}), !dbg !38
48 %call = tail call i32 @puts(i8* getelementptr inbounds ([6 x i8]* @.str1, i32 0, i32 0)) nounwind optsize, !dbg !39
49 %add.ptr = getelementptr i8* bitcast (i32 (i32, i8**)* @main to i8*), i32 %argc, !dbg !40
50 %add5 = add nsw i32 %argc, 97, !dbg !40
51 %conv6 = trunc i32 %add5 to i8, !dbg !40
52 tail call void @llvm.dbg.value(metadata !{i8* %add.ptr}, i64 0, metadata !8, metadata !{metadata !"0x102"}) nounwind, !dbg !41
53 tail call void @llvm.dbg.value(metadata !{float %conv1}, i64 0, metadata !10, metadata !{metadata !"0x102"}) nounwind, !dbg !42
54 tail call void @llvm.dbg.value(metadata !{i8 %conv6}, i64 0, metadata !12, metadata !{metadata !"0x102"}) nounwind, !dbg !43
55 %conv.i = fpext float %conv1 to double, !dbg !44
56 %conv3.i = and i32 %add5, 255, !dbg !44
57 %call.i = tail call i32 (i8*, ...)* @printf(i8* getelementptr inbounds ([11 x i8]* @.str, i32 0, i32 0), i8* %add.ptr, double %conv.i, i32 %conv3.i) nounwind optsize, !dbg !44
58 %call14 = tail call i32 @printer(i8* %add.ptr, float %conv1, i8 zeroext %conv6) optsize, !dbg !45
59 ret i32 0, !dbg !46
60 }
62 declare i32 @puts(i8* nocapture) nounwind optsize
64 declare void @llvm.dbg.value(metadata, i64, metadata, metadata) nounwind readnone
66 !llvm.dbg.cu = !{!2}
67 !llvm.module.flags = !{!53}
69 !0 = metadata !{metadata !"0x2e\00inlineprinter\00inlineprinter\00\005\000\001\000\006\00256\001\005", metadata !51, metadata !1, metadata !3, null, i32 (i8*, float, i8)* @inlineprinter, null, null, metadata !48} ; [ DW_TAG_subprogram ] [line 5] [def] [inlineprinter]
70 !1 = metadata !{metadata !"0x29", metadata !51} ; [ DW_TAG_file_type ]
71 !2 = metadata !{metadata !"0x11\0012\00clang version 3.0 (trunk 129915)\001\00\000\00\001", metadata !51, metadata !52, metadata !52, metadata !47, null, null} ; [ DW_TAG_compile_unit ]
72 !3 = metadata !{metadata !"0x15\00\000\000\000\000\000\000", metadata !51, metadata !1, null, metadata !4, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
73 !4 = metadata !{metadata !5}
74 !5 = metadata !{metadata !"0x24\00int\000\0032\0032\000\000\005", null, metadata !2} ; [ DW_TAG_base_type ]
75 !6 = metadata !{metadata !"0x2e\00printer\00printer\00\0012\000\001\000\006\00256\001\0012", metadata !51, metadata !1, metadata !3, null, i32 (i8*, float, i8)* @printer, null, null, metadata !49} ; [ DW_TAG_subprogram ] [line 12] [def] [printer]
76 !7 = metadata !{metadata !"0x2e\00main\00main\00\0018\000\001\000\006\00256\001\0018", metadata !51, metadata !1, metadata !3, null, i32 (i32, i8**)* @main, null, null, metadata !50} ; [ DW_TAG_subprogram ] [line 18] [def] [main]
77 !8 = metadata !{metadata !"0x101\00ptr\0016777220\000", metadata !0, metadata !1, metadata !9} ; [ DW_TAG_arg_variable ]
78 !9 = metadata !{metadata !"0xf\00\000\0032\0032\000\000", null, metadata !2, null} ; [ DW_TAG_pointer_type ]
79 !10 = metadata !{metadata !"0x101\00val\0033554436\000", metadata !0, metadata !1, metadata !11} ; [ DW_TAG_arg_variable ]
80 !11 = metadata !{metadata !"0x24\00float\000\0032\0032\000\000\004", null, metadata !2} ; [ DW_TAG_base_type ]
81 !12 = metadata !{metadata !"0x101\00c\0050331652\000", metadata !0, metadata !1, metadata !13} ; [ DW_TAG_arg_variable ]
82 !13 = metadata !{metadata !"0x24\00unsigned char\000\008\008\000\000\008", null, metadata !2} ; [ DW_TAG_base_type ]
83 !14 = metadata !{metadata !"0x101\00ptr\0016777227\000", metadata !6, metadata !1, metadata !9} ; [ DW_TAG_arg_variable ]
84 !15 = metadata !{metadata !"0x101\00val\0033554443\000", metadata !6, metadata !1, metadata !11} ; [ DW_TAG_arg_variable ]
85 !16 = metadata !{metadata !"0x101\00c\0050331659\000", metadata !6, metadata !1, metadata !13} ; [ DW_TAG_arg_variable ]
86 !17 = metadata !{metadata !"0x101\00argc\0016777233\000", metadata !7, metadata !1, metadata !5} ; [ DW_TAG_arg_variable ]
87 !18 = metadata !{metadata !"0x101\00argv\0033554449\000", metadata !7, metadata !1, metadata !19} ; [ DW_TAG_arg_variable ]
88 !19 = metadata !{metadata !"0xf\00\000\0032\0032\000\000", null, metadata !2, metadata !20} ; [ DW_TAG_pointer_type ]
89 !20 = metadata !{metadata !"0xf\00\000\0032\0032\000\000", null, metadata !2, metadata !21} ; [ DW_TAG_pointer_type ]
90 !21 = metadata !{metadata !"0x24\00char\000\008\008\000\000\006", null, metadata !2} ; [ DW_TAG_base_type ]
91 !22 = metadata !{metadata !"0x100\00dval\0019\000", metadata !23, metadata !1, metadata !11} ; [ DW_TAG_auto_variable ]
92 !23 = metadata !{metadata !"0xb\0018\001\002", metadata !51, metadata !7} ; [ DW_TAG_lexical_block ]
93 !24 = metadata !{i32 4, i32 22, metadata !0, null}
94 !25 = metadata !{i32 4, i32 33, metadata !0, null}
95 !26 = metadata !{i32 4, i32 52, metadata !0, null}
96 !27 = metadata !{i32 6, i32 3, metadata !28, null}
97 !28 = metadata !{metadata !"0xb\005\001\000", metadata !51, metadata !0} ; [ DW_TAG_lexical_block ]
98 !29 = metadata !{i32 7, i32 3, metadata !28, null}
99 !30 = metadata !{i32 11, i32 42, metadata !6, null}
100 !31 = metadata !{i32 11, i32 53, metadata !6, null}
101 !32 = metadata !{i32 11, i32 72, metadata !6, null}
102 !33 = metadata !{i32 13, i32 3, metadata !34, null}
103 !34 = metadata !{metadata !"0xb\0012\001\001", metadata !51, metadata !6} ; [ DW_TAG_lexical_block ]
104 !35 = metadata !{i32 14, i32 3, metadata !34, null}
105 !36 = metadata !{i32 17, i32 15, metadata !7, null}
106 !37 = metadata !{i32 17, i32 28, metadata !7, null}
107 !38 = metadata !{i32 19, i32 31, metadata !23, null}
108 !39 = metadata !{i32 20, i32 3, metadata !23, null}
109 !40 = metadata !{i32 21, i32 3, metadata !23, null}
110 !41 = metadata !{i32 4, i32 22, metadata !0, metadata !40}
111 !42 = metadata !{i32 4, i32 33, metadata !0, metadata !40}
112 !43 = metadata !{i32 4, i32 52, metadata !0, metadata !40}
113 !44 = metadata !{i32 6, i32 3, metadata !28, metadata !40}
114 !45 = metadata !{i32 22, i32 3, metadata !23, null}
115 !46 = metadata !{i32 23, i32 1, metadata !23, null}
116 !47 = metadata !{metadata !0, metadata !6, metadata !7}
117 !48 = metadata !{metadata !8, metadata !10, metadata !12}
118 !49 = metadata !{metadata !14, metadata !15, metadata !16}
119 !50 = metadata !{metadata !17, metadata !18, metadata !22}
120 !51 = metadata !{metadata !"a.c", metadata !"/private/tmp"}
121 !52 = metadata !{i32 0}
122 !53 = metadata !{i32 1, metadata !"Debug Info Version", i32 2}